Search Results for input current
SENSOR SELECTOR GUIDE - Temposonics
LEVEL CHART C-Series MH-Series LL-Series LP-Series LL-Series General Purpose Hazardous Area Sanitary Features OEM MH Threaded LLE RefineME® Tank SLAYER ®SoClean LLH Input voltage +5 VDC or +12 VDC +12/24 VDC +24 VDC Loop powered or 10.5…28 VDC Loop powered or 10.5…28 VDC Loop powered or 10.5…28 VDC +24 VDC Output • Analog (Voltage) • PWM ...
Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
Model M603C01 Platinum Low-cost Industrial ICP® Accelerometer ... - PCB
current circuit), and a capacitor for decoupling (removing the bias voltage) the signal. The current-regulating device is used in place of a resistor for several reasons. The very high dynamic resistance of the diode yields a source follower gain which is extremely close to unity and independent of input voltage.
PS SERIES PSVA3UTPU125P800-X - amphenol.co.jp
Input • Inrush Current Limiter • Under Voltage Lock-Out Unit shuts down when input voltage is below 90 V ac. Output • Active Over-Voltage Threshold set at 110% ± 5% of nominal voltage. • Passive Over-Voltage Threshold selected at 120% ± 10% of nominal voltage. • Overload / Short-Circuit Protected against indefinite short circuit by ...
The information contained in this document supersedes all similar ...
current circuit), and a capacitor for decoupling (removing the bias voltage) the signal. The current-regulating device is used in place of a resistor for several reasons. The very high dynamic resistance of the diode yields a source follower gain which is extremely close to unity and independent of input voltage.
GPS Combination Antennas GPS-C MU 3/TETRA/l - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Black-chromed, stainless steel whip. 3 dB Gain for the TETRA Band. Easily removable whip for cleaning in car-washing machine.
Model 352C23 | PCB Piezotronics
Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage: 7 to 12 VDC: 7 to 12 VDC: Discharge Time Constant: 0.24 to 1.0 sec: ... Scope input adaptor (10-32 jack to BNC p... Add to cart for a quote. Add to Quote. Model: 039A26. Removal tool (for Model 352C23, 352A73) Add to cart for a quote.
LTE 4G/5G Antennas 424x.06-780-Tx - amphenolprocom.com
Input Power: 400 W: Omni Deviation: ± 1 dB: Polarisation: ... 1.5:1: Passive Intermodulation-153 dBc (3rd Order, 2 x Tx @ 43 dBm) Lightning Protection: Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical ...
M6203 SERIES | DC-DC Power Supplies | Power Supplies | Integrated ...
The M6203 military power supply is a rugged single output DC to DC converter which accepts an 220 - 350VDC input voltage range and provides a single DC output from 3.3 to 50V at up to 500W. Custom outputs available upon request and the unit is designed to meet military standards, MIL-STD-810, MIL-STD-461.
Compact Combo Connectors | Wire to Board | Amphenol
Optimum current rating with touch proof; Adequate creepage and clearance with safety; Multiple wire sizes; Power from 14AWG & 10AWG, signal from 26AWG to 20AWG; Proven Interfaces used in different segments; Reliability; Hybrid current capacity; Up to 32A/pin max. for power and up to 5.5A/pin max. for signal pin; Colour coding on housing; Easy ...
PS SERIES PSVD3UU48P600-X VPX DC/DC POWER SUPPLY PSVD3UU48P600-X SERIES ...
- Current Share for VS# Outputs - Input Options: - MIL-STD-704 - MIL-STD-1275 - Protocol - VITA 46.11 - Cyber secure PSVD3UU48P600-X SERIES DC/DC POWER SUPPLY PRODUCT HIGHLIGHTS • VITA 62 COMPLIANT • 3U VPX FORM FACTOR • DC/DC CONVERTER • 6 OUTPUTS • 600W (700W PEAK) • Current Share for VS # Outputs • Input Options: o MIL-STD-704 ...
OSFP - Amphenol CS
§§Operating Current: §§0.5 A per signal contact §§1.5 A per low speed power contact §§Differential Impedance: 100Ω +/- 10Ω ENVIRONMENTAL §§Operating and (Storage) Temperature: -20° to +85° C §§RoHS & Halogen-Free TOOLING INFORMATION §§Configurations: §§1x1, 1x2, 1x4 §2x1, 2x4, 2x6 PACKAGING §Tape and Reel or Tray
Miniature Receiver Power Splitter - amphenolprocom.com
Input VSWR Max. 1.5:1 typ. < 1.3:1 ... DC current Max. 0.25 A No. of channels 2 Mechanical Connection(s) FME(m), 3 pcs. Dimensions 50 x 50 x 21 mm / 1.97 x 1.97 x 0.83 in. Weight Approx. 0.065 kg / 0.14 lb. ORDERING Model Product No. Description Mounting Option: Dual-adhesive pad
Temposonics
Current interrogation pulse Strain (torsion) pulse converter Mechanical strain pulse Movable position magnet Magnetostrictive sensing element (Waveguide) Technical Data Input Measured variables: Position Stroke length: 72, 109, 128, 148, 162, 186, 194, 217, 250 mm Output Analog: 0.1 - 4.9 VDC
10037909 | Amphenol Global Search | Amphenol
10037909 | Amphenol Global Search | Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD
SHAKERS - Wilcoxon Sensing Technologies
A magnetic field is formed as electrical current runs through a wire. As the wire is wound in a coil, this effect is multiplied and can be manipulated by changing the direction ... The force gage references the force acting between the shaker input connection and the test item connection, while the accelerometer senses the acceleration on the ...
n 20 252 4499 c | Amphenol Global Search | Amphenol
20 30 40 50 60-100 200 500 800 1100 1400 1700 2000 Angle (deg) Torque (Nm) Post Yield Zone . PCB LOAD & TORQUE, INC. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Phone: 866-684-7107 Fax: 716-684-0987 Email: ltinfo@pcbloadtorque.com www.pcbloadtorque.com
WIND TURBINE MONITORING SYSTEM - PCB
The system sampled each strain gage input at 5800 samples per second. Benefits of the solution: • Dependable high bandwidth digital telemetry—no interference from EMI, no data drop- ... Pressure transducers, as well as differential Voltages (and Current shunts). R4 . 6 British American Boulevard, Suite 103-F, Latham, NY 12110 USA
Model VO625B11 Industrial ICP® Velocity Sensor Installation and ... - PCB
current circuit), and a capacitor for decoupling (removing the bias voltage) the signal. The current-regulating device is used in place of a resistor for several reasons. The very high dynamic resistance of the diode yields a source follower gain which is extremely close to unity and independent of input voltage.
Data Sheet MXR Analog - temposonics.com
Input Measured value Linear Position measurement Linear Position measurement Stroke length 100…500 mm 109.5 mm, 148.0 mm, 217.3 mm, and 250.1 mm Output Voltage 0.25…4.75 VDC, 0.5…4.5 VDC 0.1…4.9 VDC at +5 VDC supply, ratiometric with V supply Current 4…20 mA – Accuracy Resolution ±0.10 mm ±0.10 mm Linearity < ±0.04 % F.S. ±0.3 mm