Search Results for ip67
RTS6BS16N4SHEC03 Straight plug with endcap, 4 positions, siz
Plug, 4 Position, Female, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing
Automotive | Markets | Amphenol
The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.
TITLE: NOTES: UNLESS OTHERWISE SPECIFIED INSULATION INSERT: PA66,UL94 ...
HOUSING BODY: ZINC DIE CAST, NICKEL PLATED. 2. SPECIFICATIONS: 2.1 CURRENT RATING: 28 AMPS. 2.2 VOLTAGE RATING: 630V AC/DC. 2.3 OPERATING TEMPERATURE: -20°C TO +130°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 6000 VOLTS AC. 2.5 DEGREE OF PROTECTION: IP67 ( MATED CONDITION ) 2.6 DEGREE OF POLLUTION: 3 PER UL840.
DISTRIBUTED POWER & CONTROL - Amphenol Sine
• IP67 (Mated) • Contact Dimensions: 2.0 / 3.6mm • 600 VAC/DC • Connector package exceeds NEC maximum allowable amperage • Operating Temperature: – 20°C to +105°C • E-stop Safety Circuit MotionGrade™ M40 Technical Specifications Number of Contacts 6 (4 Power and 2 Signal) Approvals UL, c(UL) Standard Conformity UL2237
AHDM06-18-14SN Plug, Size 18, 14 positions, Socket, standar
IP Rating: IP67 / IP69K (in mated condition) RoHS Compliant: Yes; Insulation Resistance: 1000 megaohms min. @ 25°C; Mating Cycle Durability: 100; Housing Material: Zinc Alloy, Nickel Plated; Mating Part(s): AHDM04-18-14PN, AHDM04-18-14PR
RT062028PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
RT062028PNH-K Plug Kit, 28 Position, Male, Shell Size 20, with Machined Contacts. Compatible to part # UT062028PH
Puck Low-Profile Tracking Antenna with High Rejection GNSS ... - PCTEL
Dual band, low-profile antenna with high rejection technology. High performance – 26dB LNA gain; Low noise figure < 2.0db. Optimal coverage – GPS L1 and GLONASS L1 frequencies. Industry-leading out-of-band rejection – Via proprietary filtering design. Withstands severe environmental conditions – IP67 compliant design protects against ...
AHDM06-18-21PN Plug, Size 18, 21 positions, Pin, standard s - Amphenol Sine
IP Rating: IP67 / IP69K (in mated condition) RoHS Compliant: Yes; Insulation Resistance: 1000 megaohms min. @ 25°C; Mating Cycle Durability: 100; Housing Material: Zinc Alloy, Nickel Plated; Mating Part(s): AHDM04-18-21SN
AT2PS-CKIT 2 Pin and Socket Plug, Receptacle, Wedge and Cont
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
DuraSwap | Custom Battery Connectors | Swappable Docking Connector
The highly durable, IP67 rated, swappable custom battery connector solutions are offered in 2 power & 6 signal configurations. These connectors are capable of carrying a continuous current of 15A-70A with 10,000 mating cycles.
AHDM06-24-31SR Plug, Size 24, 31 positions, Socket, reduced - Amphenol Sine
IP Rating: IP67 / IP69K (in mated condition) RoHS Compliant: Yes; Insulation Resistance: 1000 megaohms min. @ 25°C; Mating Cycle Durability: 100; Housing Material: Zinc Alloy, Nickel Plated; Mating Part(s): AHDM04-24-31PR, AHDM04-24-31PT
RT062028SNH Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
RT062028SNH Plug, 28 Position, Female, Shell Size 20. Compatible to part # UT062028SH, 192926-0540, G6B2028SN
RJ45 Accessory | Amphenol LTW
RDP-00BFFA-SLM7001. Amphenol LTW’s RJ45 series meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating.
Utilize Waterproof Reverse Polarity SMA Bulkheads in Demanding Environments
Amphenol RF is pleased to expand our versatile SMA product portfolio with additional reverse polarity bulkhead jacks. The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated. This makes them ideal for applications in demanding environments where the ...
CONEC M12x1 Connectors field attachable • A-, B-, D-, X-coded • Crimp ...
The new CONEC M12 field attachable connector with crimp connection offers the appropriate solution and is available in codings A, B, D, and X. The very compact and light design is ideal for applications with low space and weight. 10 Gigabit / s, allowing applications with high data rates to be implemented in an industrial environment.
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm B Code FM2-NBRP-PCB-1. AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm B Code FM1-NBRP-PCB-1.
Shielded Connectors for Industrial Applications - Amphenol CS
Bergstak ® shielded connector with 0.80mm pitch is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. The shielded design of these connectors provides superior EMC performance and significantly reduces coupling inductance leading to excellent electromagnetic compatibility.
RP-TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ...
RF Connector RP-TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC. Downloads. 031-6504 PDF Customer Drawing (Size: 329 kb) 031-6504 IGS 3D Model (Size: 798 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
PowerLok G1 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits.
IP67 RP-TNC ConnectorSeries
IP67 RP-TNC ConnectorSeries. Waterproof IP-Rated and TamperResistant Interface. Amphenol RF offersa wide selection of waterproof IP-rated RP-TNC connectors designed. specifically for use in applications where systems may be compromised through exposure to the elements or external tampering. These products provide strong