Search Results for ip67
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 250 Millimeter Z Key Code (9.84 Inches) Downloads. 095-820-109-XXX PDF Customer Drawing (Size: 349 kb) 095-820-109-25Z STP 3D Model (Size: 1748 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
RJ45 Accessory | Amphenol LTW
RDP-00BFFA-SLM7001. Amphenol LTW’s RJ45 series meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating.
IP67 RP-TNC ConnectorSeries
IP67 RP-TNC ConnectorSeries. Waterproof IP-Rated and TamperResistant Interface. Amphenol RF offersa wide selection of waterproof IP-rated RP-TNC connectors designed. specifically for use in applications where systems may be compromised through exposure to the elements or external tampering. These products provide strong
Sealed & Waterproof - Positronic The Science of Certainty
Features. High reliability. Water and dust ingress protection to IP65 and IP67. Standard and high density in 9 to 104 contact arrangements. Sealed panel mount options with printed circuit board and solder cup terminations. Sealed cable options with prewired or crimp removable terminations. Thermocouple contact options. Variety of accessories ...
ATS06-26SB 26 Position Plug, Socket, Contact Size 20, Keye
IP Rating: IP67 & IP69k (in mated condition) Color: Black; Shape: Rectangular; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min. @ 25°C; Seal Material: Silicone Rubber; Seal Diameter: 1.12 mm (.044") - 2.31 mm (.091") Seal Color: Red; RoHS ...
Amphenol High Voltage Connectors
IP67, IP6K9K (mated) IPXXB (unmated) HVIL o 360 shielding Code: 1/2/3/4 Performance characteristics: Unmating force: ≤ 100N Temperature range: -40°C to+125°C Max. rated voltage: 800V DC Mating cycles: 50 Min. Max. rated current: 16mm2=80A 25mm2=125A Construction:
PowerBOSSlite M35 (1 3/8") - Amphenol Sine
IP67, NEMA 6P: Receptacle Housing: Machined Aluminum, Anodized: NFPA-79: Meeets standards for motor/branch circuits: Short Circuit Rating: 65kA: Single and Dual Rating Specifications. Cable Trunk - Single-rated. PVC insulated #10AWG. Stranded copper (105 x 30) TC-ER Only. UL Listed; FT-4 Flame Rating.
Introducing SP Max: Rugged Power and Signal Connectors
January 6, 2023. We are pleased to introduce SP Max, a family of rugged power and signal connectors made to perform in the most extreme environments. Whether you’re working in military, space, satellite, or commercial air applications, SP Max from Positronic has you covered.
DISTRIBUTED POWER & CONTROL - Amphenol Sine
• IP67 (Mated) • Contact Dimensions: 2.0 / 3.6mm • 600 VAC/DC • Connector package exceeds NEC maximum allowable amperage • Operating Temperature: – 20°C to +105°C • E-stop Safety Circuit MotionGrade™ M40 Technical Specifications Number of Contacts 6 (4 Power and 2 Signal) Approvals UL, c(UL) Standard Conformity UL2237
MagnaMate™ ATHP Series | RADSOK® Power Connectors - Amphenol Sine
Available in 1 and 2 positions. Amphenol Sine Systems’ MagnaMate™ ATHP Series is a rugged, thermoplastic, power connector series featuring the surety and high-performance contact technology of RADSOK®. Designed for various “xEV” applications, MagnaMate™ ATHP is IP67 rated (mated) and available in single or two-pole housings with ...
Cable assembly ordering guide - Wilcoxon Sensing Technologies
6SL / 6SLI* 2 socket, Viton® B boot, IP67 6W 2 socket, molded, IP67, factory assembled 6WR 2 socket, molded, right angle, IP67, factory assembled * I indicates electrical isolation between shield and transducer housing. MIL-C-5015 style Connector options b a Cable assembly ordering guide [email protected] wilcoxon.com Wilcoxon Sensing Technologies
SpeedSplice™ | Field-Serviceable Splicing Solution - Amphenol Sine
Amphenol Sine Systems’ SpeedSplice™ product is our field-serviceable solution which can be used to repair damaged electrical connections. Made of silicone rubber with an IP67 rating, our SpeedSplice™ houses an environmentally-sealed, mated pair of contacts, with an Integrated Contact Retention System, ensuring your repairs will withstand harsh environmental conditions.
MAC800 vibration meter - Wilcoxon Sensing Technologies
MAC800 handheld vibration meter kit. The MachineryMate handheld vibration analyzer displays overall vibration in velocity or displacement with 3 frequency bands based on running speed and 200/800 line spectrum. IP67 rated – rugged, waterproof casing for harsh plant environments. The MAC800 kit includes the meter, an accelerometer with magnet ...
PowerLok G1 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits.
Heavymate Housings - amphenol-sine.com
PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager. Heavymate Housings - • Standard Housings IP65 • Housings in IP67 • Housings in IP68 • EMC Housings • Corrosion ...
RT00128SNHK Square Flange Receptacle, Female, IP67 Sealed Metal Bayonet ...
RT00128SNH-K Receptacle Kit, Square Flange, 8 Position, Female, Shell Size 12, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT00128SH
www.amphenol-sine
IP67 IP69K • MIL-DTL-26482-based Design UV/Corrosion Resistant: Salt Spray Test 500 hours Colored Rings for Visual Identification Available Kits Available ecomate® Aquarius™ - Specifications (See individual datasheets for exact specs) IP Rating IP67/69K (in mated condition) Max. Current Amperage Up to 56A Max. Voltage Rating (AC/DC) 600V
RT062028SNH Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
RT062028SNH Plug, 28 Position, Female, Shell Size 20. Compatible to part # UT062028SH, 192926-0540, G6B2028SN
Connectors | SV Microwave
SV Microwave has over 50 years of proven experience engineering and manufacturing high-quality RF connectors that are capable of providing excellent electrical performance from DC – 110 GHz. Our robust connector catalog includes various series including SMA, 2.92mm, 2.4mm, 1.85mm, 1mm, SMP, SMPM, and SMPS. SV provides RF connectors in a wide ...
ATP Panelmate Section of A Series Thermoplastic Connectors C
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™