Search Results for ip67
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 250 Millimeter Z Key Code (9.84 Inches) Downloads. 095-820-109-XXX PDF Customer Drawing (Size: 349 kb) 095-820-109-25Z STP 3D Model (Size: 1748 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 Millimeter C Key Code (11.81 Inches) Downloads. 095-820-109-XXX PDF Customer Drawing (Size: 349 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series:
www.amphenol-sine
IP67 ingress protection. The MagnaMate™ QL ATHP high-voltage connector system is easy to assemble, cost effective and was developed for use in ancillary units such as air-conditioning, electrical heating systems, or AC/DC converters, and for battery charging applications. QL (Quick Lok) is available in both Black and Orange housings.
Power Connectors | Products | Amphenol
Mini Power 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 9A per pin and wire gauge range from 28AWG-16AWG. It is available in 2 to 24 circuits for dual row.
MA7CAE1700-S3 17 position straight plug, threaded, E type, - Amphenol Sine
MA7CAE1700-S3 17 position straight plug, threaded, E type, clockwise insert, 11-15mm cord grip
Telaire T9602 Humidity and Temperature Sensor
The Telaire T9602 is a unique over molded Relative Humidity and Temperature Probe with IP67 protection. Highly competitive for customers considering designing RH/T products with environmental protection. Available as standard with 1 or 1.8 meter cable and JST connector. IP67 protection – Total protection from dust and immersion up to 1 meter ...
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 1200 ...
RF Cable Assembly TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 1200 inches (30480 mm) Downloads. 095-850-294-XXX PDF Customer Drawing (Size: 277 kb) Ruggedized BNC & TNC Cable Assemblies Datasheet (Size: 156 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
AT06-3S-RJ120BK | 3-Way Plug, Female, 120 OHM Terminating Resistor ...
IP Rating: IP67 (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megohms at 25°C; Seal Material: Silicone Elastomer; RoHS Compliant (Yes/No): Yes; Mating Cycle Durability: >100; Wedge Part #: AW3S-1939 included
SMA Straight Crimp Jack RG-58 Bulkhead 50 Ohm IP67
Description. RF Connector Straight Crimp Jack RG-58 Front Bulkhead 50 Ohm IP67. Downloads. 901-10816 PDF Customer Drawing (Size: 298 kb) IP67 SMA & RP-SMA Panel Mount Bulkhead Jacks Datasheet (Size: 166 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
New Endpoint Antenna, the ProShotG - amphenolprocom.com
The ProShotG is designed for easy mounting and is weatherproof, with IP67 and IK10 ratings. Its omnidirectional pattern and wideband frequency coverage make it perfect for worldwide use. Whether it's for vehicles, industrial settings, cellular modems/routers, or M2M applications, the ProShotG stands out. This antenna is ideal for: Vehicles
PCB Hole Sizes For Compliant Press-Fit Connectors - Positronic
Suggested PCB Hole Sizes For Compliant Press-Fit Connectors (SK6370) Traditionally, tin-lead has been a popular plating for PCB holes for press-fit connectors. However, many PCB hole platings must now be RoHS Compliant. Click here to view or download SK6370 HOLE SIZE FOR RoHS PCB platings. SK 6370, SK6370, 6370.
P30147-Mxxx 6 Position Receptacles featuring Checkmate™, Fem
P30147-Mxxx 6 Position Receptacles featuring Checkmate™, Female Straight, 4 Contact 10AWG x 2 Conductor, 14AWG
Power Connectors | Products | Amphenol
CONEC IP67 Power Bayonet Series The connector series is designed for industrial cable connections with IP67 protection and the bayonet locking allows a quick, simple, and robust connection in harsh environments. The 2-pos. version is mainly designed for DC use up to max. 48 V DC and the 3-pos. version utilizes a premating contact for AC up to ...
Vibration Monitoring in Refinery Applications Under API Standard 670 - PCB
ort to improve safety, increase uptime and quality and reduce risk. A thorough understanding of the standard can facilitate proper. applications.Section 1: Standard 670 Accelerometer Requirements Sections 4 and 5 of Standard 670 stipulates several req. red specifications of acceler. ench flatsSizeMaximum 1” (25.4mm) ø x 2.5” (65 mm) height ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm B Code FM2-NBRP-PCB-1. AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm B Code FM1-NBRP-PCB-1.
RT07128SNHK Jam Nut Receptacle, Female, IP67 Sealed Metal Bayonet ...
RT07128SNH-K Receptacle Kit, Jam Nut, 8 Position, Female, Shell Size 12, with Machined Contacts, Size 16, 18-16AWG. Compatible to part # UT07128SH
RT0W61419PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
RT0W61419PNH-K Plug Kit, 19 Position, Male, Shell Size 14, with Machined Contacts. Compatible to part # UT0W61419PH
HVRC2P30 High Votage Connector
IP67/IP6K9K(mated) 360° shielding Coding: 1/2/3 Standard: LV215 Dimensional characteristics: Plug: Socket ...
The Advantages of Stainless Steel Connectors - Positronic
The Positronic M-24308 D-Sub Connector. To solve this problem, Positronic turned to stainless steel. Stainless steel doesn’t rust, can withstand high temperatures safely, and is a generally strong metal alloy. It also conducts electricity, making it an ideal metal to use for a D-Sub connector. Using stainless steel allowed Positronic to ...
RT00128SNHK Square Flange Receptacle, Female, IP67 Sealed Metal Bayonet ...
RT00128SNH-K Receptacle Kit, Square Flange, 8 Position, Female, Shell Size 12, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT00128SH