Search Results for ip67
CONEC M12x1 Connectors field attachable • A-, B-, D-, X-coded • Crimp ...
The new CONEC M12 field attachable connector with crimp connection offers the appropriate solution and is available in codings A, B, D, and X. The very compact and light design is ideal for applications with low space and weight. 10 Gigabit / s, allowing applications with high data rates to be implemented in an industrial environment.
Puck Low-Profile Tracking Antenna with High Rejection GNSS ... - PCTEL
Dual band, low-profile antenna with high rejection technology. High performance – 26dB LNA gain; Low noise figure < 2.0db. Optimal coverage – GPS L1 and GLONASS L1 frequencies. Industry-leading out-of-band rejection – Via proprietary filtering design. Withstands severe environmental conditions – IP67 compliant design protects against ...
RF INTERCONNECT FOR HARSH - Amphenol RF
• Waterproof IP67/68 sealed solutions ideal for wet environments • Ruggedized products • Quick mating and quick disconnect RF connectors • Customized hybrid solutions supporting RF, signal and power • Blindmate connector systems • Custom cable assemblies and sub-systems Learn more at AMPHENOLRF.COM
PT06A-16-99P | Amphenol Global Search | Amphenol
pt06a-16-26s(023) yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
AHDM06-18-14SR Plug, Size 18, 14 positions, Socket, reduced - Amphenol Sine
IP Rating: IP67 / IP69K (in mated condition) Rohs Compliant: Yes; Insulation Resistance: 1000 megaohms min. @ 25°C; Mating Cycle Durability: 100; Housing Material: Zinc Alloy, Nickel Plated; Mating Part(s): AHDM04-18-14PN, AHDM04-18-14PR
TNC Straight Plug IP67 to TNC Straight Plug IP67 LMR-200 50 Ohm 1 M ARC ...
TNC Straight Plug IP67 to TNC Straight Plug IP67 LMR-200 50 Ohm 1 M ARC (39.37 Inches) Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 095-850-220-XXX PDF Customer Drawing (Size: 256 kb) TNC Plug-to-Plug Cable Assemblies Datasheet (Size: 432 kb) Product Life Cycle.
Circular Connectors SAL - CONEC
In addition to the transmission of analogous and digital signals and data transmission with high bandwidth, the application as supply connector also counts amongst their fields of application. CONEC offers circular connectors in the sizes M8, M12, 7/8″ and Round24. Available are overmoulded connectors, field attachable connectors and sockets.
Hush Covert WiFi Glass Mount Antennas - PCTEL
Suitable for indoor and outdoor installations – IP67 rated, overmolded design; Adaptable – Glass mount installation enables installation inside or outside a vehicle; Applications. Bluetooth, DSRC, WiFi hotspot and Industrial IoT deployments requiring a discreet, low profile antenna solution: Vehicle windows;
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm B Code FM2-NBRP-PCB-1. AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm B Code FM1-NBRP-PCB-1.
P30142-Mxxx 6 Position Double-ended Cable Assembly featuring
Rating: Dual-rated. Temp Range: -20°C to 105°C. Thermal Shock: Per MIL-STD-202 Method 101. Vibration Resistance: Per MIL-STD-202 Method 101. Voltage: 600. QUANTITY. REQUEST A QUOTE. Description. 6 Position Double-ended Cable Assembly featuring Checkmate™, Male Straight-Female Straight, 8 AWG, PVC Jacket, Dual-rated, Black.
IP67 RP-TNC ConnectorSeries
IP67 RP-TNC ConnectorSeries. Waterproof IP-Rated and TamperResistant Interface. Amphenol RF offersa wide selection of waterproof IP-rated RP-TNC connectors designed. specifically for use in applications where systems may be compromised through exposure to the elements or external tampering. These products provide strong
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
132147-47. Find In Stock & Buy Now. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
www.amphenol-sine
IP67 IP69K • MIL-DTL-26482-based Design UV/Corrosion Resistant: Salt Spray Test 500 hours Colored Rings for Visual Identification Available Kits Available ecomate® Aquarius™ - Specifications (See individual datasheets for exact specs) IP Rating IP67/69K (in mated condition) Max. Current Amperage Up to 56A Max. Voltage Rating (AC/DC) 600V
MagnaMate™ ATHP Series | RADSOK® Power Connectors - Amphenol Sine
Available in 1 and 2 positions. Amphenol Sine Systems’ MagnaMate™ ATHP Series is a rugged, thermoplastic, power connector series featuring the surety and high-performance contact technology of RADSOK®. Designed for various “xEV” applications, MagnaMate™ ATHP is IP67 rated (mated) and available in single or two-pole housings with ...
Shielded Connectors for Industrial Applications - Amphenol CS
Bergstak ® shielded connector with 0.80mm pitch is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. The shielded design of these connectors provides superior EMC performance and significantly reduces coupling inductance leading to excellent electromagnetic compatibility.
Amphenol High Voltage Connectors
IP67, IP6K9K (mated) IPXXB (unmated) HVIL o360 shielding Coding: 1/2/3/4 Standard: LV215 Dimensional characteristics: Plug: Socket (type1): Created Date:
C360 G01 141 E2 Radsok® housing for click|fit, 6mm contact,
Operating Temperature: -40°C to +125°C. Protection: IP67 side wall to side wall; IP20 Radsok. Rated Voltage: < 60V DC, < 25V AC. Termination: Crimp. Type: Wall bushing housing. Wire Gauge: 10 - 16mm² (Radsok) Contact Size: 6mm. cable diameter: 10-16 mm². Mating Part (s): N 02 060 6164 002.
Revised Jan-23-2013 Sealed Industrial Ethernet Circular IP67 ... - CONEC
4 Assembly of the RJ45 Plug Housing. Depress the locking tab of RJ45 Plug and align it with the wide slot of the plug housing shown in Detail A of Figure 4-1. Gently pull the cable until the plug is fully seated. Hold the plug in position and rotate the cable fitting until tightened to a torque of 2.27 Nm (20 lb-in).
Heavymate Housings - amphenol-sine.com
PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager. Heavymate Housings - • Standard Housings IP65 • Housings in IP67 • Housings in IP68 • EMC Housings • Corrosion ...