Search Results for ip67
Industrial Cable Assemblies - Amphenol TPI (ATPI)
Specifications IP67, IP6k9k or customer specification Vibration and/or flexing cycles Resins available up to 200 deg C operating temperature Build to Print or Design assistance services
MAC800 vibration meter - Wilcoxon Sensing Technologies
MAC800 handheld vibration meter kit. The MachineryMate handheld vibration analyzer displays overall vibration in velocity or displacement with 3 frequency bands based on running speed and 200/800 line spectrum. IP67 rated – rugged, waterproof casing for harsh plant environments. The MAC800 kit includes the meter, an accelerometer with magnet ...
PowerBOSSlite M22 (⅞) - amphenol-sine.com
PowerBOSSlite M22 (⅞) - Downloadable CatalogSPECIFICATIONS Temperature Range -20°C to +90°C Single-rated/-20°C to +105°C Dual-rated Contact Plating 5µ
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 50 Millimeter Z Key Code 095-820-109-05Z Find In Stock & Buy Now
AT04-6P-PM16 6 Position Receptacle, Pin, Panel Mount, Self-T
Contact Type (Pin/Socket): Pin. Color: Grey. Seal Diameter: 1.35 mm (.053 in) - 3.05 mm (.120 in) IP Rating: IP67 (in mated condition) Operating Temperature: -55°C to +125°C. Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC. Insulation Resistance: 1000 megaohms min. @ 25°C.
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 6 Inches
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 6 Inches (152 mm) Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery.
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 1200 ...
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 1200 inches (30480 mm) 095-850-294L100 Find In Stock & Buy Now
TNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm IP67
Description RF Connector TNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm IP67 Downloads Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6683 PDF Customer Drawing (Size: 162 kb)
AC Threaded - Amphenol Industrial Operations
The AC Threaded series is a commercial adaptation of the widely used MIL-DTL-5015 connector, a staple in military and industrial applications for years. This
RT0W61626SNHK Plug, Female, IP67 Sealed Metal Bayonet Coupling ...
RT0W61626SNH-K Plug Kit, 26 Position, Female, Shell Size 16, with Machined Contacts. Compatible to part # UT0W61626SH-Plug Kit, 26 Position, Female, S
AT6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and
SPECIFICATIONS: Amperage: 13A AWG: 16-20 Color: Grey / Green Contact Size: 16 Contact type: Pin & Socket Dielectric Value: 1500V minimum Housing Material: Thermoplastic Insulation Resistance: 1000 megohms at 25°C IP Rating: IP67 Mating Cycle Durability: >100 Positions: 6-Way Seal Material: Silicone Rubber Temperature Range: -55°C TO +125°C
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead IP67 Extreme ...
Find In Stock & Buy Now. BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead IP67 Extreme Exposure. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
IP67 RJ45 Panel mounted Receptacle – Square flange - CONEC
The new RJ45 IP67 connectors supplement the product portfolio by a variant with square flange to be used for front and back panel mounting for thicknesses up to max. 3.2 mm. Gasket and mounting hardware are available as accessories.
E type, Normal Key - Amphenol Sine
NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS’Y: 3) Note reference =X44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com. Amphenol. FLANGE MOUNT,PIN CONTACT KIT,M23A,RECEPTACLE,17POS,E TYPE. B MA1LAE1700-KIT A2.
RJ45 Accessory | Amphenol LTW
Amphenol LTW’s RJ45 series meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating.
Space Connectors - Positronic The Science of Certainty
Space connectors are utilized within the electronic equipment used in space applications, whether on a spacecraft or a satellite.
EazyPwr | Custom Power Connectors | Field Installable | Outdoor ...
Amphenol’s EasyPwr solutions are custom power connectors that are field installable. These IP69k connectors are water-resistant and withstand harsh environmental conditions. It provides a current rating up to 80A at 12V.
C:\Users\jhead\Desktop\C-AT04-6P-PM05-A1.dwg - Amphenol Sine
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION )
M40 Series Connectors - Amphenol Sine
Amphenol Sine Systems MotionGrade M40 Power Solution Connector Systems are designed to excel in performance and reliability in our customers' most demanding environments. Our innovations and experience as an industry leader in connector technology and total interconnect solutions allow us to offer such features as our FlexGrip Backshell System.
AT04-12PA-P026 12-way receptacle, (2) 6 pin busbar=39 amps,
SPECIFICATIONS: No. of Positions: 12 Amperage: 39 A IP Rating: IP67 (in mated condition) Volts: 250 V Plating: Nickel Contact Material: Copper Alloy Gender: Male Color: Grey Operating Temperature: -55°C to +125°C Housing Material: Polyamide (PA) Seal Material: Silicone Rubber Dielectric Value: Less than 2 milliamps current leakage @ 1500 V AC