Search Results for ip67
TNC Straight Crimp Jack Times LMR-200 Belden 7807A 50 Ohm IP67 ARC
RF Connector TNC Straight Crimp Jack Times LMR-200 Belden 7807A 50 Ohm IP67 ARC. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6505 PDF Customer Drawing (Size: 147 kb) 031-6505 STP 3D Model (Size: 362 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Distributor Inventory - Positronic The Science of Certainty
Distributor Inventory. Use the search field below to lookup available inventory from our participating distributors. Choose preferred region: Americas Europe Asia. This inquiry will search Positronic distributors' stock. Use this inquiry to search on a maximum of 3 part numbers simultaneously. Enter Positronic Part Number (s):
RT0W61832PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
RT0W61832PNH-K Plug Kit, 32 Position, Male, Shell Size 18, with Machined Contacts. Compatible to part # UT0W61832PH
MUSBR Series Rugged USB Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. IP67 environmental sealing protects against water and dust.
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm ...
RF Cable Assembly TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 600 inches (15240 mm) Downloads 095-850-295-XXX PDF Customer Drawing (Size: 412 kb)
RF INTERCONNECT FOR HARSH - Amphenol RF
• Waterproof IP67/68 sealed solutions ideal for wet environments • Ruggedized products • Quick mating and quick disconnect RF connectors • Customized hybrid solutions supporting RF, signal and power • Blindmate connector systems • Custom cable assemblies and sub-systems Learn more at AMPHENOLRF.COM
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
242125-10. Find In Stock & Buy Now. N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Amphenol High Voltage Connectors
IP67, IP6K9K (mated) IPXXB (unmated) HVIL o 360 shielding Code: 1/2/3/4 Performance characteristics: Unmating force: ≤ 100N Temperature range: -40°C to+125°C Max. rated voltage: 800V DC Mating cycles: 50 Min. Max. rated current: 16mm2=80A 25mm2=125A Construction:
M Series Motion Connectors | Industrial Connectors and Cable Assemblies
All M23 and M40 products are IP67 rated. Ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical and automation environments where control signal transmission or power are required in a robust and compact delivery system. Standard power insert arrangements from 6-9 positions, up ...
Amphenol High Voltage Connectors
IP67, IP6K9K (mated) IPXXB (unmated) HVIL 360o shielding Coding: 1/2 Standard: LV215 Dimensional characteristics: Plug: Socket (type1): Created Date:
Secure and Protect Your System with IP67 TNC and RP-TNC Tamper ...
Waterproof sealed solutions are engineered to protect your application from outside elements and are fully tested to IP67 specifications in the mated and unmated condition. RF lines are designed to meet interface performance specifications, with the addition of internal and external sealing features. IP67 products are suited for a number of ...
N-Type Straight Bulkhead Jack IP67 to N-Type Straight Plug IP67 LMR-400 ...
N-Type Straight Bulkhead Jack IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 2 M ARC (78.74 Inches) Downloads 095-909-174-XXX PDF Customer Drawing (Size: 345 kb)
P30307-XX 6-Way Receptacle to RJ45 8-Way Receptacle - Amphenol Sine
AT06-6S-MM01 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-6S-CE01, 934454102
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
132377-11. Find In Stock & Buy Now. SMA St Cr Jack 1.13mm Micro-Cable Blkd 50 Ohm IP67. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
F-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm IP67
RF Connector F-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm IP67. Downloads. 531-40167 IGS 3D Model (Size: 1297 kb ) 531-40167 PDF Customer Drawing (Size: 134 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to)
RT061412SNHK Plug, Female, with Radsock® Technology, IP67 Sealed Metal ...
RT061412SNH-K Plug Kit, 12 Position, Female, Shell Size 14, with Machined Contacts. Compatible to part # UT061412SH
e-Mobility Applications | On-Board Charger, Cell Connection Systems ...
IPC-M350 is an ideal connector solution for battery interconnects, eMobility charging, and other DC power distribution applications. Amphenol's BergStak® 0.40mm is a compact board-to-board connector on 0.40mm pitch with stack heights of 1.5mm and 4.0mm with 10 up to 100 positions.
MagnaMate™ ATHP Series | RADSOK® Power Connectors - Amphenol Sine
Available in 1 and 2 positions. Amphenol Sine Systems’ MagnaMate™ ATHP Series is a rugged, thermoplastic, power connector series featuring the surety and high-performance contact technology of RADSOK®. Designed for various “xEV” applications, MagnaMate™ ATHP is IP67 rated (mated) and available in single or two-pole housings with ...
RP-TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ...
RF Connector RP-TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC. Downloads. 031-6504 PDF Customer Drawing (Size: 329 kb) 031-6504 IGS 3D Model (Size: 798 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
N-Type Straight Solder Jack RG-405 .086-inch Conformable Bulkhead 50 ...
082-6766. Find In Stock & Buy Now. N-Type Straight Solder Jack RG-405 .086-inch Conformable Bulkhead 50 Ohm IP67. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.