Search Results for iphone 15 pro 128gb ราคา
SERIES 15 Archives - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
ProMobile - AMPHENOL PROCOM
ProFin ProFinPlus ProNexus ProConnect ProConnectPlus ProEdge 4G/5G UHF/ VHF UHF Built-in. UHF & VHF whip option UHF & VHF whip option
DA15P364TXLF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 15 Way Pin Vertical, without Accessory.
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Professional • Focus • Cooperation - Amphenol CS
Contact US Vietnam factory Shenzhen factory XGIGA Communication Technology Co.,ltd Factories: Sales Office Tel. : +1 408-321-0600 www.amphenol-cs.com
tvps00rf-15-4p | Amphenol Global Search | Amphenol
TVPS00RF-15-4P | Amphenol Global Search | Amphenol 2 in 1 solution. Key features. Derived from MIL-DTL-38999 series III. All-in-one product: time saving during order and installation. Lentgh & weight savings: Average -50% savings (both weight & length) vs standard plug with TV35 backshell. Available for both plugs & receptacles.
1215158@18p2p | Amphenol Global Search | Amphenol
Model 352C03:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn.
AHSE 1孔非屏蔽防水线端母端连接器 - 汽车智能互联连接器与线束-产品中心 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
AT16-15PA-PM11 15 Position Panel Mount Receptacle with Flan - Amphenol Sine
AT16-15PA-PM11 15 Position Panel Mount Receptacle with Flange and End Cap, Pin, (2 x Size 12 / 13 x Size 16 Contacts) Keyed A, Reduced Diameter Seal, Gray. $0.00. Panel Mount Receptacle. PART NUMBER: AT16-15PA-PM11. Datasheet: View / Download. 15. Rectangular / Other. 69. 25. Plastic. SPECIFICATIONS:
PERFORMANCE SPECIFICATION ENDEVCO® ACCELEROMETER Model ( 7290GM5 -XXX Y ...
(Measured with 15 Vdc excitation) Measured at 10 g and 100Hz for the -10, -30 -50, -100 and -200 7.2 TRANSVERSE SENSIVITY Measured at 1 g 7.3 FREQUENCY RESPONSE Measured at 1g, 1 to 100 Hz for the -2, -5 ...
Vibration Shakers | PCB Piezotronics
The 2004E and 2007E miniature shakers, as well as the SmartShaker™, offer a 10-32 threaded mounting surface which allows for stinger or test article attachment. The 2500E shaker offers a 6 in (15.2 cm) diameter platform with higher force capability to test larger, heavier payloads.
Ring/Under Bolt Temperature Probe - Gemeco
NMEA 2000 Ring/Under Bolt Temperature Probe (DCM100 & TMP100 Accessory)
MB5RJN15H01 15 Position Flange Mount Receptacle - Amphenol Sine
No. of Positions: 15 Max Current: 1.2A Earthnet, 1.2A Signal, 30A Power Voltage: 30V Earthnet, 30V Signal, 630V Power Temperature Range:-20°C to 130°C Protection: IP67 Housing Body: Zinc Die Cast, Nickel Plated Insulation Inserts: PA66, UL94 V0 Sealing Material: Dupont Viton® Minimum mating cycles: >500 Mating Part(s): MB5CKN15H00-S1,MB5CKN15H00-S2,MB5CKN15H00-S3
Amphenol CS-DSSMDB15MM-010 15-Pin (DB15) Standard Shielded D-Sub Cable ...
Buy 10ft Amphenol CS-DSSMDB15MM-010 Cables Direct from the Factory at Cables on Demand. Amphenol 15-pin (DB15) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre-terminated to DB15 male d-sub ...
Power Monitors PRO-PM1-900 - AMPHENOL PROCOM
PRO-PM1-900: 210001311: Add to quote: Mounting details. All dimensions are given in mm [in.] Related products. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality on the market. See our collection.
LTE 4G/5G Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
APXVBBL15H 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 14 17.2 18 15.7 18.2 Cross Polar Discrimination Over Sector dB 15 14.5 10.1 4 0.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 25.4 24 23 20.7 15 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation dB 26 Interband Isolation dB 28 Specifications follow BASTA guidelines.
ABS Coaxial Cable Product Type: TX15A60-V (CATVR) Black
Series 15 Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Bonded APA Laminate Shield 60% Aluminum Braid Black PVC Jacket NEC 820 CATVR Listed Cable Ordering Information Part Number Description NEC / CSA Listing 015S60V05BK2710000R1 TX15A60-V (CATVR) Black NEC 820 CATVR Characteristics Material Detail inches mm
Hybrid Combiners PRO-PHY150-4DI - AMPHENOL PROCOM
The PRO-PHY series of hybrid combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna. All hybrid combiners are suitable for 19” rack mounting. Dual isolators fitted as standard. A range of racks and cabinets are available. Option: Maximum input power of 50 W (PRO-PHY…4DI-50) or
ABS Coaxial Cable Product Type: TX15AT77-V (CATVR) Black
Series 15 Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Bonded APA Laminate Shield 77% Aluminum Braid APA Laminate Shield Black PVC Jacket NEC 820 CATVR Listed Cable Ordering Information Part Number Description NEC / CSA Listing 015T77V05BK2710000R1 TX15AT77-V (CATVR)