Search Results for iphone 15 pro 128gb ราคา
PRO-LP 450
Approx. 0.15 kg / 0.33 lb. Mounting: 3.2 mm dia. (4 holes) Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. ... Ordering Designations. Model Product No. PRO-LP 450: 200001279: Add to quote: Related products. Receiver Multicouplers. RF Receiver Multicouplers small size 1HU by Amphenol Procom are delivered in 4 ...
PRO-DIPX 80/88-...
133 x 80 x 31 mm / 5.24 x 3.15 x 1.22 in. (incl. connectors and flanges) Weight: Approx. 0.38 kg / 0.84 lb. Mounting: 4.3 mm dia. (4 holes) Environmental; Operating temperature range ... PRO-DIPX 80/88-BNC(f) 200002671: Add to quote: Typical Response Curves. INSERTION LOSS [dB] PORT ATTENUATION [dB] Mounting details. All dimensions are given in ...
Hybrid Combiners PRO-PHY150-2DI - AMPHENOL PROCOM
The PRO-PHY series of hybrid combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna. ... 400 x 483 x 89 mm / 15.75 x 19.02 x 3.5 in. Weight: 35 W : Approx. 5.7 / 12.56 Ib. 100 W : Approx. 6.8 kg / 14.99 Ib. Environmental; Operating temperature range-30 °C to +60 °C:
Single and Dual Isolators for the 150 MHz Band - AMPHENOL PROCOM
The standard 15 W dummy load can easily be interchanged to other values, if the reverse power is expected to exceed 15 W. Tunable within the frequency range. The isolators have black coating to prevent corrosion. SPECIFICATIONS Electrical Model PRO-IS-150-S1 PRO-IS-150-D1 Frequency 145 - 175 MHz Max. Input Power 150 W Insertion Loss < 0.5 dB ...
Kaye ValProbe Temperature / Humidity Logger
Concordo que meus dados do formulário de contato serão coletados e processados para responder a minha solicitação. Você pode solicitar a exclusão de seus dados a qualquer momento por e-mail kayedataprotection@amphenol-sensors.com.Você pode encontrar informações detalhadas sobre o manuseio de dados do usuário em nosso data protection declaration
Whip Antennas MH 1-LXR - AMPHENOL PROCOM
Bendable section in mount for adjustment of whip (tiltable 15° by hand). Installation with access from the outside only (requiring an 18 mm dia. hole). Specifications. Electrical; Model: MH 1-LXR: Frequency: Tunable by cutting within : 144...175 MHz (Also applicable : 175...480 MHz) Antenna Type: Mobile whip antenna: Max. Input Power:
Model 356A15/1000 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
015T77E00BK291SFT0R1 - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
pan6432 | Amphenol Global Search | Amphenol
Search Results for pan6432 602 GB Series CE19 - Amphenol Where connectors to Pattern 602 or 602GB number systems are required 'to be supplied' with accessories, or to other special requirements, the appropriate Amphenol Condition for Pattern 602 or Deviation for 602GB, as shown below, should always be quoted. e.g. 6020-18-32 PN Amphenol Cond 2
Portable Antennas - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Hybrid Combiners PRO-PHY150-5DI3 - AMPHENOL PROCOM
The PRO-PHY series of hybrid combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna. All hybrid combiners are suitable for 19” rack mounting. Dual isolators fitted as standard. A range of racks and cabinets are available. Option: Maximum input power of 35 W (PRO-PHY150-5DI3-35)
WBV065X15Fx00 - Amphenol Antenna Solutions
WBV065X15Fx00 - Amphenol Antenna Solutions ... WBV065X15Fx00
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
Duplex Filters DPF 4/6-HX-150 - AMPHENOL PROCOM
The DPF 4/6-HX-150 is a six-cavity high-power mobile or base station duplexer for the 68 - 88 MHz band. This type of filter uses six large 40 x 40 mm cavities, all equipped with 3.5 mm silver-plated helical resonators, 19 mm diameter.
MM-Mount - MiniMag - AMPHENOL PROCOM
Small, low-profile magnetic mount intended to carry short mobile antenna whips (height below 60 cm). Full compatibility with the X-mount, i.e. all X-type whips can be used on the MM-Mount.
6-Channel Hybrid Combiner for 35, 50 or 100 W - AMPHENOL PROCOM
100 W : Approx. 15 kg / 33.07 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. PRO-PHY150-6SI3-35 Contact for product no. PRO-PHY150-6SI3-50 Contact for product no. PRO-PHY150-6SI3-100 Contact for product no. PRO-PHY150-6SI3 Page: 1 of 2 Last edited: 2024/03/14
Cavity Combiners PRO-CAV130-2 - AMPHENOL PROCOM
The PRO-CAV series of cavity combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna. ... (482.6 x 488.15 x 765 mm) / 19 x 19.22 x 30.12 in. Weight: Approx. 16.55 kg / 36.49 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability:
Alarm box used for detecting high VSWR in antenna systems. PRO-REL-12V
PRO-AREL1-12V is an alarm box used for detecting high VSWR in antenna systems. The PRO-AREL1-12V is connected to a power monitor, e.g. PRO-PM2-2/70 25W, and this will enable you to adjust the power monitor so that the PRO-AREL1-12V gives an alarm signal at e.g. VSWR 2:1 at a certain frequency/power.
Braided Cables RG 58 A/U-L FME Cables - AMPHENOL PROCOM
The applied RG 58 A/U-L FME coaxial cables are special Procom-designs having a very low loss for RG 58 standard type coaxial cable (below 0.5 dB per m at 900 MHz) and a very precise 50 Ω characteristic impedance.
DX900 Multilog Smart™ Electromagnetic Speed Sensor, Plastic Housing ...
Electromagnetic Speed. Say goodbye to the paddlewheel and hello to Smart ™ Sensor technology. The DX900+ uses electromagnetic technology to accurately measure dual-axis speed through water plus immediately calculate leeway travel.