Search Results for iphone 15 pro 128gb ราคา
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Differential and absolute 15, 30, 70, 150, 300 psig / psia Absolute only 1000, 1500, 3000, 5000, 10000, 15000 psig Maximum Pressure 2 x pressure, 5000-10000 psi Maximum Pressure 3 x pressure, 5-3000 psi Environmental Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F
Telaire T3000 Series CO2 Sensors
15 – 15 VDC ±10% 24 - 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Range See Ordering Information for calibrated ranges Resolution Minimum 10bit or analog equivalent Accuracy Single Wavelength (0~2,000 ppm as example) • 400-1250 ppm ±30 ppm or 3% of reading,
Single band, panel antenna with fixed electrical tilt
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal | 850 MHz 0° | Vertical | 850 MHz 2° | Vertical | 850 MHz 5° | Vertical | 850 MHz BXA-70090-6CF-EDIN- X Single Band | Panel Antenna | X-Pol | 90° | 14.6 dBi | Fixed Tilt . Created Date ...
NTC Leadless Chips - amphenol-sensors.com
0.085 in (0.63 mm x 0.63 mm to 2.15 mm x 2.15 mm) available • Not suitable for immersion in fluids or high humidity NTC Type NDU • Designed for accurate temperature measurement, control and compensation • Tight tolerances on resistance and B value • Operation up to 311°F (155°C) with excellent stability • Small body size
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
15.2 24 30.1 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge awm-6s 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com amphenol materials list size process specifications: material specifications: unless otherwise specified
Model TLD356A01/NC Triaxial, lightweight (1.0 gm) miniature, ceramic ...
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 CABLE TERMINATION W/TEDS OPTION 2 1 8 2 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS
Enviroterm Sdn. Bhd.
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
1 5/8" Air Dielectric Plenum | Low Loss & High Power Rating Cable
15.8 (1) 20.4 (1) 30 results found Compare 2HB12-50JPLR DragonSkin 1/2" Fire-Resistant UL 2196 Certified Standalone Coaxial Cable, Meets NFPA 72 & NFPA 1221 Survivability, Maintains In-Building Communications During Fires, Made in the USA Compare. Quick view Close quick view Buy now ...
LUMINUS - Amphenol-Air LB
size 12 15 lbs Contact Retention (minimum) size 22 10 lbs size 20 15 lbs size 16 25 lbs size 12 30 lbs. Visit amphenolpcd.com r mre inrmatin Part Numbering-Twist & Lock * Available at extended lead times # of Positions. Contact : Size: Shell Size Key: Color: Plug P/N: Inline Receptacle : P/N Circular : Receptacle P/N Square Receptacle : P/N ...
Amphenol
Shells / Gehäuse / Boitiers 12 - 15 Bulkhead / Schottdurchführungen / Traversée de cloison 16 Backshells / Endgehäuse / Raccords 17 - 19 Accessories / Zubehör / Accessoires 20 - 21 Polarization / Kodierung / Polarisation 22 Technical information / Technische Daten / Caractéristiques techniques 23 - 24
B150 Medium Chirp, 300W, 20° Tilt, Navico 9-Pin, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 300 W of power with a maximum depth of 183 m (600') Medium frequency: 95 to 155 kHz;
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
CHT cylinder head temperature sensor
15 seconds (liquid to liquid) Temperature Accuracy ± 1.77% @ 25°C ± 2.0% @ 100°C Lead Material Dual copper conductor, Polyurethane outer jacket Weight: ~16 grams Connector Yazaki - 7283-5558-10 Mating Connector Yazaki - 7282-5558-10 Resistance vs. Temperature Data Resistance = 2040 Ohms at 100.00 °C Rtol. @ 25°C 5.0% Temp
B164 50/200kHz, 1kW, 12° Tilt, Navman 6-Pin, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800')
SS164 50/200kHz, 1kW, 0° Tilt, Navman 6-Pin, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800')
Telaire CO2 Zone Ventilation Control In Buildings Application Note
ventilation rate (e.g. 15 cfm/person) times the number of occupants in the building (the design ventilation rate). There is no real control in this approach. The system is designed, and a fixed ventilation rate is set or controlled by dampers for the life of a building. In some cases airflow may be measured and regulated
NTC Thermistors Type RL14 - amphenol-sensors.com
RL1406-5506-120-K 10K D12.0 4356 0.150 3.81 6.0 15 Type Number Ro@25°C Material Beta B δ τ Ω Systems 25/85 in mm ...
Vulko-Wrap Insulating Tape - TPC Wire
general instructions splice configurations www.tpcwire.com • headquarters 9600 valley view rd, macedonia, ohio 44056 usa 800-521-7935 • fax 866-528-2930 • canada 800-545-0122 • mexico 001-877-283-1696
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and