Search Results for iphone 15 pro 128gb ราคา
FAQ - Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
Maretron | Volts/Amps/Circuits - gemeco.com
Maretron Volts/Amps/Circuits. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
NTC Leadless Chips - amphenol-sensors.com
0.085 in (0.63 mm x 0.63 mm to 2.15 mm x 2.15 mm) available • Not suitable for immersion in fluids or high humidity NTC Type NDU • Designed for accurate temperature measurement, control and compensation • Tight tolerances on resistance and B value • Operation up to 311°F (155°C) with excellent stability • Small body size
KAYE - Thermal Validation System & Environmental Monitoring
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Giriş Yap - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Products - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Kaye Thermocouple Sensors
Kaye ValProbe RT {Visão Geral} Kaye ValProbe RT {Estação Base} Kaye ValProbe RT {Sensor de Temperatura Flexível} Kaye ValProbe RT {Sensor de Temperatura Maleável}
Model TLD356A01/NC Triaxial, lightweight (1.0 gm) miniature, ceramic ...
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 CABLE TERMINATION W/TEDS OPTION 2 1 8 2 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS
Vulko-Wrap Insulating Tape - TPC Wire
general instructions splice configurations www.tpcwire.com • headquarters 9600 valley view rd, macedonia, ohio 44056 usa 800-521-7935 • fax 866-528-2930 • canada 800-545-0122 • mexico 001-877-283-1696
Enviroterm Sdn. Bhd.
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
NTC Type HTP Series - amphenol-sensors.com
L 15 M 20 N 25 P 30 Q 40 R 50 S Non-standard (consult factory) HTP - ____ - ____ - ____ - ____ - ____ Typical model number *The zero-power resistance at 257°F (125°C), expressed in Ω, is identified by a three digit code number. The first two digits represent significant figures, and the last digit specifies the number of zeros to follow. ...
main | Glomex | Cable Seals - gemeco.com
Glomex Cable Seals. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
S'identifier - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
RF Filters | For VHF/UHF radio systems | Amphenol Procom
View our full range of RF Filters covering Duplexers, Diplexers, and various Pass Band and Pass Reject Filters and many more from Amphenol Procom. Learn more.
B175 High Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth;
ST850 Speed and Temperature Sensor, Plastic Housing, No Connector
The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile, plastic thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
AcquaLink® 7" TFT Display - Gemeco
The full 24 bit / 16 mio colors optically bonded IPS displays feature transmissive layer technology for unprecedented and unsurpassed readability even in direct sunlight.
CHT cylinder head temperature sensor
15 seconds (liquid to liquid) Temperature Accuracy ± 1.77% @ 25°C ± 2.0% @ 100°C Lead Material Dual copper conductor, Polyurethane outer jacket Weight: ~16 grams Connector Yazaki - 7283-5558-10 Mating Connector Yazaki - 7282-5558-10 Resistance vs. Temperature Data Resistance = 2040 Ohms at 100.00 °C Rtol. @ 25°C 5.0% Temp
NovaSensor P111 Medium Silicon Pressure Sensor Die
Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar) Maximum Overpressure 2X rated pressure Electrical @ 72°F (25°C) unless noted Excitation 1.0 mA 10 VDC Maximum Input Impedance 5000 ±20% Ω Output Impedance 5000 ±20% Ω Environmental Temperature Range Operating -40 to 257 °F (-40°C to 125°C)