Search Results for iso 2709
Quality System Certifications | PCB Piezotronics
Assurance of quality system conformity is provided by certifying bodies and through our internal auditing system. In addition, our system remains compliant with obsolete or superseded standards such as: ISO 10012-1 (former MIL-STD-45662A), Guide 25, MIL-Q-9858 and MIL-I-45208.
Statements and Certifications - Amphenol Aerospace
ISO Certification View Download. Supplier Terms View Download. RoHS Certification View Download. Facility Approval View Download. Conflict Minerals Statement View Download. decaBDE-Free Certification View Download. ODS Class I, II Certification View ...
Fundamentals of Signal Integrity - Amphenol CS
By analyzing the frequency domain spectrum simulated from the Transform, we learn to discover and alter the composition of the carrying channel so that the interferences can be made minimal.
Norms & Guidelines
All listed guidelines/standards/ organizations do not claim to be exhaustive. We regularly update this page to stay as current as possible with the constantly changing standards and regulations.
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Busbar Construction: Lamination Insulation Material Choice Material Cost Colors Properties Temp Index Notes Mylar Low Clear White UL 94V-2 Coating 105°C
Minitek® Pwr PICPWR OCP® Connector System | Wire To Board Connectors ...
This new introduction PICPWR 2x6+12SB or 2x3+6SB auxiliary power connector and cable assembly supports the 864W (2x6) / 486W (2x3) power distribution within the HPM and to/from peripheral subsystems to HPM or peripheral subsystems.
Industry Standards | Amphenol
Explore the popular standards associated with the major industries and markets: This section addresses standards associated with server/storage applications. These define multiple parameters from data rates and performance of component devices to interconnect form factors.
Product Compliance Center - Amphenol RF
In compliance with California’s Proposition 65 (Prop65) legal regulation, officially named the Safe Drinking Water and Toxic Enforcement Act of 1986, all companies selling or distributing consumer products in or into California are required to inform consumers of possible exposure to chemicals listed by the State of California as being known to ...
Title: Quality Manual QP 1.02 - Amphenol Alden
Amphenol Alden uses a process approach when developing, implementing and improving the effectiveness of the quality management system. The objective is to meet customer and regulatory requirements while ensuring customer satisfaction.
Certifications - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Material Compliance (ROHS, REACH, IMDS, CDX...) Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.
Downloads - Amphenol Automotive
Therefore, we comply with the questionnaire on information security of the German Association of the Automotive Industry (VDA ISA). The assessment was carried out by an audit provider, in this case the TISAX audit provider DQS GmbH. The results can be reached exclusively via the ENX portal: https://portal.enx.com/en-US/TISAX/tisaxassessmentresults/
PowerGenFamily - Amphenol Sine
Amphenol Sine Systems’ PowerGen™ Family of high-voltage connectors are designed to deliver a robust, adaptable solution while providing maximum power in extreme temperature and vibration environments.
Quality Assurance - Amphenol PCDAmphenol PCD
Amphenol Pcd has a strong focus on quality, and is accredited to both the AS9100:D:2016 and ISO 9001:2015 quality assurance standards and maintain MIL-STD-790 through the US government. ISO 9001:2015 is an international standard Published by the International Organization for Standardization.
Standards Enabling the Automotive Industry - Amphenol CS
Amphenol ICC provides high speed I/O connectors like HSD, HSBridge, NETBridge™, USB 3.0/2.0 and HDMI Type E, validated to USCAR specifications and LVDS protocol in such automotive designs to meet technological advancements.
9001 | Amphenol Global Search | Amphenol
ISO 9001 is the world’s most widely recognized standard for quality management systems. The company’s facilities in Bloomingdale, Illinois; Germantown, Maryland; and Tianjin, China each passed independent audits to upgrade their certification from the previous ISO 9001:2008 standard.
Quality and Certifications - Amphenol Ltd
Amphenol Ltd operates in compliance with the leading industry standards and certifications in quality, safety and sustainability. The company has a customer-focused quality management system based on ISO 9001, EN9100 and is committed to meet customer expectations of Zero Defects, AS13000 standardisation and AS9145 APQP.
DuraMate™ AHDP Isobus Implement IBIC Series - Amphenol Sine
Engineered with durable high-grade plastic construction, featuring #8 power contacts for 6/10/16mm² wire gauge and also offers #12 and #16 machined and stamped contacts. Features. Applications: Connection between tractor and implement; Standardized connection according to ISO 11783-2.
LEV Charging Connectors and Inlet | Power Solutions | Amphenol
This standard aims to ensure interoperability between different brands of electric vehicles and charging infrastructure, making it easier for consumers to charge their e-scooters at public charging stations. IEC 62196-6 / IS 17017-2-6 (TYPE 6) FOR LEV CHARGING.
DuraMate AHDP Isobus - Amphenol Sine
Amphenol Sine Systems’ DuraMate™ AHDP ISOBUS 91 Series of environmentally-sealed, multi-pin, heavy duty, circular plastic (AHDP) plugs & receptacles provide an economical, quick-connect, circular bayonet locking system designed to meet ISO 11783 standards (for control and communications between tractors, implements and software) and ...
Reimagining the Future of Data Computing with Compute Express Link (CXL ...
Compute Express Link (CXL) is a widely endorsed industry standard designed to establish low-latency, cache-coherent connections among processors, accelerators, and memory devices.