Search Results for iso 2709
ATK200 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ATK200 brings proven dependability to level, flow, distance, proximity and object detection measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments.
WEATHERSTATION INSTRUMENTS - Airmar
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.
DuraMate AHDP - Amphenol Sine
DuraMate AHDP - Environmentally-Sealed, Multi-Pin, Heavy-Duty, Plastic, Circular Connectors Available in Shell Size 18 with 8 insert arrangements 2, 6
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
HD-BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
APH-HD-ISO-BNC PDF Customer Drawing (Size: 124 kb) aph-hd-iso-bnc STP 3D Model (Size: 1029 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to HD-BNC Jack: Adapter Type: Between-Series: Alias: APH-HD-ISO-BNC: Body Finish: Nickel: Body Material: Brass: Contact Finish:
Transducer Labels - Airmar
Every Airmar transducer has a label attached to its cable, located near the top of the transducer or where the cable plugs into the back of the instrument or display. This label contains information that is helpful in identifying the transducer and locating the correct service parts for it.
r-serie katalog - Temposonics
I 5I R-SeriesCatalog APPLICATIONS Magnetostriction: The best choice for your application Youareunderconstantpressuretoimproveyourproducts,reduceyourcosts ...
DT800 Retractable Sensor SST Thru-hull Analog - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to a display.
ecomate® RM | Rugged Metal Heavy Duty Connectors - Amphenol Sine
Available in 8 Shell Sizes and 28 Insert Arrangements . Amphenol Sine Systems’ ecomate® RM (Rugged Metal) Series of circular, metal connectors provide an IP67 rating (in mated condition) for industrial applications, all in a sealed connector system.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
EchoRange - Advanced Sonar Systems for Precise Distance ... - Airmar
Airmar EchoRange transducers are 200kHz and 30/200kHz Smart Sensors featuring embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. Accurate measurement of water depth from 0.4 m to 200 m. Used in Hydrographic surveying of harbors, waterways and coastal water areas, and dredging.
Amphenol Optimize - -CUSTOMER VALUE-
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
Product Environmental Compliance Report Multisearch - Amphenol CS
Enroll a list of parts here to get their Product Environmental Compliance Reports (If you want to search for less than 10 parts)
PCI Express ® DirectAttached™ CEM Card Edge Connectors
Amphenol's 1.0mm DirectAttached™ CEM is a hybrid card edge solution with high-speed signal and press-fit power pins. Reduce PCB trace loss and enhance rework.
Chirp-ready Thru-Hull Marine Sensors - AIRMAR
Airmar Chirp thru-hull and tilted-element transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
Contact Us - Milrail
As an ISO-9001 and Controlled Goods Certified registered supplier, we can meet industry demands with the support of our trusted manufacturers and qualified sales team. Contact Us. 939 Ave Selkirk Pointe-Claire, QC Canada H9R 4S4; 1-888-645-7245; 1-514-697-4125; Contact Us. DESIGNED FOR DURABILITY. ENGINEERED FOR EXCELLENCE.
Amphenol CS Sales Office Locations | Office Addresses
California Amphenol CS 4500 Great America Pkwy Suite 310 Santa Clara, CA 95054 Tel. : +1 408-321-0600; Connecticut 2725 Whitney Avenue Hamden, CT 06518
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
SS175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready SS175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Power Connectors | Wire to Board connectors | WTB | Micro Power
Here are some key features of wire-to-board connectors: Space Optimization. Wire-to-board connectors, such as the Compact Combo Connectors and ComboLock ®, are low-profile wire-to-board connectors designed to optimize space usage on PCBs and within electronic devices.This power and signal wire-to-board connector offers a hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with an ...