Search Results for iws 105
Angular Rate Sensor Model 7310A - PCB
-40°C to +105°C (-40°F to +221°F) IP67. Influence of linear acceleration. Operating temperature; Storage temperature. Humidity; Calibration data. Sensitivity. Measured at +7 Vdc excitation and 100 deg/sec for -100, 500 deg/sec for -500, 1500 deg/sec for -1K5,
MDBR Series Rugged D-Subminiature Connectors
Internal and external seals made with flexible silicone rubber § Excellent sealing to IP67 and higher protection over wide temperature range § Protects equipment from water and dust incursion Die cast metal housings § Mechanically rugged and stable to protect against shock, vibration and impact § Prevents distortion § Improved thermal cycling performance
B RTS714*12PHECxx A1 - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER--MASTER KEYWAY SEALING PLUGS CAN BE PURCHASED SEPARATELY PANEL CUT OUT REFERENCE 24.2 +0.2 0 Ø25.6+0.2 0 41.5 REF 2.2 19.3 Ø22.2 35.0 30.2. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
MASTER KEYWAY - Amphenol Sine
-40°C ~ +105°C PART NUMBER-40°C ~ +125°C RTS6BS16N19S RTS6BS16N19S03 DIMENSION "A CABLE OD RANGE 14.5 MM 17.5 MM 10.0-14.0 MM 13.5-17.0 MM A2 -- UPDATE NOTES Jul-05-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-20-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a wide array of both in-series and between-series BNC adapters in straight and right-angle configurations. 50-ohm and 75-ohm impedance BNC adapters are available with and without panel mounting features.
power blade | Amphenol Global Search | Amphenol
Power Distribution Cable Assemblies; PowerBOSSlite M22 (⅞) PowerBOSSlite M22 (⅞) Downloadable Catalog. SPECIFICATIONS. Temperature Range-20°C to +90°C Single-rated/-20°C to +105°C Dual-rated. Contact Plating. 5µ”(min) Gold over 25µ”(min) Nickel. Body. Oil resistant PVC. Connector Face. PVC.
40.0 Max - amphenol-sine.com
-40°c ~ 105°c part number-40°c ~ 125°c rts6bs10n4shec03 contact size min. insul o.d. max. insul o.d. wire range 16# Ø2.0mm Ø3.2mm 14 - 24awg master keyway amphenol rts6bs10*4shecxx xxxx 40.0 max Ø23.0 18.5 Ø18.0 a2 -- update notes jun-20-2017 nick tommy a3 -- update drawing mar-19-2018 white tommy sealing plugs can be purchased separately
B RTS710*3Sxx A3 - Amphenol Sine
-40°C ~ 105°C PART NUMBER-40°C ~ 125°C RTS710N3S RTS710N3S03--A2 -- UPDATE NOTES Jun-20-2017 NICK Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed
DESCRIPTION FEATURES - Amphenol Aerospace
At 12-100V input unit shuts down 105 ±2V Over-Voltage Lock-Out Better than or equal to ±1% (low to high line voltage, no load to full load, –55 °C to +85 °C at baseplate). DC OUTPUT Voltage Regulation Better than or equal to ±1% (low to high line voltage, no load to full load, –55 °C to +85 °C at baseplate).
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
162GB - Amphenol Ltd
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard.
Datenblatt R-Serie V RDV Analog - temposonics.com
Betriebstemperatur: −40…+105 °C Material: PA-Neobond Gewicht: Ca. 5 g Flächenpressung: Max. 20 N/mm2 Betriebstemperatur: −40…+105 °C Magnetabstandhalter O-Ringe Ø 14,3 Ø 23,8 Ø 31,8 Ø 4,3 3,2 Ø 15,3 Ø 2,2 Ø 16,4 Ø 2,2 Ø 21,9 Ø 2,6 Magnetabstandhalter Artikelnr. 400 633 O-Ring für Gewindefl ansch
Sine Systems - www.sineco
cable rating: ul listed type 1015, csa certified type tew, ft1 flame rating, 600v, 105°c conductor insulation: pvc number of conductors: (2) 16awg technical data: miniboss m22 (7/8"), 2 pin, male receptacle, external threads, 16 awg, ul1015, pvc wire 25.40mm 29.00mm 1/2-14 npt face view. title: c:users orcedesktopminiboss data sheetsmn21pw02m.dwg
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
Cable Probe Temperature Sensors
Yes 105 1500 IP66 Installations: Specifications. Cable Probe Temperature Sensors (Cont.) Thermal Equilibrium Resistance vs. Temperature Parts: JS4833 and JS4832 Temp / °C R nom / W R min / W R max / W R tol / % R tol / % T tol / °C T tol / °C 0 32640 32028 33260 -1.87 1.90 0.37 -0.37
BrightConnX IP67 Mini Sealed 2.50mm Pitch Connectors & Cables FLH Series
§ Thermal Shock: 25 cycles @ -40°C to +105°C § Humidity: Per EIA-364-31 Method IV, Cond B (exclude 7b) §Operating Temperature Range: -40°C to +105°C §Ingress Protection Rating: IP67 when mated per IEC 60529 TARGET MARKETS/APPLICATIONS Lighting appliances HVAC Harsh Environment Application TECHNICAL INFORMATION PART NUMBERS
B RTS712*8Sxx A3 - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number
SOFTWARE/APPS - Airmar
Signal K Download for SmartBoat Modules. The SmartBoat® system for onboard sensor connectivity and control is now Signal K compatible. Signal K’s community of users and developers now has access to connected analog sensor and engine data with this free software download to their SmartBoat module.
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. temperature range: -40$ c to 105$ c c. housing retention: 110n min. axial only 4. packaging: a. type: tape & reel b. quantity: 350/reel c. packaging marking: amphenol rf 2fa1-nxsp-pcbc8 date code 5. center of gravity 6. interface dimensions meet din 72594-1 and uscar-18. recommended pcb layout * adjustable for rf performance section a-a