Search Results for iws 105
Cable Probe Temperature Sensors
Yes 105 1500 IP66 Installations: Specifications. Cable Probe Temperature Sensors (Cont.) Thermal Equilibrium Resistance vs. Temperature Parts: JS4833 and JS4832 Temp / °C R nom / W R min / W R max / W R tol / % R tol / % T tol / °C T tol / °C 0 32640 32028 33260 -1.87 1.90 0.37 -0.37
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
B RTS710*3Sxx A3 - Amphenol Sine
-40°C ~ 105°C PART NUMBER-40°C ~ 125°C RTS710N3S RTS710N3S03--A2 -- UPDATE NOTES Jun-20-2017 NICK Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed
M527488-121 | Amphenol Global Search | Amphenol
Automotive antennas support Wi-Fi, 4G/5G cellular connectivity, Bluetooth, remote start and control, AM/FM/XM and satellite radio, and DSRC/V2X communication. Wireless data sharing protocols between vehicles and external objects facilitate safety systems, autonomous navigation, and intelligent transportation systems. −40°C to +105°C.
MASTER KEYWAY NOTESÿˆ(UNLESS OTHERWISE SPECIFIED) - Amphenol Sine
-40°C ~ +105°C -40°C ~ +125°C MASTER KEYWAY 6.0~9.0MM 8.5~12.0MM DIMENSION 9.5 MM CABLE OD RANGE 12.2 MM A A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
B RT0W71210P*H B1 - amphenol-sine.com
2.3 operating temperature:-40°c ~+105°c. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :20# contacts. 4. all dimensions are for ...
MASTER KEYWAY - Amphenol Sine
-40°C ~ +105°C PART NUMBER-40°C ~ +125°C RTS6BS16N19S RTS6BS16N19S03 DIMENSION "A CABLE OD RANGE 14.5 MM 17.5 MM 10.0-14.0 MM 13.5-17.0 MM A2 -- UPDATE NOTES Jul-05-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-20-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Datenblatt R-Serie V RDV Analog - temposonics.com
Betriebstemperatur: −40…+105 °C Material: PA-Neobond Gewicht: Ca. 5 g Flächenpressung: Max. 20 N/mm2 Betriebstemperatur: −40…+105 °C Magnetabstandhalter O-Ringe Ø 14,3 Ø 23,8 Ø 31,8 Ø 4,3 3,2 Ø 15,3 Ø 2,2 Ø 16,4 Ø 2,2 Ø 21,9 Ø 2,6 Magnetabstandhalter Artikelnr. 400 633 O-Ring für Gewindefl ansch
UNEF 13/16-20-2A - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Amphenol LTW
Receptacle: -40°C~105°C Receptacle with cable: -20°C~80°C Overmolded with Cable: -20°C~80°C Field installable: -40°C~105°C Contact Resistance ≤10m˛ Insulation Resistance ≥100M˛ at DC500V Durability 1000 cycles Breakdown Voltage ≥ AC1000V / 1 minute More to know Salt Spray Corrosion Test: 48H Standard Cable Length: 01~99M
connectors.nexus.com
Created Date: 3/24/2005 1:18:56 PM
40.0 Max - amphenol-sine.com
-40°c ~ 105°c part number-40°c ~ 125°c rts6bs10n4shec03 contact size min. insul o.d. max. insul o.d. wire range 16# Ø2.0mm Ø3.2mm 14 - 24awg master keyway amphenol rts6bs10*4shecxx xxxx 40.0 max Ø23.0 18.5 Ø18.0 a2 -- update notes jun-20-2017 nick tommy a3 -- update drawing mar-19-2018 white tommy sealing plugs can be purchased separately
B RT0W71210S*H B1 - Amphenol Sine
2.3 operating temperature:-40℃~+105℃. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :20# contacts. 4. all dimensions are for reference ...
B RTS6BS12*8Pxx A4 - Amphenol Sine
-40°C ~ +105°C -40°C ~ +125°C MASTER KEYWAY 6.0~9.0MM 8.5~12.0MM DIMENSION 9.5 MM CABLE OD RANGE 12.2 MM A A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Amphenol
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B B2 - Amphenol Sine
105 140 215 295 rt07128snh rt07128snh03 rt07128swh rt07128swh03 rt07128sxh rt07128sxh03 rt07128syh rt07128syh03 rt07128szh rt07128szh03 b2 voltage update and add key icon nov-20-2020 ronald tommy c d a b unef 11/16"-24-2a unef 7/8"-20-2a Ø19.0 33.0 19.5 1.6.
B RTS6BS12*10Pxx A4 - Amphenol Sine
-40°C ~ +105°C -40°C ~ +125°C 6.0~9.0MM 8.5~12.0MM DIMENSION 9.5 MM CABLE OD RANGE 12.2 MM A A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018WhiteTommy MASTER KEYWAY A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
DWG NO - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C DIMENSION "A 14.5MM CABLE OD RANGE 10.0-14.0mm 17.5MM 13.5-17.0mm Ø A Ø32.0 30.0. Amphenol Sine Systems 44724 Morle Drive Clinton Township, M 48036 USA.amphenol-sine.com 04/2021 Machined, Crimp Contacts Stamped & Formed, Crimp Contacts Part Number AWG Wire Range (mm²) Plating Part Number AWG
BrightConnX IP67 Mini Sealed 2.50mm Pitch Connectors & Cables FLH Series
§ Thermal Shock: 25 cycles @ -40°C to +105°C § Humidity: Per EIA-364-31 Method IV, Cond B (exclude 7b) §Operating Temperature Range: -40°C to +105°C §Ingress Protection Rating: IP67 when mated per IEC 60529 TARGET MARKETS/APPLICATIONS Lighting appliances HVAC Harsh Environment Application TECHNICAL INFORMATION PART NUMBERS
DWG NO - Amphenol Sine
-40°C ~ 105°C -40°C ~ 125°C DIMENSION "A 12.3MM CABLE OD RANGE 6.0-12.0mm 14.3MM 9.0-14.0mm Ø A 28.8 Ø30.2. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG