Search Results for j1772 connector
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
the few 100% non-magnetic connectors with high contact density avail-able today. See page 24. Amphe-Lite Series Amphenol’s ultimate commercial subminiature connector Designed for Performance Numerous advantages in performance capability are designed into the Amphenol® Amphe-Lite Connector. A positive shoulder to shoulder coupling design,
67 and 165 Series Miniature Connectors - Amphenol Aerospace
(unsealed) Refers to connectors with no provisions for sealing front or rear areas (sealed) Refers to connectors that are potted or pressurized in mounting, with front and rear areas sealed. Mounting Dimensions (For all 67 Series square flange connectors) Connector Size: A: B: Suggested Mounting Hole: 12.812: 1.031.700: 14.906: 1.125.822: 28: 1 ...
MMCX Straight Receptacle Jack Round Post Thread-in 50 Ohm
RF Connector MMCX Straight Receptacle Jack Round Post Thread-in 50 Ohm. Downloads. 262142 PDF Customer Drawing (Size: 33 kb) 262142 STP 3D Model File (Size: 483 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMB Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector SMB Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 903-422J-51A PDF Customer Drawing (Size: 103 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;
HD-BNC DUAL PORT PCB CONNECTORS INCREASE CONNECTIVITY DENSITY - Amphenol RF
This new connector configuration allows for dual-port termination and increases connector density while saving valuable PCB real estate, eliminating the need for risers or mezzanine connectors. The dual port interface is ideal for 4K or ultra-HD broadcast applications, and meets the latest SMPTE specifications for 12G broadcast. ...
Modular Jack - Right Angle - Standard | Input Output Connectors | Amphenol
The right Angle Standard Speed line of modular jacks (< 1Gb/s) from Amphenol are Cat3 and Cat5 compliant. Modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.
Mil-Spec Contacts - Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace
Amphenol LJT Breakaway Fail-Safe Connectors provide unequaled performance in environments requiring instant disengagement. Designed to provide quick disconnect of a connector plug and receptacle with an axial pull on the lanyard, the “Breakaway” Fail-Safe connector family offers a wide range of electrical and mechanical features.
RF-Connectors-&-Adaptors - Amphenol Antenna Solutions
RF-Connectors-&-Adaptors - Amphenol Antenna Solutions
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm | 172133 JavaScript seems to be disabled in your browser.
BT HIGH-TEMPERATURE CONNECTORS - アンフェノールジャパン ...
1. Connector Type BT High Temperature 5. Contact Type P Pin S Socket 4. Shell Size & Insert Arrangement See page 4 for BT-M and page 7 for BT-RA 2. Shell Style 00 Wall Mount Receptacle 02 Box Mount (Not available in RA) 03 Wall Mount Less Accessory 05 Plug Less Accessory 06 Plug 08 Plug with 90° Accessory BUILD A PART NUMBER: BT06M-16-9PW(SR ...
BNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 112147 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-59 RG-62 75 Ohm. Downloads. 112147 PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121A1-NT3G-59U-75: Body Finish: Nickel:
N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 172195-10 PDF Customer Drawing (Size: 33 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
Amphenol-Air LB | PRODUKTPASS | SJT Data Connector
Data connector, shielded, in size 12 including backshell for High-speed and Ethernet applications up to CAT6A (10Gbit/s according to DIN EN 50173-1, up to 500 MHz). The data connector is also available in the zinc-tin version (VG96912 version J). Characteristics.
TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm IP67
RF Connector TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 122370-11 STP 3D Model (Size: 1630 kb ) 122370-11 PDF Customer Drawing (Size: 138 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
N-Type Straight Jack Solder Bulkhead 50 Ohm IP67 | 172347 - Amphenol RF
RF Connector N-Type Straight Jack Solder Bulkhead 50 Ohm IP67. Downloads. 172347 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Connector Solutions M23 Standard Series - Amphenol Sine
Choose Plug STEP 2 Choose Receptacle STEP 3 Choose Backshell/Cord Grip SEE TABLE ON NEXT PAGE FOR PART DETAILS Receptacle Kits Plug Connector Kits MB4FSR-B10.3 MB4FSR-B12.5 MB4FSR-B14.5 Cord Grips MB6CG-S1 MB6CG-S2 MB6CG-S3 MB4FSR-B17 MB1LLN0900-KIT MB1JJN0900 MB2JJN0900 MB3TNN0900-S3 MB3TNN0900-S2 MB3TNN0900-S1 MB1GJN0900 MB2GJN0900
67 and 165 Series Miniature Connectors - Amphenol Aerospace
(unsealed) Refers to connectors with no provisions for sealing front or rear areas (sealed) Refers to connectors that are potted or pressurized in mounting, with front and rear areas sealed. Mounting Dimensions (For all 67 Series square flange connectors) Connector Size: A: B: Suggested Mounting Hole: 12.812: 1.031.700: 14.906: 1.125.822: 28: 1 ...
Voltarius High Power Interconnect | High Power Connectors | Products ...
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. View Product High Voltage 38999 An expansion of the MIL-DTL-38999 series to provide solutions for next-generation power requirements. ...