Search Results for j1772 connector
Connector Solutions M23 Elite Series - Amphenol Sine
Connector Part Numbers Part Number Connector Type Style Contact Type male = pin mates with female = socket Mating Parts Figure Drawings MA5CAP1200-S1 Plug, straight, Checkmate™ 4.5-7.5mm cord grip P Pin Socket 1 MA5CAP1200-S1-KIT Plug kit, straight, Checkmate™ 4.5-7.5mm cord grip P Pin 1 MA5CAP1200S-S1-KIT Plug kit, straight, Checkmate™
ABOUT US - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) is a leading manufacturer of fiber optic solutions for harsh environments.
Model JW Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
N-Type Plug Shorting Cap | 172317 - Amphenol RF
N-Type Plug Shorting Cap; N-Type Plug Shorting Cap. In stock. 172317. Find In Stock & Buy Now. N-Type Plug Shorting Cap. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning ...
MULTIPIN CONNECTORS - Amphenol Australia
MULTIPIN CONNECTORS MP-41 SERIES Amphenol’s MP-41 series of multipin connectors utilise the same design principals of the rugged Mil-C-5015 military connectors. They can withstand high shock and vibration environments and are ideal for tough on-road applications. Featuring a quick mating bayonet coupling with an audible full
Epoxy Sealed Connectors - Amphenol Aerospace
Epoxy Sealed Hermetic Connectors are a lightweight alternative to glass sealed hermetic connectors and are available in custom configurations, including board mounting stand-offs and thru-bulkhead designs. These connectors utilize the same epoxy applied on Amphenol’s EMI Filter connectors.
Modular Jack - RJHSE Series - Amphenol CS
Mating connector insetion force: 5.0 lbs. max. § POS Terminals. Mating connector pull retention force: 20 lbs min. § Durability: 750 mating and unmating cycles: SPECIFICATION § Amphenol Product Specification: S6032C . APPROVALS AND CERTIFICATIONS § RoHS § REACH § UL: ENVIRONMENTAL § Operating Temperature: -55°C to +85°C §
MIL-DTL-55302 Low Mating Force Connectors | HDAS | Rectangular ...
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
StapleMate | Specialty Fiber Optic Connector
The StapleMate® is the next generation "longwall shield communications" deployable fiber optic connector. It uses a staple for quick disconnect
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132284 STP 3D Model (Size: 983 kb ) 132284 PDF Customer Drawing (Size: 47 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132284-12 3D Model (Size: 1095 kb ) Product Life Cycle. Product Life Cycle;
Connector Group - J Straight, 90 , 45 - Amphenol
Connector Group - J Straight, 90 , 450 0 Strain Relief Clamp Strain Relief Clamp TABLE - A. Created Date: 1/17/2013 11:28:17 PM ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132262 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132262 PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
information about Amphe-Power Connectors. Amphe-Power 5015 connector with insert pattern 28-5 with ® sockets and standard contacts. RADSOK® Contacts for High Power Mil-Power Connectors Amphenol Mil-Power Connectors 38999 with RADSOK ® High Amperage Contacts • 6 layouts available: • Shell size 21 with 4 size 8 RADSOK®
SJT Connectors - Amphenol Aerospace | MIL-DTL-38999 Connectors ...
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
radsok-power-connectors-catalog-amphenol-industrial
electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. Amphenol has long been the accepted leader in providing quality connectors and interconnect systems to the Industrial, Military and Telecommunication markets. Amphenol Amphenol 1 Amphenol Industrial Operations
N-Type Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector N-Type Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm N-Type Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm | 172180 JavaScript seems to be disabled in your browser.