Search Results for japanese 18
Data Sheet ER CANopen - Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
RF Connectors | Page 2 - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
EU RoHS II CoC - amphenol-aerospace.com
October 18, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
CB-03BMFC-RL7001: RBL Connector - Amphenol LTW
RBL, Terminal, Copper Alloy, 10A, Female Contact, Crimp, 16-18 AWG. Add to Cart Inquiry. Specifications; Download / CAD; Nominal Current 10A. Connector Type Field Installable. Shielded Plastic, Non-shielded. No. of Contacts 03. Connector Gender Male. Backshell Straight. Mating Style Push Lock With Latch. IP Rating IP67. Assembly Style ...
Connector Group K QUICK CLAMP - アンフェノールジャパン ...
Amphenol Japan STRAIGHT; 90° & 45°; SELF-LOCK/NON SELF-LOCK 38999 Series I & Series II Connector Group K QUICK CLAMP TABLE – A MIL PART NUMBER DESIGNATOR CONNECTOR SHELL SIZE SE ... 18 18 / 19 1.38 35.00 1.20 30.58 1.23 31.29 0.73 18.54 1.72 43.69 1.51 38.35 0.78 19.79
All CMR news - discover the latest articles - CMR Group
Find all the news of CMR Group and discover the latest articles from the company to discover the ultimate innovative solutions.
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration May 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 6896400N ...
Main Direction (0°) dB > 18.7 > 21.4 > 20.9 > 18.6 > 21.1 Sector Edges (60°) dB > 8.0 > 7.5 > 7.8 > 7.2 > 7.5 Maximum Effective Power Per Port Watts 150 W Inter/Intra Band Isolation dB > 27 Standard values based on NGMN-P-BASTA version 9.6 recommendation. ELECTRICAL SPECIFICATIONS Ultra Wide Band Y3 Frequency Range MHz 1695-2690
EU RoHS II CoC - amphenol-aerospace.com
August 18, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
rt001619p | Amphenol Global Search | Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel
PL-700SM-B SERIES Metal Shell Auto-Coupling 27 pole capacity circular ...
AI-PL700SMB-PMR05 (18-27Pole, 26AWG) ASSEMBLYINSTRUCTIONS. Note: recommended tooling included in assembly instructions. CONNECTOR TERMINATIONOPTIONS. 1.10. A. PL-700SM-B SERIES. Metal Shell Auto-Coupling Connectors 27 pole capacity circular shell connectors. TABLEC: Phone: 1(508) 427- 7000.
NEXUS
d c b a d c b a 8 7 6 5 4 3 2 1 ap-126 cap-126 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
LED Connectors for Lighting Applications Overview - ebyelectro.com
1 Pole - 600V, 6A, 18-24 AWG, 2 Pole - 250V, 6A, 18-24 AWG; 4mm Centerline Spacing; Tape and Reel Packaging; More About EB3400, Drawings & Downloads! EB3400 Blanks — Horizontal and Bottom Wire Entry Points. Extremely Low Profile — 2.5mm; Minimizes Shadowing Effect; Horizontal or Bottom Vertical Wire Entry; Available 1 Pole Only;
EU RoHS II CoC - amphenol-aerospace.com
November 18, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance November 8, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Intake Form for Build America Buy America (BABA) Self-Certification ...
1996 (18 U.S.C. §§ 287 and 1001, respectively) - are compliant with the BABA waiver for the BEAD Program.1 The company also certifies, subject to the same penaltie s listed above, that it is not listed on the U.S. Government debarment list.
Type YM Series - amphenol-sensors.com
yqs8070 ym120c30n601 600 22 18 40 46 0.2 5 4.5 5 8 yqs8069 ym120c45n301 300 33 26 55 62 0.2 7 4.5 5 9 yqs8068 ym120c80n101 100 65 50 98 108 0.4 7 5.5 5 12 yqs8067 ym120d105n600 60 85 65 131 144 0.6 9 6 4.5 12 ym120d125n450 45 110 85 155 170 0.7 9 7 4.5 2 +0.5,-1
P51 Pressure Sensor - ssi-sensors.com
• X18 = 18" Output Options 4.5 V = 0.5 - 4.5 V (5 V input only) 4.5 OVP = 0.5 - 4.5 V (5 V input only) Includes over voltage protection 5 V = 1 - 5 V (8 to 30 V input only) 20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other port configurations may be available. Consult