Search Results for jht connector
Triax Straight Clamp Plug 50 Ohm | 000-53100-1004 - Amphenol RF
RF Connector Triax Straight Clamp Plug 50 Ohm. Downloads. 000-53100-1004 PDF Customer Drawing (Size: 251 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 53100-1004: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Silver: Contact Material:
PRODUKTPASS | Terrapin SCE2 - Amphenol-Air LB
Miniature Connectors Circular Connectors. Terrapin SCE2 is a miniature plug with push-pull locking. It can be obtained with 6 to 37 contacts, coax contacts are also available. MicroB USB. Characteristics. Protection class IP68; temperature range from -55° to +125°C; CATALOGUE. Amphenol_Terrapin_12_2014 PDF | 2,59 MB.
www.airmar-emea.com
We would like to show you a description here but the site won’t allow us.
HD-BNC Cap Pl | 034-11882
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
VN01 015 0052 (2) - Stamped single contacts in plastic bag, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ VN01 015 0052 (2) - Stamped single contacts in plastic bag, Pin, 1.5mm contact diameter, gold plated-Stamped single contacts in plastic bag, Pin, 1.5m
MX-P29419-Mxx Non-flex, motor feedback cable, standard, dri - Amphenol Sine
Non-flex, motor feedback cable, standard, drive end 15 pin connector, incremental applications only. Compatible with 2090-CFBM6DD-CCAAxx. Related Items. KA-50203 8PR, 28AWG, 1PR 16AWG, Shielded, 105°C, 300V, VW-1 AWM Style, RoHS Compliant. REQUEST A QUOTE. MX-P29418-Mxx Non-flex, motor feedback cable, standard, single ended, high-resolution ...
FAKRA Housing F Key Code Brown | 923-40294-F
RF Connector FAKRA Housing F Key Code Brown. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
MASTER Connector Catalog - Micro USB - amphenol-mcp.com
Micro USB Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 101-C248F-01030 KEY FEATURES! 6.05L x 15.45W x 3.01H mm! Micro USB 3.0 B type, Reverse, Flange, Mid mount
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
SSMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SSMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SSMA1111A1-NT30G-316U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Home Page - Amphenol PCDAmphenol PCD
Home Page - Amphenol PCDAmphenol PCD
SC000262 2.0mm Pin contact , 14-18AWG, gold plated - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SC000262 2.0mm Pin contact , 14-18AWG, gold plated -2.0mm Pin contact , 14-18AWG, gold plated
Catalog - amphenol-antennas.com
Connector type 7/16 socket fitted inside the base mounting tube with black plastic rain shield Operating temperature -30° to 55° C -22° to 131° F Mec a ca C a ac e c Dimensions (Length x Diameter) 3100 x 56 mm 122.0 x 2.2 in Weight without bracket 8.0 kg 17.6 lbs ...
Commercial Aerospace | Markets - Amphenol
In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and ...
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 142152 - Amphenol RF
RF Connector SMB Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 142152 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
F-Type Straight Jack Thread-in 75 Ohm | 222144-12 - Amphenol RF
RF Connector F-Type Straight Jack Thread-in 75 Ohm. Downloads. 222144-12 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Bright Tin: Contact Material: Brass:
ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diam
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diameter Seal. Comparable to PN# DTP06-2S-C015-2-Way Plug, Female Connector with Reduced Diame
MASTER Connector Catalog - Micro USB - Amphenol MCP
Micro USB Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 101-C049A-00533 KEY FEATURES! 6.085L x 11.10W x 3.27H mm! 1.8A current! Normal, mid mount! Waterproof: IP52! Strong tongue
Model 080A122 | PCB Piezotronics
Model 080A122:Flat surface magnet, 1.5" diameter, 50 lbf, 1/4-28 threaded hole w/mounting stud
Catalog - amphenol-antennas.com
7586415-90-120 -60-150 -30 180 0 150 120 90 60 30-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical | 5° REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.