Search Results for jht connector
Amphenol-Air LB | PRODUKTPASS | SJT Data Connector
Data connector, shielded, in size 12 including backshell for High-speed and Ethernet applications up to CAT6A (10Gbit/s according to DIN EN 50173-1, up to 500 MHz). The data connector is also available in the zinc-tin version (VG96912 version J). Characteristics.
Management | Amphenol Precision Optics
EUROLENS - Lens connector; URM - connector; Customized connectors. Adapted standard connectors; FSMA; Development opportunities; Polishing technology. Polishing machine APC 8010; Polishing machine SPM2; Service and Maintenance; Fiber optic connectors for data and network technology. FC connector; ST connector; DIN connector; POF connector ...
Transducer Diagnostic Tester - airmar-emea.com
Transducer Diagnostic Tester Cable, Mix and Match 600W. Part # TDT-MM MFG # 33-1389-01
MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 262112 PDF Customer Drawing (Size: 58 kb) 262112 STP 3D Model (Size: 52 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Temposonics
The connector insert carrier is already connected to the sensor conductors, i.e. no soldering, any colour or connection mistake. B The connector insert is taken out of the cylinder through a bore hole. The flange housing can be clicked in position easily from outside. CFour standard screws must be tightened to mount the Connector System on
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 034-5024 STP 3D Model (Size: 805 kb ) 034-5024 PDF Customer Drawing (Size: 260 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
PRODUKTPASS | ARINC801 - Amphenol-Air LB
Modular plug connectors. CATEGORY. Fiber optics Circular Connectors. Related to the commercial ARINC 801 specification, the 801 Arinc series offers a removable orientation housing (ASR) as well as guide rods for precise orientation for light, easy and clean plug connections. This plug connection offers 2 to 32 channels.
External Antenna 698-960 1559-1606 1710-2170 2300-2690
Passive External Antenna, 698-960 1559-1606 1710-2170 2300-2690 WWAN, 4G, ISM, IoT WWAN, IoT, ISM, NB-IoT 50 Ohms
MMCX Straight PCB Jack Through Hole 50 Ohm | 262131 - Amphenol RF
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 262131 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
1414 | Amphenol Global Search | Amphenol
1214/1414 SERIES PT CONNECTOR LOW PROFILE LOAD CELL PTE 04.18.13 DECIMALS XX ±.01 XXX ±.005 DECIMALS X ± 0.3 XX ± 0.13 5 5 8 0 8 PCB Load & Torque Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Load and Torque Inc.
hc08b-p32r | Amphenol Global Search | Amphenol
32 Way Connector User Manual - amphenol-gec.com. Receptacle A Orange HC08A-P32R Receptacle B Gray HC08B-P32R Receptacle C Blue HC08C-P32R Plug A Orange HC18A-S32 Plug B Gray HC18B-S32 Plug C Blue HC18C-S32 Plug A Orange HC18A-S32-2 Plug B Gray HC18B-S32-S Plug C Blue HC18C-S32-2 I-2 32 Way Rec & Plug Connector Family.
VN 02 010 0158 1 - Stamped Female contacts. Silver plated, 1
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ VN 02 010 0158 1 - Stamped Female contacts. Silver plated, 1.0 mm-Stamped crimp female contact diameter 1.0 mm for wire gauge AWG 28 - 24.
SSMC Right Angle Crimp Plug RG-316DS 50 Ohm | 153103 - Amphenol RF
RF Connector SSMC Right Angle Crimp Plug RG-316DS 50 Ohm. Downloads. 153103 PDF Customer Drawing (Size: 56 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMB Right Angle Plug RG-178 RG-196 50 Ohm | 903-368P-51A1 - Amphenol RF
RF Connector SMB Right Angle Plug RG-178 RG-196 50 Ohm. Downloads. 903-368P-51A1 IGS 3D Model (Size: 951 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: Gold: Contact Material:
Telaire T19501 Humidity & Temperature Sensor - amphenol-sensors.com
Telaire T19501 Humidity & Temperature Sensor - amphenol-sensors.com
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
PRESS FIT DIAMETER WAS .093 D - Amphenol Ardent Concepts
d d 90° 0.188 0.188 section d-d 7 bench test configuration 1 2 4 8 12 10 11 3 9 item no. part number description material default/qty. 1 ldlsi48qn0401 hand test lid -- 1 2 gplsi48qn0401 socket base 6061 aluminum 1
TEMP | Amphenol Global Search | Amphenol
High temperature 200°C accelerometer cable assembly: twisted pair, braided shield, high temp 200°C, yellow Teflon ® jacketed cable with stainless steel overbraid, IP68 rated connector with high temperature Viton B boot, blunt cut, 32 feet. Buy This Online Now!
Amphenol-Air LB | PRODUKTPASS | ASR Connectors - Standard & PCB Versions
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. Fully Reach / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity), the ASR series is perfectly suited for in-seat systems, as well as cabin service ...
Contact/Locations - Airmar
Distributor. Gemeco Marine Accessories. Wholesaler for North America, Australia, New Zealand, and South America. 1141 South Ron McNair Boulevard Lake City, SC 29560 USA 803-693-0777