Search Results for jht connector
fakra smb | Amphenol Global Search | Amphenol
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
C70210M0080654 Superflat style Smart Card Connector is a pus
Suitable Connector: C 007 Flexprint connector 10 contacts; 1 mm pitch; Function: Chip card reader; Termination: Connector for flexprint no. of contacts 8 or 10. Vibration: f = 10 to 60 Hz; 0.7 mm DA f = 60 to 500 Hz; a = 5 g; 2 h / Axis; Contact Position: ISO; Contact Method: Landing Contacts; EMV Switch: Normally open; Style: Superflat
TABLE OF CONTENTS - アンフェノールジャパン株式会社
connectors covered in this publication, or if special application needs arise, please contact: Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Telephone 607-563-5011 Fax: 607-563-5157 Web site: www.Amphenol-Aerospace.com TABLE OF CONTENTS
All Products - Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
Coaxial Connector ACC-15SPT10U - Holland Electronics
• TX 15 Flexible FeederTM Splice Connector • Specialty Product Group • Truly Non-Rotational Design • Positive Stop Installation • Inner Conductor Trim Guide • Braid Trim Guide Dimensions: inches mm Connector Body 5.875 149.23 Connector Diameter 1.090 27.69 Hex Size 1.000 25.40 Cable Prep Dimensions: inches mm Inner Conductor Length ...
RP-SMA PCB Through Hole Right Angle Jack 50 Ohm | 132136RP - Amphenol RF
RF Connector RP-SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132136RP STP 3D Model (Size: 759 kb ) 132136RP PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
tru-lok-splitter-harsh-environment-amphenol-industrial
connector series, Tru-Loc®, to create a splitter for use with the 6-Way Plugs. True to the series, the Tru-Loc® Splitter is vibration resistant to 32 grms, IP67 rated and can withstand operating temperatures up to 150°C. Amphenol’s Splitter offers a means to combine many sensors
RP-BNC Plug 75 Ohm | 112950RP - Amphenol RF
RF Connector RP-BNC Plug 75 Ohm. Downloads. 112950RP PDF Customer Drawing (Size: 431 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1:
2hsd | Amphenol Global Search | Amphenol
2hsd | Amphenol Global Search | Amphenol Search Results for hsd-nasp-pcb-2b High density and low mated force PCB connector HDB3-HSB3 Technical Specifications Mechanical characteristics HDB 3/HSB Mating force per contact (N) 0.4 Unmating force per contact (N) 0.4 Durability cycles 100,000 Sinusoidal vibrations (10 to 2000 Hz) micro discontinuity
Category - Amphenol
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
38999 | Amphenol Global Search | Amphenol
38999 Connectors with Power Contacts 38999 Connectors with Power Contacts Contact: David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol has increased its D38999 power options, creating a contact system for every application. Increase ampacity up to 50 percent when pairing Temper-Grip with HCP pins, helping ...
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NARP-PCB13A
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Copper: Contact Termination: Solder: Coupling Mechanism:
TA 0000 503 - TA Series Crimping Die For 1.5 mm contacts
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ TA 0000 503 - TA Series Crimping Die For 1.5 mm contacts-TA series crimping die for use with TA series hand crimping tool.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
93-625454-73P YES CONNECTOR, ELECTRICAL PLUG N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the ...
VN02 015 0052 (2) - Stamped single contacts in plastic bag, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ VN02 015 0052 (2) - Stamped single contacts in plastic bag, Socket, 1.5mm contact diameter, gold plated-Stamped single contacts in plastic bag, Socket
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
TM165 High Wide Chirp, 600W, Garmin 8-Pin, DT - Gemeco
TM165 High Wide Chirp, 600W, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
hungary anti lgbt | Amphenol Global Search | Amphenol
10169930-101LF. EXAMAX2® 112Gb/s High Speed Backplane Connector 85Ω, 6-Pair, 8 column, 160 position, Vertical Header, No Guide Pin.
SC000263 Hybrid DMC series gold-plated brass contact. - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SC000263 0.7mm Pin Contact, 22-28AWG, gold plated -0.7mm Pin Contact, 22-28AWG, gold plated