Search Results for jht connector
Catalog - amphenol-antennas.com
Connector type N-Socket + RG213 cable Lightning protection DC grounded Mec a ca C a ac e c Dimensions (Length x Width) 2650 x 475 mm 104.3 x 18.7 in Weight without bracket 12.0 kg 26.5 lbs Wind load @ 160 km/hr (100 mph) 340 N 76.4 lbf ...
Product Data Sheet - アンフェノールジャパン株式会社
plane with the connector shell for all the shielded contacts contained in the connector. These electrical connectors are available for all MIL-DTL-38999 insert patterns using size 16, 10, 12 or 8 contacts. This data sheet contains some of the popular insert patterns that are commonly used for ground plane connector applications. Options include ...
Twinax Straight Clamp Plug 50 Ohm | 031-2226-1051
RF Connector Twinax Straight Clamp Plug 50 Ohm. Downloads. 031-2226-1051 PDF Customer Drawing (Size: 109 kb) 031-2226-1051 STP 3D Model (Size: 365 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group:
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22103 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22103 IGS 3D Model (Size: 284 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
Sealing plugs | Products Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
RF Connector - amphenol-antennas.com
RF Connector AC-12ST-NM-F N Male Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
Cable Boot RG-58 | 60015-000 - Amphenol RF
Alias: BOOT-58U/PVC/BLA: Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: PVC: Cable Type (Terminates to) RG-58, RG-141, Times ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
TNC Cap Jk | 000-78400 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
F-Type Straight PCB Plug Through Hole 75 Ohm | 531-40135 - Amphenol RF
RF Connector F-Type Straight PCB Plug Through Hole 75 Ohm. Downloads. 531-40135 PDF Customer Drawing (Size: 106 kb) 531-40135 STP 3D Model (Size: 197 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NZSP-PCB-2B - Amphenol RF
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tray Packaging. Downloads. HSD-NZSP-PCB-2B STP 3D Model (Size: 1579 kb ) HSD-NXSP-PCB-2X PDF Customer Drawing (Size: 241 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material:
Contacts, Page 3 - Amphenol Sine
Page 3, Contacts - • Stamped Contacts • Turned Contacts • Coax Contacts
1.6-5.6 Straight Crimp Jack L910/34 L910/39 Bulkhead Rear Mount 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Jack L910/34 L910/39 Bulkhead Rear Mount 75 Ohm. Downloads. 156-931-34 PDF Customer Drawing (Size: 329 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) L910/34, L910/39: Contact Finish:
Twinax Straight Crimp Plug BNC Non-Constant Impedance
RF Connector Twinax Straight Crimp Plug BNC. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors ...
SSMB PCB Through Hole Straight Jack 50 Ohm | 904-103J-51P
RF Connector SSMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 904-103J-51P PDF Customer Drawing (Size: 89 kb) 904-103J-51P IGS 3D Model (Size: 295 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
FAKRA Str Male Contact RG-316 Tape and Reel | FKCP03401A - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Cap Plug Without Chain | 202114 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
TNC Cap Plug Chain | 000-78750-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...