Search Results for jht connector
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
ASTG Electrification EV/HEV Applications - Amphenol Sensors
ASTG Electrification EV/HEV Applications - Amphenol Sensors
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm
RF Connector G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm. Downloads. 222193 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 531-40106 PDF Customer Drawing (Size: 101 kb) 531-40106 IGS 3D Model (Size: 999 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass:
testing speakers with sensors that have a low noise floor - PCB
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Mini-SMB PCB Through Hole Straight Plug 75 Ohm | 142132-75 - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Straight Plug 75 Ohm. Downloads. 142132-75 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
pic connector | Amphenol Global Search | Amphenol
The MEG-Array® Mezzanine Connector provides the high density and high-speed benefits of a large array supported by the reliability and low costs of standard surface mount PCB assembly. 1.27x1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm B Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Ram-Lock Connectors | Products | Amphenol Aerospace
Amphenol push/pull connectors provide audible and tactile feedback, a system that provides immediate feedback when the connector is mated. An audible and sensory click immediately indicates when the two connector halves are securely fastened, providing an important piece of feedback and assurance under high-pressure circumstances.
Class I Div 2 accelerometers - Wilcoxon Sensing Technologies
Connectors: > 6D2 2-pin connector, MIL-C-5015 style > 6GD2 3-pin connector, MIL-C-5015 style (compatible with the 786T-D2) > Connectors can be lock wired to prevent them from inadvertently backing off the sensor *Cable assemblies are deemed suitable for Class I Division 2 (Zone 2) installation. Final installation certification is determined by the
Amphenol Sensors Medical Applications
Amphenol Sensors Medical Applications
QN Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector QN Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 090-101J-51S PDF Customer Drawing (Size: 81 kb) 090-101J-51S STP 3D Model (Size: 122 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Amphenol-Air LB | PRODUKTPASS | 2M
2M Hi-Density connectors with vibration-resistant locks, up to 130 contacts, offers 71% weight savings as compared to MIL-DTL-38999. Can be obtained with 4 different locking systems: 2M801 (Dual-Start ACME screw lock), 2M803 (Bayonet lock), 2M804 (Push-Pull lock) and 2M805 (Tri-Start ACME screw lock). ...
Cable Boot RG-58 | 031-1277-1
Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: Silicone: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200 ...
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 1000 mm
Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius) 65: You May also be Interested in. N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 3 Meter 095-902-531M300.
backshell catalog | Amphenol Global Search | Amphenol
Search Results for sma connectors catalog inmeta:gsaentity_divisions=amphenol%20aerospace smd coaxial connectors inmeta:gsaentity_divisions=amphenol%20aerospace ... reliability-prediction-report-for-the-cf-020400-059 - amphenol-aerospace.com LIN POS ADJ 500MA 8TDFN 5.5VIN Max 105C Max CAP CER 22UF 6.3V 10% X5R 0603 CRYSTAL 25.000MHZ 18PF SMD (3
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.