Search Results for jht connector
380-395 MHz - Amphenol Antenna Solutions
Connector(s) 1 port / N-Type Female with 0.5 m (19.7 in) RG58 Cable / Bottom Mechanical Characteristics Materials Refl ector Plate Aluminum Radome / Color ABS / White Dimensions (Height x Diameter) 70 x Ø202 mm 2.8 x Ø8.0 in Weight without Bracket 0.47 kg 1.0 lbs Mounting Characteristics Mounting Kit (Included)
T 3507 009 - M16 Female receptacle Front mounting, 8 contact
C091 A/B/D Series Circular Connectors Catalog. REQUEST A QUOTE. T 3507 000 - M16 Front mounting female receptacle with ring nut. 8 contacts, silver plated. Contacts included. Comparable to PN# 09-0474-00-08. REQUEST A QUOTE.
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand ... - Amphenol RF
Connector 1 Part Number: 925-118C-51S: Connector 2 Part Number: 925-118C-51S: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Products Related To Your Application.
Mini-SMB PCB Through Hole Straight Jack Bulkhead 75 Ohm
RF Connector Mini-SMB PCB Through Hole Straight Jack Bulkhead 75 Ohm. Downloads. 142210-75 PDF Customer Drawing (Size: 118 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
698-2700 / 698-2700 MHz - amphenol-antennas.com
Connector(s) 2 / N-Type Female, 4.1/9.5 Mini-DIN Female, 4.3/10 Female or 7/16-DIN Fe-male on 1m Plenum rated cable Operating Temperature -55° to +60° C (-67° to +140° F) * Passive Intermodulation value for N-type connector model only applicable at date of manufacture. Mechanical Characteristics Radome Material/Color LSZH ABS, White, RAL7035
ADC-xx-WBS-LP-43F-CC - AMPHENOL PROCOM
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
RP-MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector RP-MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Amphenol Interconnect India Pvt Ltd.
Amphenol India, part of the Amphenol Group, one of the largest manufacturers of interconnect products in the world, designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. The Amphenol group is situated in 45 countries worldwide – in Asia, Europe, Australia, Africa and the Americas.
Directional Coupler
Connector (yy) 4.3-10 Female, 7/16-DIN Female, or N Female (See Ordering Options) Environmental Characteristics Operating Temperature -35° to +85° C (-31° to 185° F) Ingress Protection IP65
RP-BNC Cable Plug RG-58 Plenum RG-122 50 Ohm | 112124RP - Amphenol RF
RF Connector RP-BNC Cable Plug RG-58 Plenum RG-122 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907: Contact Finish: Gold: Contact Termination:
rtx 5000 series laptop | Amphenol Global Search | Amphenol
Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements. Amphenol Aerospace is a certified ISO 9001 manufacturer. The following chart provides ordering information. For example, to order a 165 Series plug with pin contacts use part number 165-33. Receptacle Sq. Flange.
FAKRA Housing D Key Code Claret | 923-40294-D - Amphenol RF
RF Connector FAKRA Housing D Key Code Claret. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
TNC Cap Pl Chain | 202101-11 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Type C USB - amphenol-mcp.com
Type C USB Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 101-C5880-02453 KEY FEATURES! 9.62L x 17.00W x 5.29H mm! Rated current: 5A! Speed: 5Gbps! Mid mount (on FPC)! Screw fix
F-Type Jack Thread-in 75 Ohm | 222144-10 - Amphenol RF
RF Connector F-Type Jack Thread-in 75 Ohm. Downloads. 222144-10 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
FLX 1812/...-FME - AMPHENOL PROCOM
exchangeable connectors. The FLX 1812 is also available with SMA(m) connector, but in this case with fixed, nonexchangeable connector (not FME-connection system). Designed for use with the following of Procom's line of black FME-connectors (to be ordered separately): BFME-BNC, BFME-TNC, BFME-N, BFME-MUHF, BFME-EBNC, BFME-ETNC and BFME-EMUHF.
Lockwasher Spanner Nut | 031-6108 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Safety connector cables for portable data collection
2-pin MIL-C-5015 style sensor connector, 6 ft coiled cable, CSI 2110, 2115, and 2120 compatible data collector connector R2-20-J88C-6-EI-SC BNC style sensor connector, 6 ft coiled cable, Entek Datapac TM or Enpac compatible data collector connector R6-2-J88C-6-SC 2-pin MIL-C-5015 style sensor connector, 6 ft coiled cable, BNC data collector ...
M332 Single Payload 320 Thermal Camera - 24° HFoV (Joystick ... - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
BNC Jack to BNC Plug Adapter 50 Ohm Right Angle | 112451
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...