Search Results for jht connector
Ø10mm Retainer 060403
Connector interface: Î Ø11mm AK2 Î code 1 (black), code 2 (light green), code 3 (yellow) Generator interface: Î Ø11mm AK2 (K, L, ISO) Î ISO 19072-2 Dimensional characteristics: Amphenol Automotive Connection Systems Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China. ...
n 06 | Amphenol Global Search | Amphenol
Space ST Fiber Optic Connector Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Specification Measurement/Detail Insertion Loss 0.75 dB (MIL-C-83522 allows for 1.0 dB) Return Loss > 30 dB (multimode) Tensile Loading > 230 N Mating Durability > 500 cycles Impact 8 times, 1.5 meters Dust MIL-STD-202, Method 110 Thermal Shock MIL-STD-1678, Method 4020
ASR connectors - Backshells | Products Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; SIM - EN4165 monomodule connectors - Receptacles; SIM - EN4165 monomodule connectors - Backshells; SIM - EN4165 monomodule connectors - Accessories; SIM - EN4165 series 2 connectors.
Push Pull Connectors | Products | Amphenol Aerospace
Amphenol push/pull connectors are reliable and long-lasting, capable of up to 2,000 mating cycles. We also offer customization options to meet specific requirements, including disengagement forces, EMI protection, high-speed signals, and more.
380-395 MHz - Amphenol Antenna Solutions
Connector(s) 1 port / N-Type Female with 0.5 m (19.7 in) RG58 Cable / Bottom Mechanical Characteristics Materials Refl ector Plate Aluminum Radome / Color ABS / White Dimensions (Height x Diameter) 70 x Ø202 mm 2.8 x Ø8.0 in Weight without Bracket 0.47 kg 1.0 lbs Mounting Characteristics Mounting Kit (Included)
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40047-4 STP 3D Model (Size: 1929 kb ) 531-40047-4 PDF Customer Drawing (Size: 89 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material:
Cold Shrink Tube - Amphenol Antenna Solutions
1 Clean the connector, place cold shrink tube 2 Fix connector to cable with span 3 Pull plastic strip core out 4 Completed Installation Mastic Inside Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
AUTOMATE Type A Mini-FAKRA Sleeve | 923-10829 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
TNC & Type N - アンフェノールジャパン株式会社
The line of connectors come in standard and reverse polarity. They are all sealed IP67 in unmated and mated conditions and are RoHS compliant. Technical Specifications Environmental TNC Type N Temp. Range - 65°C to + 165°C* - 65°C to + 165°C* Thermal Shock MIL-STD-202, method
Amphenol DC Electronics Adds New Advanced Inspection Capacity
San Jose, Calif., January 20, 2014 – Amphenol DC Electronics (ADCE), a division of Amphenol Industrial Global Operations Group (NYSE: APH) today announced the addition of a new Micro-Vu Vertex 311UC. “We have expanded our production capabilities significantly in the last quarter and as we continue to work on more complex applications in part, because of those investments, we now need to ...
BNC Cap Pl Chain | 202100 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Straight PCB Plug Surface Mount 50 Ohm | 262108TR - Amphenol RF
RF Connector MMCX Straight PCB Plug Surface Mount 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm B Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
All Products - Amphenol
PwrLoPro® connectors are a family of board-to-board power connectors designed to deliver more current with lower profile height and less board space. This high-density and low-profile connector is developed to meet next-generation of 1U applications, telecommunications switches, high-end servers, and hot-pluggable power suppliers.
Catalog - Amphenol Antenna Solutions
Connector type N-Socket + 3m of RG213 cable Lightning protection DC grounded M C Dimensions (Length) 1660 mm 65.4 in Weight without bracket 5.0 kg 11.0 lbs Wind load @ 160 km/hr (100 mph) 230 N 51.7 lbf M Part ...
Press Release: Endevco Series 2680B Airborne Charge Amplifier
Accurate gain adjustment is achieved by digital programming via the output connector of the unit, removing the need for any mechanical adjustment and allows for a hermetic seal. Units are field programmable with the use of an optional external programmer, Endevco Model 4876-KIT. Series 2680B features: Biased and unbiased outputs
Wi-Fi / Bluetooth - Amphenol RF
www.amphenolrf.com Wi-Fi / Bluetooth ST0226-40-301-A Page 2of 5 Mechanical Specifications Mechanical Dimension (mm) 286.5 Connector Type N-type (Plug) Material ABS Weight(g) 54.9 Environmental
F-Type Right Angle PCB Plug Through Hole 75 Ohm | 222213 - Amphenol RF
RF Connector F-Type Right Angle PCB Plug Through Hole 75 Ohm. Downloads. 222213 PDF Customer Drawing (Size: 52 kb) 222213 3D Model (Size: 541 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
TA 0003 091 0001 - TA Series Contact LocatorFor 1.0mm Contacts
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ TA 0003 091 0001 - TA Series Contact LocatorFor 1.0mm Contacts-TA series contact locator for use with TA series hand crimping tool.