Search Results for jht connector
TNC Cap Pl Chain IP67 | 202101-13 - amphenolrf.com
TNC Protective Cap Plug With Chain IP67. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Power Splitter - Amphenol Antenna Solutions
Dimensions without Connectors 213 x 25 x 25 mm 213 x 25 x 25 mm 213 x 25 x 25 mm Connector 4.3-10 Female 4.3-10 Female 4.3-10 Female Environmental Characteristics Operating Temperature -30° C to +65° C -30° C to +65° C -30° C to +65° C Operating Humidity Up to 100% Up to 100% Up to 100% Operating Air Pressure 70-106 kPa 70-106 kPa 70-106 kPa
FAKRA Housing D Key Code Claret | 923-40294-D - Amphenol RF
RF Connector FAKRA Housing D Key Code Claret. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
Amphenol-Air LB | PRODUKTPASS | 2M
2M Hi-Density connectors with vibration-resistant locks, up to 130 contacts, offers 71% weight savings as compared to MIL-DTL-38999. Can be obtained with 4 different locking systems: 2M801 (Dual-Start ACME screw lock), 2M803 (Bayonet lock), 2M804 (Push-Pull lock) and 2M805 (Tri-Start ACME screw lock). ...
Spanner Nut | 034-11006-NA - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Model 209C02 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: No Metric Equivalent * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A05:
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm C Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
ASTG Electrification EV/HEV Applications - Amphenol Sensors
ASTG Electrification EV/HEV Applications - Amphenol Sensors
UHF Reducing Adapter RG-59 | 182108S - Amphenol RF
Accessories, UHF Straight Reducing Adapter for RG-59. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Catalog - amphenol-antennas.com
Connector type see model number options above Lightning protection DC grounded Mec a ca C a ac e c Materials Aluminium Alloy Dimensions (Length x Width) 1210 x 320 mm 47.6 x 12.6 in Weight without bracket 3.5 kg 7.7 lbs M O Mounting Mounting bracket included to fit 38-50 mm dia. pipe. REV0111 www.amphenol-jaybeam ...
380-400 / 410-430 MHz - Amphenol Antenna Solutions
Connector type 2 x N-Female + 0.5 m RG303 cable Lightning protection DC grounded M C Dimensions (Length x Diameter) 5780 x 60 mm 227.6 x 2.4 in Weight without bracket 12.5 kg 27.6 lbs Wind load @ 160 km/hr (100 mph) 430 N 96.7 lbf ...
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 ... - Amphenol RF
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: FK1321ZS-075-NT3G-50: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature:
Class I Division 2 accelerometers - wilcoxon.com
>> J9T3A 3-conductor with yellow Teflon® jacket >> 6GD2 3-pin connector, MIL-C-5015 style >> J10 twisted pair with gray Enviroprene jacket (compatible with the 786T-D2) >> Standard and custom lengths >> Connectors can be lock wired to prevent them from inadvertently backing off the ...
MASTER Connector Catalog - Micro USB - amphenol-mcp.com
Micro USB Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 101-C3410-00539 KEY FEATURES! 6.20L x 10.00W x 4.25H mm! Waterproof level: IPX8! Normal, Top mount
AC-DC Power Supplies | Products | Amphenol Aerospace
The M1326103 Series military power supply is a rugged AC to DC converter. It accepts an AC input range from 85 to 265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 300V, up to 1000W, with custom outputs available.
NovaSensor P330W Eval Kit - amphenol-sensors.com
NovaSensor P330W Eval Kit - amphenol-sensors.com
Antenna with Universal FME-Connection System for Portable Equipment in ...
connectors to be ordered separately) Materials Steel helix moulded in flexible thermoplastic rubber Black POM Colour Black Height Approx. 65 mm / 2.56 in. Weight Approx. 0.02 kg / 0.04 lb. PLEASE NOTE The HX 70 is also available with SMA male connector and different thread studs, but in this case with fixed, non-exchangeable connector (not ...
Shotover - Custom Cable
SHOTOVER was referred to Amphenol Custom Cable to design, build, and order the RF connectors needed in record time to meet an intense production schedule. Engineered to excel, Amphenol Custom Cable’s online cable configurator advances customization, efficiency, and convenience to create and deliver unique cable assemblies that perform ...
Sales and Distributors | Amphenol Advanced Sensors
Amphenol (Changzhou) Connector Systems Co., Ltd. Solutions: Telaire CO2 OEM Modules Telaire CO2 Transmitters and Modules Telaire Humidity Sensors NovaSensor MEMS Pressure Sensors Thermometrics Temperature Sensors Services and all other inquiries. Telephone: +86-519-83055188. Email: aas.csrchina@amphenol-sensors.com