Search Results for jot-10-6
DX900 ST NMEA0183BTOOTH DISABLED - airmar-emea.com
Electromagnetic Speed. Say goodbye to the paddlewheel and hello to Smart ™ Sensor technology. The DX900+ uses electromagnetic technology to accurately measure dual-axis speed through water plus immediately calculate leeway travel.
2C4U3MT360X06F wxys4 - Amphenol Antenna Solutions
Connector Type 4.3-10 FEMALE Dimensions 609 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK 2C4U3MT360X06F wxys4 18-Port Canister Antenna Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
SV Microwave, Inc.
.239 6.06.511 12.98 interpret dimensions and tolerances date approved revision history rev description see notes see notes sv microwave, inc. scale: 8:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 1711-60044 3) break corners & edges .005 r. max ...
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1LKN0600 REV B1
2.6 DEGREE OF POLLUTION: 3 PER UL840 2.7 OVERVOLTAGE CATEGORY: III PER UL840 2.8 MATING CYCLE DURABILITY: >50 CYCLES 2.9 RoHS COMPLIANT 3. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 30.0 30.0 ø 3 1 . 6 M 4 * 0. 7 ( 4 x) MOUNTING HOLE. Title: G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1LKN0600_REV_B1.dwg
APXV9TY10AEB_43-C-I20, -A-I20 - Amphenol Antenna Solutions
TDD 8T8R Antenna, X-Pol, 1.0m, 3300-4200MHz, 90deg unit beam, Integrated RET
A3 RELEASE NEW DRAWING FORMAT 02JAN14 JARRY A4 C1403S UPDATE THE ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
PRELIMINARY ISSUE
1/4" [6.35] hex typ(2) locate approximately at center as shown marking: amphenol rf interface per mil-std-348 series: sma plug typ(2) scale 0.600 customer outline drawing all other sheets are for internal use only preliminary issue. author: amphenol rf created date:
Thermometrics OAT Outside Air Temperature Sensor
Thermometrics OAT Outside Air Temperature Sensor
B RT00188S*H* B1 - Amphenol Sine
ø28.6 25.0 Ref 27.0 1"1/16-18 UNEF THREAD MASTER KEYWAY 27.0 27.0 4-Ø3.20+0.2 0 PANEL CUT OUT REFERENCE ø 2 7 . 3 + 0 . 2 0 ( F o r F r o n t P a n e l M o u n t i n g )
Industrial | Markets - Amphenol
Piher’s custom inductive linear sensors measure position with no magnets, ensuring high accuracy (up to 14bit), IP67/IP69K sealing, and immunity to stray fields. Ideal for harsh automotive/off-highway use, they feature extended ranges (10–800mm), compact size, and true touchless operation for maintenance-free, long-lasting performance.
模型 - Amphenol Sine
3.6 rohs compliant 4. mating part: ahdm06-24-31p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm04-24-31st a1 release new drawing 18/oct/18brook of: sh: rev: dwg no: title: rev descriptiondate revisions eco byappr 1 1 a2 ahdm04-24-31st recpt, 24 sz 31 soc, thin, wide thd 44724 morley drive
Amphenol Assembletech
5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. PCIe Gen4 and PCIe Gen5 2. UPI1.0 3. OPEN CAPI Product Environmental Compliance. 1. RoHS2.0: Compliant 2. China RoHS: Yes. 3. REACH SVHC: Yes 4. Low-Halogen Status: Not Reviewed Packing. Per Amphenol‘s Site Operating Procedure #SOP-708 REV
N-1-2L&1-2H-ACC 2040677 SPEC - amphenol-fuyang.com
Add note 6 REVISIONS REV DESCRIPTION 2020.1.2 optional accessory after cable jumper assembly. 1. UV resistant(1120W/960 h) 2. Life: 10 years 3. Working temperature: -55 C~+155 C 4. Acid alkali resistant 5. Waterproofing standard IP68 6. This boot can be installed before and after cable jumper assembly.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-611100-178 yes contact, pin 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Compact Combiners PRO-HDAR450-4 - AMPHENOL PROCOM
Compatible with digital 6.25 kHz channel spacing. Single Tx isolators fitted as standard. Please specify all Tx/Rx frequencies when ordering. Please Note: Power cable is not included, must be ordered separately, see Accessories. Specifications. Electrical; Model: PRO-HDAR450-4 ... Frequency: l : 340 - 400 ...
Panel Antennas 760.65.12.00 - amphenolprocom.com
4.3-10(f) termination: 380 - 470 MHz: Add to quote: Accessories; Bracket kit for 760/766 panel (no tilt) 766.700: Add to quote: Bracket kit for 760/766 panel (small), 0 - 22deg: 766.7015: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust ...
U10G274240T | SLIM-LINE-SAS | Amphenol
SlimSAS X12 Vertical Low profile, 30µin Gold plating, Latch pin length=2.2mm, 24G, T&R packing
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-611101-178 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
B B1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
ICP® PRESSURE SENSOR - PCB
Temperature Coefficient of Sensitivity ≤ 0.10 %/°F ≤ 0.18 %/°C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 250 sec ≥ 250 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC