Search Results for jot-10-6
TWIN656LU000G-T - Amphenol Antenna Solutions
Electrical Downtilt 0-12° 0-12° 2-10° 2-10° Dimensions 1936 x 660 x 214 mm (76.2 x 26.0 x 8.4 in) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-074824-66p yes insert n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-597474-165 yes contact, pin 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Purpose - Marport
Doc uick Reference Guide V 1 Purpose Marport Dock provides a new way of charging Marport sensors. It allows the user to: • Charge up to 4 sensors simultaneously. • Quickly see the charging status of the sensor,
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
21-033197-003 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Reeling Cable Comparison Guide - TPC Wire
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
Omni Antennas 422x.03-405-Txx - amphenolprocom.com
Model Product No. Description Frequency; 3 dBd HD omni antenna, low PIM: 4220.03-405-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 380 - 430 MHz: Add to quote: 3 dBd HD omni antenna, low PIM
Item # TPSJ-101, Telephone Plug On Amphenol NEXUS Technologies
Browse Item # TPSJ-101, Telephone Plug in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Application,Conductors,Overall Diameter,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact Material,Body Mater
Amphenol
S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test procedure is simple to follow and takes a just few minutes for most materials.
6800408G.indd - amphenol-antennas.com
• Independent, continuously adjustable tilt on each band 0-10° / 0-10° / 0-10° / 0-10° / 0-10° • RET version, 3GPP/AISG2.0 with fi ve integrated RCUs REV042418JJ www.amphenol-antennas.com 1 of 4
Yagi Antennas 7042160 - amphenolprocom.com
A 6-element VHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7042160: Frequency: 150 - 170 MHz: Max. Input Power
sim card | Amphenol Global Search | Amphenol
Extraction Force: 10 N Insulation Resistance: 10(9) mΩ Contact Resistance: 30 mΩ data; ≤ 40 mΩ switch Shock (w/o Disconnection): 40 g; 6 ms; halfsine 12 shocks / direction in 3 axis Chattering Time: 5 ms Insertion Force: > 2 N Shock (w/o Destruction): 200 g; 6 ms; halfsine; 2 shocks / direction in 3 axis Climatic Category: 25 / 65 / 56 ...
Temposonics
Vibration test 5 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with .
Distributor Inventory Search - Amphenol RF
Note: Include leading zeros (Ex: 031-10, not 31-10, or 000-11325, not 11325) Search. BOM Import/Export Search. Search Results. Click quantity on-hand to visit distributor website. Filter By Location: Distributor Name 031-6121; Master Electronics: 400: Onlinecomponents.com: 400: TTI: 362: Mouser Electronics ...
12.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm female qb (3221-60004 ) smpm size 12 socket ( sf3211-6004 )
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
Electrical Isolation(Base) >10 8 Ohm >10 Ohm Size - Height x Length x Width .28 in x .28 in x .28 in 7.10 mm x 7.10 mm x 7.10 mm Weight .04 oz 1.2 gm W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable NOTES: [1] Increased current up to 20mA acceptable to 250F (121C) [2] Typical.
B B STRAIN RELIEF - pcb.com
JAM 6/23/11 DECIMALS XX ±.01 XXX ±.005 DECIMALS X ± 0.3 XX ± 0.13 4 6 1 3 7 PCB Load & Torque Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Load and Torque Inc. 1.00 [25.4] 2.05 [52.1]
supplier | Amphenol Global Search | Amphenol
Supplier Documents; Your 2020 Guide to Medical Connectors. Member for 6 years 6 months Submitted by AAP Marketing on Fri, 12/13/2019 - 15:06. A new year is quickly approaching, and medical establishments across the country are taking inventory of the supplies and equipment they need to continue providing high-quality patient care. ...
Amphenol R Amphenol MIL-C-5015 Connectors MS3108E - Amphenol Australia
Amphenol R Amphenol MIL-C-5015 Connectors MS3108E Right Angle Plug MS3108E Right angle plugs are used where there is limited space and where wires must be
SAM-11-OTH-PBR-01-GNL_Two_pager_LEAP_OBT_300_Gbps_B00
PDF-1.4 %鲣 1 0 obj /Type /Catalog /Version /1.4 /Pages 2 0 R /StructTreeRoot 3 0 R /MarkInfo 4 0 R /Lang (en) /ViewerPreferences 5 0 R >> endobj 6 0 obj /Title (SAM-11-OTH-PBR-01-GNL_Two_pager_LEAP_OBT_300_Gbps_B00) /Creator (Canva) /Producer (Canva) /CreationDate (D:20240610151824+00'00') /ModDate (D:20240610151823+00'00') /Keywords ...