Search Results for jot-10-6
PM265 Low-High Chirp, 1kW, No Connector, DT - AIRMAR EMEA
Airmar’s PM265LH is packed with a seven-element, low-frequency array that operates between 42 and 65 kHz for excellent deep-water performance. The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6° beam—perfect for picking apart structure and pinpointing tight-holding fish in structure.
Dual-Feed 100A 4/4 KLM/GMT Fuse Panel - amphenolbroadband.com
2-hole compression lug, 10-32 on 5/8" centers Output terminals Screw terminal, #8 Chassis ground Two # 10-32 studs on 5/8" centers Alarms Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Compliance Agency compliance NEBS Level 3, UL, CE (for RoHS option)
EU RoHS II Declaration - amphenol-aerospace.com
6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received from our suppliers.
SPECIFICATIONS ELECTRICAL FREQUENCY RANGE DC TO 12.4 GHz B UPTAED ...
2082-6184-13 6.0 a revised to c size format 9/9/10 ds qty. part number description item no. x 2082-618x-db attenuator, sma-m/f, dc-12.4ghz, 2w 1 ta-2082-618x-dbu assy, attenuator, sma-m/f, dc-12.4ghz, 2w, unmarked 1 specifications electrical frequency range dc to 12.4 ghz attenuation 0-6 db ±0.3 db ...
Industrial | Markets - Amphenol
This stand-alone unit features ruggedized optical transceivers integrated into a compact housing with 10/100/1000 Ethernet electrical interfaces. Amphenol FSI TNC and RP-TNC Connector Series The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC - 11 GHz. ...
usb connector | Amphenol Global Search | Amphenol
10132797-015120LF. BergStak® 0.5mm Mezzanine Connector, Board To Board Connectors, 10 position, 4.3mm height plug connector.
MYW93LL/A | Amphenol Global Search | Amphenol
Amphenol Proprietary Intermates: 10-214XXX, 10-244XXX (Crimp types - front removal) Amphenol Proprietary Non-Intermates: (5015 Type) See also Heavy Duty Class “L”, Amphenol QWLD (MIL-DTL-22992), catalog 12-052
TMQ4 and TMQ5 Bundle Solutions for 5G
Fillers 5-Places. Fillers 5-Places. FR Polyurethane. FR Polyurethane. Non-Woven Tape. Non-Woven Tape. Ripcord. Ripcord. Filler 1-Place LMR-195-FR. 5-Places
Bisphenol F | Amphenol Global Search | Amphenol
311X solder, 312X crimp F. R. 347X crimp R. R: MIL-DTL-22992: Power type connector, heavy duty. MIL-C-5015 insert patterns, rugged. Solder or crimp contacts: QWLD 10-193XXX, Class L 10-473XXX, HK - potted backshell: Solder for MS1734X, Crimp for Military Class “L” 16 thru 0: Threaded (quick thread), double stub: Class L Series is for heavy ...
Model 047 | PCB Piezotronics
10.41 mm [1] Protective Covering: Stainless Steel Armor: Stainless Steel Armor: Conductor Style: Stranded - 19 strands 32 AWG: Stranded - 19 strands 32 AWG: Conductor Material: Tin Plated Copper: Tin Plated Copper: Conductor Diameter (20 AWG) 0.04 in: 1.02 mm [1] Shield Type Over Bundle ...
hw-04 | Amphenol Global Search | Amphenol
27.5 amphenol ma1lap1200 xxxx Ø 20.0 m2.5 19.8 19.8 8 7 6 5 4 3 2 1 9 12 10 11 p oct.30,2017whitetommy 1 ma1lap1200 connector 1 12 sc000035 2 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 3 contact, pin, Ø1.0mm, crimp 22~18awg amphenol ma1lap1200 xxxx notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton
Industrial | Markets | Amphenol
Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards. Amphenol Anytek Wire-to-Board Connector System (1.20mm pitch) FCI Basics 1.20mm wire-to-board connector system is low profile and compact with 3, 4, and 6 pin counts. ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -xqh 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
AZIMUTH TILT TABLE INDICATOR TILT (DEG) A 0° B 5° C 10° B D 15° E 20° F ...
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 e f e f drawn 11100010 rev d 11100010 sheet 1 of 2 09/08/2014 unless otherwise specified: scale: nts dwg. no. rev d size title: name date q.a. appr. mfg appr. eng appr. see note see note finish material a per: asme y14.41-2012 interpret geometric tolerancing kit, stadium mount bracket.2 1 one place proprietary ...
3355-5858-012 | Amphenol Global Search | Amphenol
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
Model 351B41 | PCB Piezotronics
Model 351B41:Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 side conn. (-320 to +250 F/-196 to +121 C)
Panel Antennas 760.65.12.00 - AMPHENOL PROCOM
4.3-10(f) termination: 380 - 470 MHz: Add to quote: Accessories; Bracket kit for 760/766 panel (no tilt) 766.700: Add to quote: Bracket kit for 760/766 panel (small), 0 - 22deg: 766.7015: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust ...
car parking download free взлом | Amphenol Global Search | Amphenol
car bombs Speedy control of multiple cars and vehicles Scans all objects up to 2,8 m width and 19 m length Distance to under body may vary from 1 to 60 cm Vehicle speed from 1 to 40 km/h Optionally the system may be equipped with a washer/wiper system May be delivered in a fixed installation or mobile version Compact outline dimensions for the ...
ABS Coaxial Cable Product Type: T11TQP77-V (CATV) Black
1800 6.04 19.82 . Author: Timothy Cooke Created Date: 20181220160157Z ...