Search Results for jot-10-6
Tier Rated Underground Enclosures (TRUE) | Tier 15 & Tier 22 Handhole ...
On these models, a vault mount pedestal can be placed on the half of the split lid that features a cut-out and mounting brackets designed to accept Charles square base, vault mount pedestals. 6”, 8” and 10″ diameter pedestals may be placed on the TRUE 24”x36”x24” enclosure, while 8″, 10” and 12” diameter pedestals may be ...
10159808 | Amphenol Global Search | Amphenol
10159808-A102KLF. MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Single Row, Top latch, 2 Ways ...
Model S112A22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Power Splitter 400 W - AMPHENOL PROCOM
Connectors configurations of 4.3 - 10 Female. SPECIFICATIONS Electrical Model APS-02-WBS-LP-43F-CC APS-03-WBS-LP-43F-CC APS-04-WBS-LP-43F-CC Frequency 380 - 2700 MHz Max. Input Power 400 W Peak Input Power 1.5 kW Insertion Loss 0.22 dB 0.3 dB 0.4 dB Impedance 50 Ω Application Indoor / Outdoor Split Loss 3 dB 4.8 dB 6 dB VSWR < 1.25:1 < 1.25:1 ...
Model 377B02
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[57 0 R 58 0 R 59 0 R]>> endobj 19 0 obj >stream xœ½=koÜ8 ...
Amphenol
PLUG, 6 SOCKET,ATP SERIES A1 - RELEASE DRAWING 24/AUG/19 PETER TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08
Temposonics
M16-Buchse (6 pol.), gerade Artikelnr. 370 423 PUR-Kabel Artikelnr. 530 052 Material: PA-Ferrit-GF20 Gewicht: Ca. 14 g Flächenpressung: Max. 40 N/mm2 Anzugsmoment für M4-Schrauben: 1 Nm Betriebstemperatur: −40…+105 °C Material: Zink vernickelt Anschlussart: Löten Kabel Ø: 6…8 mm Betriebstemperatur: −40…+100 °C Schutzart: IP65 ...
B B1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
MODELS 137B2XB, 137B2XA, 137B25 - PCB
pcb.com | 1 800 828 8840. MODELS . 137B2XB, 137B2XA, 137B25. QUARTZ, FREE-FIELD, ICP ® BLAST PRESSURE PENCIL PROBE n One-piece design improves alignment n Micro-second rise time n 400 kHz resonant frequency n Two pressure outputs in one probe TYPICAL APPLICATIONS. n. Air Blast Measurement
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
BergStik 2.54mm Unshrouded Headers - Amphenol CS
10-11. ontinuous Headers C . 12-13. ight Angle Headers Standard sizes R . 14-15. ight Angle Headers Special sizes R . 16-17. tacking Headers S . 18-19. CONTENT PAGE. BERGSTIK ® 2.54MM UNSHROUDED HEADERS. For more information, please contact: Communications@fci.com . or visit us at . www.fci.com. Disclaimer
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
BNC Straight Plug to HD-BNC Straight Plug B4694R 75 Ohm 10 M 12G 095-850-218M10L BNC Straight Jack to HD-BNC Straight Plug B4855R 75 Ohm 1 M 12G 095-850-193M100 BNC Straight Plug to HD-BNC Straight Plug B4505R 75 Ohm 60 inches 12G 095-850-217-060
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
6 Temposonics® R-Series V RH5 PROFINET IO RT & IRT Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
Ø 3 4 . 8 - Amphenol Sine
2.6 ip--class:ip67 and ip69k in the mated condition. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :20# contact. 4. all dimensions are for reference use only. a1-- released drawing jun-21-2018 blink master keyway ∅ 35.3 89.0 ref 31.5 n key-40°c ~ +105°c part number-40°c ~ +125°c rts1bs18n32p ...
SENSOR SELECTION CHART - Wilcoxon Sensing Technologies
797-6 100 mV/g ±10% 1.0 - 11k 18.5 side, R6 150 1/4-28 10 µg 50 g 145 Underwater accelerometers 746 100 mV/g ±5% 1.0 - 15k 30 top, integral cable 80 10-32 0.8 µg 80 g 45 4-20 mA output vibration sensors Wilcoxon model Measurement Loop output options Full scale, 20 mA Tolerance Frequency re-sponse, ±3 dB (Hz) Exit type / connector
Charles Universal Broadband Enclosures
CUBE-SC104 Series 24”-48” 10.5” 19” Power & Battery Only, 4RU, 19" Fixed Rail, Battery Compartment for Battery String HIGH-POWER SMALL CELL CABINETS CUBE-SC204/209/304 Series 24”-72” 24-48” 21” 4RU or 9RU Power Compartment, 1 or 2 Battery Trays, Radio Shroud, Meter Socket, for 40W RRH
FLS012N10P03-PM 10 Position Square Flange Receptacle, Pin, - Amphenol Sine
FLS012N10P03-PM 10 Position Square Flange Receptacle, Pin, Shell Size 12, with Seal Gasket, Fast Lock Coupling-Receptacle, Square Flange, 10 Position, Call Us 1-800-394-7732 My Account
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
1.00mm Flex Connectors | FCI Basics | Miniature Connectors - Amphenol CS
FCI Basic 1.00mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount(SMT) and Through Hole m