Search Results for jtag 1.25mm connector
Application SpotlightApplication Spotlight
Title: Thermometrics Neonatal Skin Surface Application Spotlight Author: Amphenol Advanced Sensors Subject: Neonatal Skin Surface Keywords: Amphenol Advanced Sensors ...
PRODUCT DATA DRAWING - SV Microwave
bodies: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a spring pins: 420 stainless steel screws: 18-8 stainless steel finish: bodies: passivated per ams-2700 notes: 1. designed to work with 9321-60109 mt-b1 mt-c1 mt-a1 date approved revision history rev description third angle projection 1) all dimensions ...
Thermometrics Ambient Sensor - amphenol-sensors.com
1.36 in 135.0 0.27 in 17.0 175 in 119.5 mm) 0.70 in 15, 2 15.9 m ml 0.06 in (1.6 0.16 in R 0.19 in 0.02 in (0.5 14.0 0.16 in Oso in 0.45 in 111.5 . Title: Thermometrics Ambient Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Ambient Sensor, Optimizing Internal Automotive Temperature
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Home - Amphenol Canada
Home - Amphenol Canada
Amphenol-Air LB
%PDF-1.4 %âãÏÓ 26679 0 obj > endobj xref 26679 91 0000000016 00000 n 0000007992 00000 n 0000008147 00000 n 0000008645 00000 n 0000008761 00000 n 0000009663 00000 n 0000010412 00000 n 0000011062 00000 n 0000011315 00000 n 0000011429 00000 n 0000011868 00000 n 0000192797 00000 n 0000192906 00000 n 0000193017 00000 n 0000193126 00000 n 0000193299 00000 n 0000193460 00000 n 0000193565 00000 n ...
NTC Type NDK - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) ndk272c1r1 ndk272c1r2 ndk272c1r3 ndk272c1r5 ndk272c1r10 5000 1 3977 ± 0.75% 311 (155) ndk502c1r1 ndk502c1r2 ndk502c1r3 ndk502c1r5 ndk502c1r10 10000 1 3977 ± 0.75% 311 (155) ndk103c1r1 ndk103c1r2 ndk103c1r3 ndk103c1r5 ndk103c1r10 30000 1 3977 ± 0.75% 311 (155) ndk303c1r1 ndk303c1r2 ndk303c1r3 ndk303c1r5 ndk303c1r10
EU RoHS II CoC - amphenol-aerospace.com
ÆÀ «_ÔPüÞqPŽ‚.rtò .nöPíw|àª{ýŠ䟢AAÀ§‚îÕ¢Ú vd(8]† mËп ì¢ endstream endobj 14 0 obj >stream hÞ¼YÝoã6 ÷_Á§B>$ŠHJ U ŠK“ÜmŠvw»qq8ìÞƒbÓ±z¶ä¥äÝæþú› ’úpâdûr ["ç{æÇ úâ wœ=´³ ³‹ÅB0Î ë ÏãBeš%ðÇ5 * sÁ”Îñc±›%ìaÆ“8 IÆ Kx\| EŒÍ ¿#“Ô3áq‘çÒ1 L&Š ...
A.W.G. - mm2(スケ) 対応表|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
A.W.G. - mm 2 (スケ) 対応表. 電線の太さは、一般的に米国規格のA.W.G.(アメリカンワイヤーゲージ)や、 日本のJIS規格に基づく mm 2 (=Square、呼称スケ)の断面積の単位で表わされます。
LCFTV|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
lcftv. カタログ; lcftvは、標準のlcパッチコードを簡単に耐環境型光コネクタに変換するコネクタキットです。 金属性の強固なプラグシェルキット(mil-dtl-38999シリーズiii適合品)にlcパッチコードを入れて使用することで、衝撃、埃、水などの被害を防ぐことができます。
Chiavi di memoria TV USB3CF - Chiavi USB | Amphenol Socapex
1 documenti. Ordina per. Applicare. Chiave di memoria USB3-C Scheda tecnica Ultimo aggiornamento : 30/01/2025 Leggi Scaricare Prodotti correlati Chiavi USB Tasti di memoria TV USB3CF ...
FAQ | Amphenol Socapex
News : Amphenol Socapex bringt die PS-Serie auf den Markt: Robuste Power...
Coach Multimedia Solutions - el-cab.com.pl
– AM/MW: 530,0 bis 1 710,0 kHz – LW: 153,0 bis 279,0 kHz – WB: 162,40 bis 162,55 MHz Die Professional Line 3 ist das Coach-High-End-Infotainmentsystem aus dem Hause Bosch. Das Bedienteil Coach Cabin Selector (CCS) Professional bildet das Herzstück des Systems zur problemlosen Steuerung aller ange-
Boîtiers de signalisation et horloges Sign units and clocks
- 1 ou 2 textes 0303 D • The 36000 is an extra fl at light box equipped with red CMS LED. • Life span longer than 100 000 hours. • Black carter and black printing. Dimensions : 124 x 56 x 7 mm Centreline distance attachment : 112 mm Wall-mounting thanks to 2 M4 counter sunk screws (not included) Power supply : 24 Vdc (16-34 Vdc )
Balisage - el-cab.com.pl
- 1 LED pour une longueur de 0,2 m à 1,5 m - 2 LED pour une longueur de 1,5 m à 3 m • Livraison en kit sur demande : profi lé standard 3 m, tube carré creux standard 3 m, fi bre optique standard 3 m, LED, bouchons. Alimentation : 24 Vdc (16-34 Vdc) Consommation : 20 mA / LED Options : - 12 Vdc - Couleurs de LED (rouge, bleu, orange ou ...