Search Results for keyhole upper stripped
Model M607A61 Spindler® Industrial ICP® Accelerometer ... - PCB
Model M607A61 Spindler® Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc.
Model 357C72 ACCELEROMETER KIT WITH INTEGRAL CABLE Installation ... - PCB
sensor’s upper operating frequency range. Figure 2. Mounting Surface Preparation . STEP 1: First, prepare a smooth, flat mounting surface, then drill and tap a mounting hole in the center of this area as shown in Figure 2 and in accordance with the Installation Drawing for the specific sensor that is
Model 356A17/ACS-4T Triaxial, high sensitivity, ceramic shear ICP ... - PCB
pin conn. cal 0.5 to upper 5% freq Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
ICP® ACCELEROMETER Revision: F - pcb.com
Model Number 351B41 ICP® ACCELEROMETER Revision: F ECN #: 48061 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 15 g pk ± 147 m/s² pk
Model 354B04 Triaxial, Thru-hole mtg, Ceramic shear ICP® accel ... - PCB
Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Model M039A22 Allen wrench for use with M3 thread (1) Model M081A103 Mounting screw and washer, M3 x 0.5 thread (1)
Model 356A63 Triaxial, miniature (5.3 gm), ceramic shear ICP ... - PCB
Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Model M081A27 Metric mounting stud, 5-40 to M3 x 0.50 long (1) Entered: AP Engineer: JJB Sales: WDC Approved: JJB Spec Number: Date: 11/8/2013 Date: 11/8/2013 Date: 11/8/2013 Date: 11/8/2013 19955 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001
Model 339B31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 ... - PCB
Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Model ACS-44T Triaxial extended amplitude response, upper 5% point to 10% point (requires ACS-1T or equivalent). (1) Model M081B05 Mounting Stud 10-32 to M6 X 0.75 (1) Entered: LK Engineer: TL Sales: WDC Approved: JJB Spec Number:
2M Series - アンフェノールジャパン株式会社
4. Insert stripped wire into contact applying slight pressure until wire insulation butts against wire well. Check inspection hole to see that wire strands are visible. If there are strayed wire strands, entire wire end should be re-twisted. When wire is stripped and properly installed into contact, the next step is to crimp
Model 393B32 Seismic, high sensitivity, ceramic flexural ICP ... - PCB
Model ACS-11 NIST traceable amplitude and phase response from 0.5 Hz to upper 5% frequency (1) Model M081B20 Mounting Stud 1/4-28 to M6 X 0.75 Entered: LK Engineer: BAM Sales: KWW Approved: BAM Spec Number: Date: 10/19/2017 Date: 10/19/2017 Date: 10/19/2017 Date: 10/19/2017 32123 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716 ...
Model 357B06 Miniature (2 gm), ring-style, charge output accel ... - PCB
sensor’s upper operating frequency range. Figure 2. Mounting Surface Preparation . STEP 1: First, prepare a smooth, flat mounting surface, then drill and tap a mounting hole in the center of this area as shown in Figure 2 and in accordance with the Installation Drawing for the specific sensor that is
Model 356A05 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Model ACS-159T NIST traceable triaxial frequency response (50 Hz to upper 5% point) (1) Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its ...
Model 130F21 ICP® Electret Array Microphone Installation and Operating ...
The 130A23 and 130A24 are designed for high amplitude applications with an upper dynamic range of 150 dB. Model 130A23 terminates in a SMB electrical connector. The 130A24 is an enhanced, rugged, water and dust resistant design, and terminates in a BNC electrical connector.
Model HT352A21/NC Platinum Stock Products; Miniature, lightweight (0.6 ...
Model ACS -1 NIST traceable frequency response (10 Hz to upper 5% point). (1) Entered: AP Engineer: JJB Sales: WDC Approved: JJB Spec Number: Date: 12/16/2013 Date: 12/16/2013 Date: 12/16/2013 Date: 12/16/2013 11544 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 ...
L-2119-CU - Amphenol Aerospace
must be stripped to equal length. F 1. Carefully splay inner wires perpendicular to the axis of the cable as illustrated. 2. Assemble inner contact over cable center conductor until fully seated against inner wire insulation. Observe center conductor through the contact’s wire inspection hole, to make certain conductor is properly positioned. 3.
Development of a Damped Piezoresistive MEMS High Shock Sensor - PCB
The sketches on the upper row of Figure 3depict the sensor configuration in this paper, including the thin flexure elements symmetrically above and below the center of mass of the inertial element. The asymmetric configuration in the middle row shows the rotation of the mass expected in transverse acceleration when
XXXXpol | 65° Az | 17.5 / 17.3 / 17.3 / 18.6 dBi | 0-10° / 0-12° / 0-12 ...
Upper Sidelobe Rejection (20° sector above main beam) 18 dB Typical 18 dB Typical 18 dB Typical Front-to-Back Ratio > 30 dB > 30 dB > 30 dB Maximum Power (Per Port) 200 W 160 W 160 W Intermodulation 3rd Order for 2x20W Carriers < -110 dBm < -110 dBm < -110 dBm Electrical Downtilt Control Electrical downtilt for each band can be controlled ...
Model TLB356A16 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Model M081B05 Mounting Stud 10-32 to M6 X 0.75 (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model
Model 3743F11100G Accelerometer, VC, 100g, triaxial, damped ...
• Gas damping extends the upper frequency range, attenuates unwanted highfrequency vibration, and provides stable - performance over the entire operating temperature range. 3.0 Principle of Operation . The sensor element of the 3700 series features a proof mass, ring frame, and attachment system between the two. These fea-
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
Model 655A91 4 to 20 mA output, 0.0 to 1.0 in/sec pk, 3.5 to 2.0 ... - PCB
Model 655A91 4 to 20 mA output, 0.0 to 1.0 in/sec pk, 3.5 to 2.0 kHz, top exit, 4 pin, M12 Installation and Operating Manual For assistance with the operation of this product,