Search Results for keyhole upper stripped
SS175 High Wide Chirp, 1kW, 12° Tilt, Navico 9-Pin, DT
SS175 High Wide Chirp, 1kW, 12° Tilt, Navico 9-Pin, DT
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Furuno 10-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
B285 High Wide Chirp, 1kW w/ FB, No Connector, DT
The constantly wide beam provides twice the coverage for detecting fish in the upper-water column and clear fish arches on the display compared to most, high-frequency, narrow-beam transducers. The high wide is the ideal choice for both inshore and pelagic fishing, where resolution and maximum coverage are essential down to 152 m (500').
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT
B175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Humminbird #9, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
1.HOUSING: 33 % GLASS FILLED PPA, BLACK, UL 94-V0 POINT OF MEASUREMENT ...
0.38 1.02 3.40 60° 0.51 5.10 45° 3xr0.15 3x0.38 3x2.00 3x0.64 6.35 9x5.84 – 0.13 9x1.00max 4.8max 0.5min 9x2.67 9 solder tails 0.32 profile to a continuous smooth curve no parting
B175 High Wide Chirp, 1kW, 0° Tilt, Humminbird 21, DT
B175 High Wide Chirp, 1kW, 0° Tilt, Humminbird 21, DT
ASSEMBLY INSTRUCTIONS - Amphenol Aerospace
%PDF-1.5 %âãÏÓ 35 0 obj > endobj xref 35 40 0000000016 00000 n 0000001366 00000 n 0000001465 00000 n 0000002019 00000 n 0000002619 00000 n 0000003028 00000 n 0000003297 00000 n 0000003565 00000 n 0000003600 00000 n 0000003851 00000 n 0000004465 00000 n 0000004722 00000 n 0000005186 00000 n 0000005443 00000 n 0000005690 00000 n 0000005803 00000 n 0000005914 00000 n 0000006953 00000 n ...
Amphenol PCD
%PDF-1.4 %âãÏÓ 97197 0 obj > endobj xref 97197 40 0000000016 00000 n 0000005629 00000 n 0000005796 00000 n 0000008601 00000 n 0000008717 00000 n 0000008771 00000 n 0000009680 00000 n 0000010114 00000 n 0000010614 00000 n 0000010877 00000 n 0000011365 00000 n 0000011838 00000 n 0000012210 00000 n 0000012568 00000 n 0000012834 00000 n 0000037156 00000 n 0000047488 00000 n 0000048309 00000 n ...
upper die lower die - amphenol-gec.com
upper die lower die Crimping die for the 35mm² cable of Gen I. Angles %%P30' 3 PL DEC %%P. 2 PL DEC %%P. 1 PL DEC %%P. 2) Tolerances are as follows: 1) All dimensions are in metric(mm). %%UUNLESS OTHERWISE SPECIFIED. THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE ...
Amphenol-BSI VME64x 6U 12 slot Manual
connectors as the upper 6U. - A user defined P4/J4 connector between P2/J2 and P5/J5 similar to P0/J0 in VME64x with: - 95 user defined pins or - 4.8 mm (nominal) cavity option for P0/J0 and P4/J4 connectors per IEC 61076-4-101 - P5/J5 and P6/J6 connectors using the cPCI family of connectors Marketing: Martin Walsh Engineering: Mayank Anand