Search Results for large bnc connector
UG-959/U BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
General Purpose Low Profile | PCB Piezotronics
BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; ... and resistant to large extraneous shear and moment loads. To perform in a linear and predictable manner, the outside diameter of the load cell must be bolted to a flat rigid surface. ... Electrical Connector: PT02E-10-6P; Electrical Connector: PT02E ...
All Products - Amphenol
BNC Connector Series ... BNCs are suited to accommodate a large variety of RG and industry standard cables, in a variety of termination styles. Amphenol RF Board Level Connectors Amphenol SOCAPEX offers a wide range of board to board (PCB) & board to cable connectors. ...
Model PR710 Series Signal conditioner operating guide
The rear panel contains two rows of ten (10) BNC connectors. Model PR710A has standard BNC connectors. Model PR710B has twin-axial BNC connectors (see caution below). The INPUT BNC connectors are in the upper row, while the OUTPUT BNC connectors are in the lower row. The power input connector is located in the upper right of the rear panel ...
Products - Amphenol
Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 112412 STP 3D Model (Size: 609 kb ) 112412 PDF Customer Drawing (Size: 508 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
HV Connectors | Amphenol Global Search | Amphenol
Amphenol has revolutionized its standard power connector offerings with advanced contact technology and new contact termination methods resulting in unrivaled catalog customization. Utilizing two proven connector interfaces (Matrix 5015 and GT-5015) and a host of tooled insert arrangements, Amphenol has a connector for every high power application.
Model 137B24B Quartz, free-field, ICP® blast pressure pencil ... - PCB
Quartz, free-field, ICP® blast pressure pencil probe, 250 psi, 20 mV/psi, BNC connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
QUICKLY DESIGN HIGH-QUALITY CUSTOM RF CABLE ASSEMBLIES ... - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
All Products - Amphenol
They are able to support large bundles and high-stress requirements. Amphenol Pcd Harp Power ... HD-BNC Connector Series The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating. ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
EFD TETRA-1000/... - AMPHENOL PROCOM
The large distance to the mounting area results in an almost perfect radiation, completely independent of the mounting area. Permanently attached 5 m RG 58 cable with FME(female) connector. Wide range of FME-accessories available.
Mini-BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector Mini-BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm Mini-BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 031-70261 JavaScript seems to be disabled in your browser.
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-5998-RFX PDF Customer Drawing (Size: 73 kb) 031-5998-RFX STP 3D Model (Size: 182 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Automotive | Markets - Amphenol
Amphenol RF's line of 12G BNC, HD-BNC, and MCX products are optimized for 4K Ultra HD Broadcast, providing fully intact signal transmission on a single channel. ... and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C. ... (Standard and ...
High Sensitivity Pressure Sensors | PCB Piezotronics
BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Electrical Connector: Integral Cable; Electrical Connector: Integral Cable; $2000.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:103B12.
Easy Mating with Blind Mate Interface (BMI) - Amphenol CS
High power connectors like PwrMAX ® which supports 100A also come with this feature. PwrMAX ® is used in complex datacenters and comes with ±3.5 mm misalignment tolerance. Apart from these, blind mating features in harsh environment connectors like OCTIS ™ Outdoor I/O help in quick field installation even when the environment is hard-to-reach.
list of connectors pdf | Amphenol Global Search | Amphenol
Coax Connectors BNC 75 RF Connectors Options • Crimp Plugs • Jack to Jack adapters • Patch Panels • ’D’ Shell Jacks • Plug to Plug U-Link connectors • Crimp Tools Ordering Codes We have listed the more common ordering codes in each section. ... (0.118” to 0.255”) Large Jaws cable clamp (Purple), Cable O.D 6.5mm to 8mm (0.255 ...
Mini-BNC Right Angle Crimp Plug Belden 1855A 75 Ohm
RF Connector Mini-BNC Right Angle Crimp Plug Belden 1855A 75 Ohm Mini-BNC Right Angle Crimp Plug Belden 1855A 75 Ohm | 031-70340 JavaScript seems to be disabled in your browser.