Search Results for large bnc connector
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329-52RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329-52RFX JavaScript seems to be disabled in your browser.
7-16 Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... Large: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard:
Assembly Instructions-C26 Amphenol BNC
300 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com 3-PIECE CRIMP PLUGS Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm)
BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 112624 STP 3D Model (Size: 1279 kb ) 112624 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B675100-001-NT3G-50: Body Finish: Nickel:
RF Connectors for Waterproof IP67 Applications | Page 5
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Introduction to Piezoelectric Accelerometers - PCB
An ICP ® accelerometer is a sensor that generates an electrical output proportional to applied acceleration. ICP ® accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations. ICP ® is a PCB ® registered trademark that stands ...
Miniature Electrodynamic Shakers | PCB Piezotronics
4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Provide an excitation signal from a dynamic signal analyzer or function generator directly into the BNC input on the SmartShaker to initiate testing, whether it be using the shaker with a stinger ...
4 pin connector | Amphenol Global Search | Amphenol
4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
UG-290A/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Model 685B0001C14 | PCB Piezotronics
Model 685B0001C14:Electronic vibration switch, internal ICP® accel., 0-1.5 ips, AC powered, 10A form C relays, Class 1 Div 1, groups B,C,D, dual 1/2&q
BNC Right Angle Crimp Plug Belden 1505A AT&T 734 75 Ohm
RF Connector BNC Right Angle Crimp Plug Belden 1505A AT&T 734 75 Ohm. Downloads. 112961 PDF Customer Drawing (Size: 72 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
audio | Amphenol Global Search | Amphenol
Buy 7.5ft Amphenol AV-THLIN2BNCM-007.5 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility.
4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... Large: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: M3 Threaded: Thread Direction: Standard:
BNC Straight Crimp Jack RG-59 Plenum 20 AWG 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 Plenum 20 AWG, Belden 4505P, Belden 82108, Belden 9104, Belden 1506A, Belden 1825A, Belden 1826A, Belden 89108, Belden 89259
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm | 000-36875 JavaScript seems to be disabled in your browser.
BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm. Downloads. 112800 STP 3D Model (Size: 669 kb ) 112800 PDF Customer Drawing (Size: 279 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6252C1-006-NT30G-75: Body Finish: Nickel: Body Material:
BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 112596 PDF Customer Drawing (Size: 70 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
731A seismic accelerometer and P31 power unit/amplifier Operating guide
Caution: The input connector of the P31 is a twin-axial BNC. Attempting to insert a co-axial BNC can cause damage to the input connector. 90225 Rev E.1 10/18 Page 5 3.3 Measurement use ... be large enough not to degrade the capability of the 731A accelerometer (-3 dB at 0.05 Hz). For
sma connectors catalog | Amphenol Global Search | Amphenol
RF Connector SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132112 STP 3D Model (Size: 430 kb ) 132112 PDF Customer Drawing (Size: 63 kb) 132112 STP 3D Model (Size: 430 kb ) Product Life Cycle.