Search Results for lbs
EB1560M Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
A 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) SF1621-60026-2S is in stock now. Place your order!
Features - Amphenol Antenna Solutions
Wideband directional antenna covering 698-4000 MHz • Compact, lightweight and easy to install • Passive Intermodulation < -153 dBc @ 2x20W • Low return loss and high gain with stable performance
SMPS Female VITA 67.3 Backplane Contact for .047 Cable
The perfectly engineered SMPS Female VITA 67.3 Backplane Contact for .047 Cable 3821-40023. Get the VITA 67.3 tool kit along with superior specifications.
1.85mm Male Solderless PCB Edge Launch Connector, 2 Hole
Discover the high-ranking 1.85mm Male Solderless PCB Edge Launch Connector, 2 Hole SF3311-60012 from SV Engineers. Learn more about the product here!
EB550-XXDS-XX0 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SMP Female Snap-In Connector for .047 Cable - SV Microwave
SV engineers designed the SMP Female Snap-In Connector for .047 Cable 1221-6001. Access the design resources CAD Model and Datasheet now!
Pedlock Magnum Pedestals (CPLM) - Charles Industries
Charles Pedlock Magnum Pedestals (CPLM) provide superior environmental protection of copper buried distribution points in the outside plant. CPLM Pedestals are designed for universal use, with
SMA Male to SMP Male Adapter, SB - SV Microwave
Elevate your RF connections with SV Microwave's SMA Male to SMP Male Adapter, SB 1112-6209. Contact us to know more about the product's availability.
BZ Male to SMA Female Adapter, Spring Loaded - SV Microwave
SV Microwave offers the BZ Male to SMA Female Adapter, Spring Loaded SF1122-6101. Check out the product specifications and place your order today!
Humboldt Male PCB Edge Launch Connector, 8 Port
The highly engageable Humboldt Male PCB Edge Launch Connector, 8 Port H18E-0001. It has a great number of features and specifications.
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 38497 08/11 PJS DATE APPROVED
- dcn 38497 08/11 pjs checked: approved: drawn: pjs 08/25/11 pjs 08/25/11 fed 08/25/11 rohs compliant body retention: 8 lbs min (axial) material:
66912.idw - pcb.com
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
SMPS Male Short, SB 8038-6005 - SV Microwave
The SMPS Male Short, SB 8038-6005 by the leader of the RF/Microwave industry. SV Microwave never failed to add their expertness in quality.
SMA Female Bulkhead Connector for .141 Cable - SV Microwave
The real SMA Female Bulkhead Connector for .141 Cable 2942-6045 was designed by SV engineers. Access the design resources CAD Model and Datasheet.
SMPM Female to Female Bullet (OAL 0.197") - SV Microwave
The SMPM Female to Female Bullet (OAL 0.197") is now in stock at SV Microwave. Check out the features and specifications, and place your order.
SMPM-E Bullets - アンフェノールジャパン株式会社
The following plots compare the electrical performance of the SMPM-E bullet (P/N 1132-4089) versus a standard SV Microwave DSCC approved CNC machined SMPM bullet (P/N 3290-4002).
8-Port Antenna
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
TORKDISC® ROTARY TORQUE SENSING SYSTEM - pcb.com
Model Number 5309D-02A TORKDISC® ROTARY TORQUE SENSING SYSTEM Revision: C ECN #: 55332 Performance ENGLISH SI Measurement Range(Full Scale Capacity) 100,000 in-lb 11,298 Nm Filter Type(High Pass) 2-pole Butterworth 2-pole Butterworth [1]
EBY Electro - TB7 Series - 0.437 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...