Search Results for lead connector
SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole ...
SV Microwave offers the SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW/Microstrip) 2921-40050-1S. Check Inventory. Register. Log in. Compare products list. Check Inventory. Register. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink ...
SMPM Female Bulkhead Connector for .047 Cable - SV Microwave
SV Microwave proudly presents the SMPM Female Bulkhead Connector for .047 Cable 3221-40011. It has superior mechanical and environmental specifications! Check Inventory. Register. Log in. Compare Products List. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when ...
TABLE OF CONTENTS Section page no. - Amphenol CS
and AirMax VS connector series in the hard metric format. There are two available mating lengths and associated wipe distances, which are controlled by changing the receptacle contact length. 4.2.3 Lead-free Processing While the products referenced in this specification are not solder-processed, other components on the PCB may be.
Evolution of the D-Style Connector: From Avionics to High-Speed Data ...
The venerable d-style connector shell interface debuted in the 1950s with ITT-Cannon’s D-Subminiature (D-Sub) connectors and cable harnesses. Once the exclusive domain of commercial avionics systems, it has since found favor with engineering professionals and applications the world over, now earning the distinction as one of the longest ...
RF Connectors for Low-PIM Applications - Amphenol RF
Low Passive Intermodulation (PIM) connectors are specialized components used primarily in radio frequency (RF) applications to ensure high signal integrity and performance in communication systems. PIM, a type of signal interference, occurs when two or more signals combine in a non-linear device or material, creating additional unwanted ...
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
A 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF3311-60014 from SV engineers. Place your order today! Check Inventory. Register. Log in. Compare Products List. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR. Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe ® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields.
Model 003A01 | PCB Piezotronics
Model 003A01:Low noise coaxial cable, blue PTFE jacket, 1-ft, 10-32 plug to 10-32 plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote ... Call for Lead Time: Product Description; Specifications; Documents & Downloads; Low noise coaxial cable, blue PTFE jacket, 1-ft, 10-32 plug to 10-32 ...
0.50mm FFC/FPC Connectors | Flex Connectors | ZIF and Non-ZIF Cable ...
Amphenol's 0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. ... Lead and Halogen-free products; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check - X. Target Markets & Applications.
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
Model EX621C40 | PCB Piezotronics
Model EX621C40:High freq ceramic shear ICP® accelerometer, 10 mV/g, 1.6 to 30k Hz, SS case, top exit, 5-44 connector, frequency sweep ISO 17025 acc ca. Model EX621C40:High freq ceramic shear ICP® accelerometer, 10 mV/g, 1.6 to 30k Hz, SS case, top exit, 5-44 connector, frequency sweep ISO 17025 acc ca ... Lead Times; More on the way: Call for ...
2.4mm Male Connector for .047 Cable - SV Microwave
The leader of the RF/Microwave industry presents a 2.4mm Male Connector for .047 Cable SF1611-60001 product for the finest applications. Explore here! Check Inventory. Register. Log in ... certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above ...
Gen Z Connectors | 4C-HP Connector | PECFF Connector - Amphenol CS
The high speed card edge connectors support both add-in card (AIC) and cabled applications, up to 56G PAM4. Low‐latency communications is also a key benefit of Gen Z applications. Mini Cool Edge connector specification is defined in SNIA SFF TA1002 while EDSFF and OCP committees adopt it for SSD application and NIC 3.0 application.
Metral ® High Speed 4000 Series Backplane Connector
Metral® 4000 Series from FCI Basics is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers featuring a unique stripline structure in both the receptacle and header. ... Lead-Free and RoHS compliant; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check - X ...
SMPM Female Snap-In Connector for .085 Cable - SV Microwave
SV Microwave offers the SMPM Female Snap-In Connector for .085 Cable 3221-40010 with push-on coupling. Explore the real product data here! Check Inventory. Register. Log in. Compare Products List. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
MicroSpace™ 1.27mm - Amphenol CS
Datasheet - MicroSpace Crimp-To-Wire Connector; Datasheet - Crimp Lead; Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View. Overview. ... MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Staggered, Top latch, 2 Ways.
1.85mm Male Connector for .085 Cable - SV Microwave
SV Microwave designed a 1.85mm Male Connector for .085 Cable SF3311-60003 with high-performing capabilities. Check out the specifications now! Check Inventory. Register. Log in. Compare products list ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
SFV6R-2STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 6 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
GS-20-056 APPLICATION SPECIFICATION - amphenol-cs.com
Notes: Please keep in mind that it may lead to breakage of a connector when the “A” area (upper part of a housing opening) is touched by hand, or is put a finger at the time of operation and an actuator is rotated 100 degrees or more (after the actuator had opened when the load more than 3N is applied),
SFW8R-2STAE5LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 8 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, Selective Gold plated Terminals with Tin-plate Solder-tail, Plastic Reel.