Search Results for lead connector
InfinX® Connector System - Amphenol CS
• Solder spheres: Lead free alloy. 4.3 Visual inspection Visual inspections shall be performed using 10x magnification. Parts should be free from blistering, discoloration, cracks, incomplete plating, etc. ... Connectors shall be mated without any electrical load. The following details shall apply: • Test Temperature – 105 °C
D-Subminiature Pin-in-Paste Connectors - Amphenol CS
connectors are automatically or manually placed on the board, and then soldered in the same operation as the SMT components. Thanks to the Pin-in-Paste technology, the mechanical ... § Product lead free in accordance to RoHS 2002/EC/95 ENVIRONMENTAL § Operating Temperature Range: -55°C to 125°C TECHNICAL INFORMATION ORDERING INFORMATION
TNC Male Cable Connector, Lockwire Holes, for RG-142 Cable
TNC Male Cable Connector, Lockwire Holes, for RG-142 Cable M39012/26-0011. The perfect cable connector with great features at SV Microwave. Check Inventory. Register. Log in ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Model 070A08 | PCB Piezotronics
Model 070A08:Cable adaptor (10-32 jack to BNC jack) Model 070A08:Cable adaptor (10-32 jack to BNC jack) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 ... Lead Times; 14: Call for Lead Time: Product Description; Specifications; Documents & Downloads; Cable adaptor (10-32 jack to BNC jack) Specification Notes.
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. ... RoHS compliant and lead-free; Meets environmental, health, and safety requirements; Part ...
Fiber Optic Connectors | Products - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
PwrBlade+ Connector | Power Solutions | Amphenol
Reduced connector footprint; Large operating temperature range from -40°C to +125°C; Suitable for extreme environments; Right angle and coplanar options available with both power and signal contacts; Aids power distribution and power control; Number and placement of power and signal contacts;
SMA Female PCB Edge Launch Connector, 4 Legs - SV Microwave
The SMA Female PCB Edge Launch Connector, 4 Legs 2921-61493 was designed and manufactured by SV engineers. Check out the stock details. Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
PCIe Gen 5 CEM Connector & Add-In Card PCB Design Optimizations
AIC lead-in trace region to the connector is re-designed to improve the impedance match to the CEM connector. Measurements of a connector prototype with improved AIC validate the work. PCIe Gen 5 Card Electro-Mechanical (CEM) connector is backward-compatible and mates to an Add-In Card (AIC) with smaller edge fingers that have a shorter wipe ...
Model 508BR010AC | PCB Piezotronics
Model 508BR010AC:10’ two-conductor, polyurethane-jacketed cable with two-socket MIL-C-5015 connector on one end and BNC plug on the other end 508BR010AC . Main Menu. 0 1 1. Total Customer Satisfaction ... Lead Times; 17: Lead Time for 1-50 is 14 Dys. Lead Time for 51-100 is 4 Wks. Product Description;
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm ...
SV Microwave has introduced a 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline). Discover the product specs. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat ...
BMZ Male Flange Mount Connector, 2 Hole, for .141 Cable
The high-ranking BMZ Male Flange Mount Connector, 2 Hole, for .141 Cable SF8901-6003 is now at SV Microwave. It has great environmental specifications. Check Inventory ... certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. ...
2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts ...
A 2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.015 Pin) 1521-60188. Make the right choice with SV Microwave. Check Inventory. Register. Log in ... certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined ...
RP-TNC Connectors - Amphenol RF
TNC connectors are produced with standard and reverse polarity. Reverse polarity is a keying system accomplished with a reverse interface, and ensures that reverse polarity interface connectors do not mate with standard interface connectors. Amphenol accomplishes this by inserting female contacts into plugs and male contacts into jacks to ...
Product Compliance - Amphenol CS
Since connectors are ‘components’ and are under the classification of spare parts they will not have a CE mark applied. China RoHS. Most of our LF parts meet the requirement for China RoHS except for the few parts which claim EU RoHS exemption 6 (lead (Pb) in copper alloy, steel and aluminium).
10153118 | Amphenol Global Search | Amphenol
10153118-120KDLF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 20pin Header D Coding. Use With. 10163003-002LF. Crimping terminal for WireLock and Flexlock connectors, AWG 22/24, LV214 S2 Crimp-to-Wire Connector Platform, Wire to Board Crimping terminal.
Minitek® Pwr 4.2 BMI Connector System - Amphenol CS
www.amenolcs.com Disclaimer Please note tat te aove information is sect to cane witot notice. MATERIAL § Board Connector: Copper Alloy with optional Tin and Gold plating § Housing: Nylon 66, Natural & Black, UL94V-0 § Crimping Terminal: Copper Alloy with optional Tin and Gold plating MECHANICAL PERFORMANCE § Insertion Force: 14.7N max. § Withdrawal Force: 1N min.
USB 2.0 Connector | FCI Basics | Input Output Connectors | Amphenol
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. These are ideal for connecting removable storage devices into automotive multimedia systems, consumer, datacom, and industrial applications. ... Lead-Free and RoHS compliant; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check - X. Target ...
GS-20-033 APPLICATION SPECIFICATION - Amphenol CS
The connector utilizes Ball Grid Array (BGA) for solder attachment to the PCB (See Figures 1A and 1B). Connectors are available in Eutectic SnPb or Lead Free 95.5Sn / 4Ag / 0.5Cu BGA. For initial alignment during connector engagement, the plug housing has a chamfered lead-in that captures and guides the receptacle housing.
Minitek® 0.80mm Wire-to-Board Connectors - Amphenol CS
FCI Basics Minitek® 0.80mm are finest pitch wire-to-board connectors with wire gauge range from 32AWG-28AWG. These are ideal for devices that require compact and low profile connectors. ... RoHS compliant and lead-free; Meets health and safety requirements; Halogen-free resin material; Meets environmental requirements; Part Numbers ...