Search Results for lead connector
PCI Express Gen 3 Card Edge Connectors - Amphenol CS
wwwapenoccco Disclaimer Pease note tat te above noraton s sbect to cange tot notce TECHNICAL INFORMATION PCI Express® Gen 3 Card Edge Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel or tin-lead over Nickel § SpecificationMetal Board Locks: Copper alloy § §Board Locks Finish: Tin over nickel or tin-lead ...
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW ...
Explore SV Microwave's high quality 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW / Microstrip). Improve your RF performance today! Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat ...
Model BS | PCB Piezotronics
Model BS:2-socket modified MS3106 connector for right angle use (MIL-C-5015 compatible) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In ... Call for Lead Time: Product Description; Specifications; Documents & Downloads; 2-socket modified MS3106 connector for right angle use (MIL-C ...
SMPS Male PCB Edge Launch Connector, 8 Port, FD
Elevate your RF connections with SV Microwave's SMPS Male PCB Edge Launch Connector, 8 Port, FD 3811-60019. Place your order today! Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. Log in. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or ...
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Model 012A50 | PCB Piezotronics
Model 012A50:Low-cost, black coaxial cable (RG58/U), 50-ft, BNC plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ... Lead Time for 1-10 is 14 Dys. Lead Time for 11-25 is 3 Wks. Product Description; Specifications;
EB5400 LED Connectors - Lowest Profile in the Industry! - EBY Electro
EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. We can build custom length and custom wired cables for you in quantities and schedules to suit your needs. Highly competitive pricing; Quality components; Cable engineering / in-house tooling; Fast lead-times; Stocking programs
SMA Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline)
Explore SMA Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline) SF2921-61507 product details and check out the availability. Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using ...
Model 037A30 | PCB Piezotronics
Model 037A30:10-conductor, 28 awg (40/44), shielded, polyurethane cable, 30-ft, 9-socket plug to (3) 4-socket plugs (AY), for 3713 and 3743 Series . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ... Lead Times; 5: Call for Lead Time: Product Description; Specifications;
Space-Saving PCIe® Gen 5 Flip CEM - Amphenol CS
The PCIe ® Gen 5 Flip CEM is a newly introduced vertical card edge connector that adheres to the PCIe ® standard mating interface. Its unique design features "JJ" or "LL" type contacts, resulting in a significant reduction of up to 19.5% in the keep-out area compared to traditional CEM connectors. Amphenol’s Flip CEM connectors can support bandwidths up to 32GT/s (Gen5) and can mate with ...
Model 508BR100BZ | PCB Piezotronics
Model 508BR100BZ:100’ two-conductor, polyurethane-jacketed cable with two-socket MIL-C-5015 connector on one end and blunt cut on the other end 508BR100BZ . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... Lead Times; 41: Call for Lead Time: Product Description;
77820 | Amphenol Global Search | Amphenol
fscm 77820 amphenol corporation amphenol aerospace 40-60 delaware avenue sidney, new york 13838-1395 amphenol 21-033197-031 insulator spacer bushing to butt against shield insulator spacer bushing intermediate crimp bushing.110 inches strip cable.015 inner shield max move outer crimp bushing forward cable outer jacket trim outer shield even ...
CB-04BFFA-LL7001: Ceres Connector | Amphenol LTW
CB-04BFFA-LL7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments. Products . MPronto-12 (M12 Push Pull)
Model 018C10 | PCB Piezotronics
Model 018C10:Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 10-ft, 5-44 plug to BNC plug . Model 018C10:Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 10-ft, 5-44 plug to BNC plug . Main Menu. 0 1 1 ... Lead Times; 59: Lead Time for 1-10 is 14 Dys. Lead Time for 11-25 is 3 Wks. Product Description ...
4 pin connector | Amphenol Global Search | Amphenol
Mini Power 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 9A per pin and wire gauge range from 28AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.
Minitek® Pwr 5.7 Connector System - amphenol-cs.com
www.menocs.com Disclaimer Pese note tt te ove inormtion is sect to cne witot notice. TECHNICAL INFORMATION Minitek® Pwr 5.70 Connector System MATERIAL § Board Connector: High-conductivity Copper with optional Tin and Gold plating § Header Housing: LCP, Black & Natural, UL94V-0 § Receptacle Housing: Nylon 66, Black & Natural, UL94V-0 & UL94V-2 § Crimping Terminal: High-conductivity Copper ...
SMP Female Connector, R/A for .085 Cable - SV Microwave
The SMP Female Connector, R/A for .085 Cable 1214-4001. Explore the complete product with resources like CAD model, Datasheet, etc. Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
SMPM Male PCB Edge Launch Connector, 4 Port, FD
SMPM Male PCB Edge Launch Connector, 4 Port, FD 9311-60039. 4-port design for superior performance. Elevate your RF connections with SV Microwave. Check Inventory. Register. Log in ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
SMPM Connectors - Amphenol RF
Available in a cable-to-board mated pair, the plug side can be provided in either right angle or straight with termination capability to either 0.047” or 0.086”, semi-rigid or conformable coax. The receptacles are designed for surface, through hole, or end launch mounting.
Model 261B01 | PCB Piezotronics
Lead Times; More on the way: Call for Lead Time: Product Description; Specifications; Documents & Downloads; ... Electrical Connector: 4-Pin; Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] See PCB White Paper WPL_88_1121 for details. [4] See PCB Declaration of Conformance PS023 for details. ...