Search Results for lead connector
radsok-power-connectors-catalog-amphenol-industrial
electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. Amphenol has long been the accepted leader in providing quality connectors and interconnect systems to the Industrial, Military and Telecommunication markets. Amphenol Amphenol 1 Amphenol Industrial Operations
BergStak+ 0.80mm | FCI Basics | Mezzanine Connectors - Amphenol CS
BergStak+™ 0.80mm by FCI Basics is designed to be the next generation PCIe 4.0 compliant mezzanine connector system. It is completely compatible with the existing BergStak® 0.80mm and support up to 16Gb/s performance. ... RoHS compliant and lead-free; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check - X.
4203-00 Master/Slave 4-Wire 6-Port Bridge
applied to the simplex (SX) lead, pin 44, will cause the unit to loop back through the master receive and master transmit ports. Positive battery applied to the SX lead, pin 14, causes a loopback through a transmit slave port ... wire-wrapped card-edge connector provided as part of the mount-ing assembly. 2. INSPECTION 2.1 Inspect for Damages
TACBEAM - Fiber Optic Connectors - Amphenol Socapex
The Amphenol Socapex fiber optic connector TACBEAM is a hermaphroditic connector designed for use in harsh environments. It features expanded beam technology for contactless transmission, with singlemode and multimode options and up to four channels. The TACBEAM connector is M83526/20 and /21 qualified, making it a reliable and high-performance solution for military and industrial applications.
1.85mm Female Bulkhead PCB Edge Launch Connector, 4 Legs
A 1.85mm Female Bulkhead PCB Edge Launch Connector, 4 Legs P/N: 3321-00003 released by SV Microwave. Get the product through our suppliers. Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Model 070A103 | PCB Piezotronics
Model 070A103:USB Programming cable for 649-Series Product . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ... Call for Lead Time: Product Description; Specifications; Documents & Downloads; USB Programming cable for 649-Series Product.
Model 410C01 | PCB Piezotronics
Lead Times; More on the way: Lead Time for 1-10 is 3 Wks. Lead Time for 11-20 is 4 Wks. Lead Time for 21-30 is 6 Wks. Lead Time for 21-30 is 6 Wks. ... Electrical Connector (ICP® Sensor Input) BNC Jack : BNC Jack : Electrical Connector (Peak Analog Output) Screw Terminal : Screw Terminal :
SFV6R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 6 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
PCB Connectors - SV Microwave
These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications. PCB connectors are essential for routing RF signals to and from boards, but the process is complex. SV designs various PCB connector styles and the requisite PCB footprints to maintain ...
Model 030C10 | PCB Piezotronics
Model 030C10:Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to BNC plug . Model 030C10:Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction ... Lead Times; More on the way: Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 3 Wks. Product Description; Specifications;
Model J356A03 | PCB Piezotronics
Model J356A03:Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, ground isolated
EB3400 Blankks - LED Connectors - EBY Electro
EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. We can build custom length and custom wired cables for you in quantities and schedules to suit your needs. Highly competitive pricing; Quality components; Cable engineering / in-house tooling; Fast lead-times; Stocking programs
SFV30R-1STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 30 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
Model 480B21 | PCB Piezotronics
Lead Times; More on the way: Lead Time for 1-2 is 3 Wks. Lead Time for 3-5 is 4 Wks. Product Description; ... Cover all unused connectors with black ESD protective caps. [7] See PCB Declaration of Conformance PS024 for details. English: SI: Performance: Channels: 3 : 3 : Frequency Range (-5 %) (x1, x10 Gain) 0.15 to 100000 Hz: 0.15 to 100000 Hz
SMP Male PCB Surface Mount Connector, 4 Port, SB
The SMP Male PCB Surface Mount Connector, 4 Port, SB 9311-00036. This PCB connector is available through various distributors like Mouser, Newark, etc. Check Inventory ... certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. ...
Model 621C40 | PCB Piezotronics
Model 621C40:High freq ceramic shear ICP® accelerometer, 10 mV/g, 1.6 to 30k Hz, SS case, top exit, 5-44 connector, frequency sweep ISO 17025 acc cal . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ... Lead Times; More on the way: Lead Time for 1-5 is 3 Wks. Product ...
RF Connector Assembly Instructions - Amphenol RF
The connector's center contact can sometimes be crimped into the center conductor or soldering may be required. If you need to purchase crimp tooling including crimp frames and die sets, please visit our Tools Category Page. If you're assembling a crimp connector, the following assembly instructions may apply: ...
| Amphenol
There are various types of medical connector product solutions available for your specific needs. Medical connector markets and applications include patient monitoring, minimally invasive surgeries, imaging, electrosurgical devices, electrophysiology, defibrillation, and cosmetic surgery. Professionals in these fields utilize medical connectors to diagnose, treat, and monitor their patients ...
DDR3 Memory Module Sockets | Storage and Server Systems - Amphenol
Solder tail options for vertical connectors support 1.58mm or 2.36mm thick motherboards, while press-fit options support even thicker designs; Flexible design options; Contact design protects against stubbing; Supports serial differential signaling rates up to 4.8Gb/s; Low Level Contact Resistance (LLCR) Accepts RDIMM DDR3 modules
SFV7R-2STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 7 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free