Search Results for lead connector
Model 003G20 | PCB Piezotronics
Model 003G20:Low-noise coaxial cable, blue PTFE jacket, 20-ft, 5-44 plug to 10-32 plug ... Lead Times; 29: Lead Time for 1-10 is 3 Wks. Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; Documents & Downloads;
Cable Assemblies | Products - Amphenol
Amphenol-CTI manufactures cable bundles and lead assemblies for a wide range of industries and applications. We can execute on orders of low or high volume requiring high automation or detailed work. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small gauges (30+) / Seals ...
GoldRush® Fiber Optic Connectors | Hermaproditic Connector
The GoldRush® connectors are the next generation "longwall communications" deployable fiber optic connector. It is mining, safety and health certified
SMP Male Solder-In Hermetic Connector (.015"), LD
The SMP Male Solder-In Hermetic Connector (.015"), LD" 1211-6042 was designed by SV engineers. Access the design resources to learn more about the product. Check Inventory ... PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. Products indicated as 'Compliant' do not contain any of these substances above the prohibition ...
Model 3743G1150G Accelerometer, VC, 50g, triaxial, differential, screw ...
nal conditioning via receptacle and associated cable assembly or integral cable. Since the High Sensitivity DC Accelerometers contain a built-in voltage regulator, they may be powered from virtually any power source without adversely affecting sensor performance, please referto sensor specification for voltage range and current requirements.
Mini-BNC Connectors - Amphenol RF
The Mini BNC connector series offers the high performance and wide compatibility of the original Amphenol 75 ohm BNCs. However, the Mini-BNC has a higher connector density, allowing for 40% more interconnects in the same area.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Model 010D10 | PCB Piezotronics
Model 010D10:4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to 4-socket plug . Model 010D10:4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to 4-socket plug . Main Menu. 0 1 1. Total Customer Satisfaction ... Lead Times; 93: Lead Time for 1-10 is 3 Wks. Lead Time for 11-20 is 4 Wks. Product Description; Specifications;
EBY Electro Barrier Blocks and Connectors
EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. We can build custom length and custom wired cables for you in quantities and schedules to suit your needs. Highly competitive pricing; Quality components; Cable engineering / in-house tooling; Fast lead-times; Stocking programs
SHORT-FORM PRODUCT CATALOG - Wilcoxon Sensing Technologies
Cables & connectors 24 Cable & connector design 25 Cable ordering guide 26 Standard cable assemblies 27 Connectors 28 Cables 29 Cable considerations 30 Mounting accessories 31 Studs and cementing pads 32 Magnetic mounts 33 Enclosures 34 VibraLINK® (VL) series 35
Model 034M50/005 | PCB Piezotronics
Model 034M50/005:Lightweight, blue, 4-conductor FEP cable, 5-ft, 4-socket miniature plug to pigtails, low outgassing . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ... Lead Times; More on the way: Call for Lead Time: Product Description;
Tracer Rapid Connector Prototype Tool - Amphenol Aerospace
Introducing Amphenol’s newest innovation – TRACER Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary patented* insulator technology, we can rapidly produce connectors in any contact configuration and get you fully functional sample pieces within a week.
FOLLOW THE SIGNAL - RF INTERCONNECT TO ANTENNA TECHNOLOGY
micro-coaxial cable. The NFC style antenna features a design that solders directly to a PCB with a short trace lead. The flexible antenna pad has an adhesive back that easily mounts to the inner wall of an application housing, making them easy to install and taking up very little space. GPS units and autonomous
Model 691C42/691013 Switch box with switched & continuous outputs ... - PCB
Model 691C42/691013 Switch box with switched & continuous outputs, 10" x 8" x 6" NEMA 4X (IP66) fiberglass enc, 12 ch, terminal strip input, vib & temp jack and two-pin MIL connector outputs, one 1.5” conduit
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
SMPM Male Snap-In Connector for .085 Cable, SB
SV engineers designed the SMPM Male Snap-In Connector for .085 Cable, SB 3211-40005. Access the design resources to learn more about the product! Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this ...
Model 037A10 10-conductor, 28 awg (40/44), shielded, polyurethane cable ...
10-conductor, 28 awg (40/44), shielded, polyurethane cable, 10-ft, 9-socket plug to (3) 4-socket plugs (AY) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU ...
Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
0.50mm - G831M Series | Board to Board Connectors | Amphenol
Strengthens lead-in and improves contact wipe during connector mating; Snap-in and catch operation; Offers superior tactile sense and robust mating operations ensuring strong connection; 85Ω differential impedance; Optimized high-speed performance at all stack heights; Gold flash (8, 15, 30μin) gold plating for reliable mating
GS-12-240 Rev E - Amphenol CS
3.1.2 MIL-STD-1344A: Test methods for electrical connectors. 3.2 Industry Specification/Other Standards: 3.2.1 UL-94: Tests for flammability of plastic materials. 3.2.2 EIA 364: Electrical connector/socket test procedures including environmental classifications. 3.2.3 CFA: CompactFlash Association Standard. 4.0 REQUIREMENT