Search Results for lead connector
Model 674A91 | PCB Piezotronics
Model 674A91:Vibration Transmitter with an IO-Link communication protocol and digital processing along with an top exit M12 connector, temperature out meas
BergStak Lite 0.80mm Board to Board Connectors - Amphenol CS
FCI Basics BergStak® Lite 0.80mm is a comprehensive, versatile and flexible solution designed for high speed and high density, parallel board-to-board connector system. JavaScript seems to be disabled in your browser.
T ERIES LS - Temposonics
W IRING 5 EXTENSION CABLE WITH CONNECTOR(S) FOR D6 CONNECTION STYLE: SENSOR CONNECTION TYPE D6 = Female connector for sensors with D6 connector (straight exit) DA = Female connector for sensors with D6 connector (90º exit) CABLE LENGTHS For standard length cables up to 100 ft. 005= 5 ft. 015= 15 ft. 025= 25 ft. 050= 50 ft. 100 = 100 ft. For custom length cables over 100 ft.
Model 034T10 4-conductor, low noise, shielded, FEP cable, 10-ft, 4 ...
4-conductor, low noise, shielded, FEP cable, 10-ft, 4-socket plug to triple-splice assembly with (3) 1-ft coaxial cables each with a BNC plug (labeled X,Y,Z). shield grounded Installation and Operating Manual
Mechanical Guidance Modules - Amphenol CS
Guidance modules assure proper connector alignment prior to connector engagement and are suitable for backplane, coplanar or orthogonal midplane applications in Hard Metric environments. Modules fitting 20mm slot pitch complement AirMax® 4-Pair or 5-Pair modules or ZipLine 6-Pair signal modules. Modules fitting 17mm slot
CTOS Connector - Amphenol Fiber Systems International (AFSI)
CTOS Connector - Amphenol Fiber Systems International (AFSI)
Model 048 | PCB Piezotronics
Model 048:High temperature armor jacketed FEP cable, 2-conductor, twisted pair w/drain, shielded . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ... Lead Times; More on the way: Call for Lead Time: Product Description; Specifications;
SMPS Male PCB Solder-In Connector (.009"), FD - SV Microwave
The RF series SMPS Male PCB Solder-In Connector (.009"), FD" 3811-40006 from SV Microwave. Raise your RF connection with SV's products. Check Inventory. Register. Log in. Compare Products List. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Low Profile RF Cable Assemblies - SV Microwave
SV Microwave just released a new line of Low Profile RF cable assemblies that incorporate a unique ferrule design that protects the cable from overbending while still maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings.
Input Output | Connectors - Amphenol
RUGGED D-SUB PANEL MOUNT CONNECTOR IP67 SEALING Ruggedized D-sub connectors with die cast housings and...
Miniature Rugged Connector Series - amphenolpcd.com
Miniature Rugged Connector Series Terrapin shells are machined from brass giving an increased number of mating cycles and higher degree of robustness over traditional aluminium connectors. Five different keying options are available to prevent mis-mating; N, A, B, C and D.
Model 010T10 | PCB Piezotronics
Model 010T10:4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to triple-splice assembly with (3) 1-ft coaxial cables each with a BNC plug (labeled X, Main Menu. 0 1 1. Total Customer Satisfaction ... Call for Lead Time: Product Description; Specifications; Documents & Downloads; 4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to ...
BUS-12-055 PRODUCT SPECIFICATION - Amphenol CS
The connector legs can be bent to provide surface mount capability. The female end of the contact shall interface with 0.025 inch square pins on 0.100-inch centers. 3.4.1 Mating - The connector shall be capable of mating and unmating by hand without the use
D-Sub Economy Range Board-Mount Connectors - Amphenol CS
These connectors have a guaranteed durability of 50 mating cycles. D-Sub Economy Range Board-Mount Connectors are proven solutions designed to meet less demanding applications while meeting all their design requirements. ... Lead-Free and RoHS compliant; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check ...
Model 356A32/NC | PCB Piezotronics
Model 356A32/NC:Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, no mating cable
Model 691A51/04 | PCB Piezotronics
Lead Times; More on the way: Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 3 Wks. Product Description; Specifications; ... Electrical Connector (Input) Terminal Block: Terminal Block: Electrical Connector (Output) BNC Jack: BNC Jack: Cable Input: PGME07: PGME07: Housing Material: Fiberglass: Fiberglass: Size - Height: 4.33 in: 110 mm:
Model 034A10 | PCB Piezotronics
Model 034A10:4-conductor, shielded cable, 10-ft, 4-socket plug to pigtails (for use w/ Series 3701/3711 accels) f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ... Lead Times; 22: Call for Lead Time: Product Description; Specifications;
Fiber Optic Connectors | Products | Amphenol Aerospace
These connectors include CF38999 Multi-Channel Fiber Optic Connectors, ARINC 801 Connectors, MT38999 Multi-Channel Connectors with MT Ferrules, Fiber Optic Feedthrough Connectors, and Fiber to Antenna (FTTA) Connectors which combines standard fiber optic LC components and copper contacts in a rugged, affordable package. Many of our Rectangular ...
Model PA Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number PA CABLE CONNECTOR Revision: NR
RCM-5SPFFG-SCU7B60: RJ Connector | Amphenol LTW
RCM-5SPFFG-SCU7B60, Amphenol LTW’s RJ45 series meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating.