Search Results for lead connector
Model TLD339A37 | PCB Piezotronics
Lead Times; More on the way: Call for Lead Time: Product Description; Specifications; ... FEP cable, 10-ft, 1/4-28 4-socket plug for 200C to triple splice assembly with (3) 1-ft coaxial cables each with a BNC plug (AC connector) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A145:
Quick-Connex® Super-Trex® SJOO M12 DC Micro Y-Splitter Cordset - TPC Wire
Each conductor lead is molded into the focal point. Each splitter is tested to ensure out-of-box performance. Request a Quote ... Part Numbers. Related Products. Features. Cordsets are made with Super-Trex® SJOO Cable, Rated 90°C. Superior first-line defense against tearing, abrasion, impact, oil, ozone and most chemicals. Flame and heat ...
SSMC Connectors - Amphenol RF
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism.. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz . Features and Benefits. Micro miniature size- up to ⅓ smaller than SMC;
The Total Wire & Cable Solution TPC Wire & Cable Corp.
TPC WIRE & CABLE CORP. • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Specications subect to change. For complete specications and availability, ask your TPC Sales Representative or call 800-521-7935.
Battery Connectors | Custom Battery - Amphenol
These connectors are capable of carrying a continuous current of 15A-70A with 10,000 mating cycles and are IP67-rated in mated and unmated conditions. These find applications in robotics, drones, and modern warehouses. Spring battery connectors are very popular in compact mobile devices. Amphenol's flexible, custom designs and production ...
Model A-30775-1A Active speed sensor kit, 0 to 20k Hz, incl. mating ...
Active speed sensor kit, 0 to 20k Hz, incl. mating connector and clamp Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Careers - Custom Cable
We deliver custom cable assemblies and network infrastructure services with faster response times and shorter lead times at a competitive price, while exceeding customer expectations for quality and reliability. We are looking for experienced voice, data & fiber optic cable installation technicians in the following locations: ...
Model TLD086C04 | PCB Piezotronics
Call for Lead Time: Product Description; Specifications; Documents & Downloads; Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 1000 lbf, 5 mV/lbf (1.1 mV/N), TEDS 1.0. ... Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories.
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Closed entry socket side of the insert is designed with a lead-in chamfer and a hard face that will accept a pin contact bent within pre-established limits; ... Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability:
RF Connector Assembly Instructions - Amphenol RF
The connector's center contact can sometimes be crimped into the center conductor or soldering may be required. If you need to purchase crimp tooling including crimp frames and die sets, please visit our Tools Category Page. If you're assembling a crimp connector, the following assembly instructions may apply: ...
Model 010G15 4-conductor, shielded, FEP cable, 15-ft, 4-socket plug to ...
ay connector 1/4--28, 4-socket plug rev i son rev description din b added Ø dims, added note, updated titleblock 54286 "length" 1 010 cable 12 -0 +4 305 -0 [+102] length will vary in feet or meters depending on the model consists of three (3) blue 002 coaxial cables that are 1'[.3m] long and terminate in an ac connector (bnc plug) 2 2 n.30 [n7.6]
SMPM Male PCB Edge Launch Connector, 4 Port, FD
SMPM Male PCB Edge Launch Connector, 4 Port, FD 9311-60039. 4-port design for superior performance. Elevate your RF connections with SV Microwave. Check Inventory. Register. Log in ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Molded connector for walkaround applications
Our R6WP connector is molded directly to the cable, eliminating the need for additional materials and potential points of failure. Providing high flexibility and protection against both dust and water, the R6WP connector is versatile enough for most applications and durable enough for regular, everyday use. Models available Model Connector type
LC Field Fiber Optic Connector | Circular Connectors
The LC Field Fiber Optic Connector is sealed against fluids and dust, no cabling operation in field and no tools required for installation.
USB Connectors | Products - Amphenol
USB 4 connectors compatible with Thunderbolt 4 interface combines power charging, tunneling USB, PCIe® data transfer, and DP video and audio capability in a single Type C connector. With a power rating of up to 100W, these connectors have a high-speed data transmission rate of up to 40Gb/s.
Sundy - Amphenol CS
complimentary pattern to cable conductors. 3. Voltmeter lead piercing cable insulation. FIGURE 1 - CONTACT RESISTANCE PDM: Rev:E Released .STATUS: Printed: Nov 27, 2010. TYPE PRODUCT SPECIFICATION NUMBER BUS-12-095 TITLE PAGE REVISION 8 of 16 E AUTHORIZED BY DATE Quickie III™ H. Sundy 31 Jul 06 ...
Applications | Connector Solutions | Amphenol
Amphenol design and manufacture a wide range of innovative connectors as well as cable assemblies for diverse applications including server, storage, data center, networking, industrial, business equipment, and automotive.
EBY Electro Barrier Blocks and Connectors
EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. We can build custom length and custom wired cables for you in quantities and schedules to suit your needs. Highly competitive pricing; Quality components; Cable engineering / in-house tooling; Fast lead-times; Stocking programs
T 3278 518 - M16 Female straight cable connector with black
T 3278 518 - M16 Female straight cable connector with black cable sleeve. 3 contacts, gold plated, 4-6mm cable diameter. Contacts included.-Female cab Call Us 1-800-394-7732
Model 176M03 | PCB Piezotronics
Lead Times; More on the way: Call for Lead Time: Product Description; ... When using Model EX682A40 or 421A30 differential charge amplifier, also use 045M21B cable. Replaces Legacy Model Endevco 522M37A-120. Measurement Range: 20 psi (1.4 bar) Sensing Element: UHT-12™ Temperature Range: -94 to 986 °F (-70 to 530 °C) ...