Search Results for lead connector
Micro Connectors - Amphenol Canada
Amphenol Micro Connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard M83513. What differentiates Amphenol from the competition is our overall connector design. Custom solutions can easily be engineered to ensure exact performance in any application. Amphenol is not limited to the ...
Model M1203-03A Strain Gage Load Cell Installation and Operating ... - PCB
Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number M1203-03A STRAIN GAGE LOAD CELL
Model 1102-01A Strain Gage Load Cell Installation and Operating Manual
5.3 Cable & Grounding Considerations Proper grounding and shielding is required to prevent electrical noise in strain gage load cell measuring systems. The cable must be shielded twisted pairs with a drain wire. Cable shields must be grounded only at one end, for example, on the instrument or control system ground.
Model 137B23A Quartz, free-field, ICP® blast pressure pencil ... - PCB
The short could be located in amplifier cable connectors or power unit. If the pointer moves into the yellow area of the fault monitor meter, an open circuit is indicated with full power supply voltage. An open circuit could be the result of a faulty amplifier, an open cable or open connectors. Check
Dual Band Antenna for the UHF band e.g. TETRA,
Only one down lead cable is therefore necessary. The antenna element is a ½ λ antenna for the UHF band frequency range within 380 - 467 MHz. The GPS antenna has a full hemispherical coverage and a built-in high-gain, low-noise amplifier. The necessary supply voltage (5 V DC) for the amplifier is delivered through the down lead coaxial cable.
Field attachable - CONEC
The portfolio includes connectors for signal-, data transmission power connectors and the combination of super-fast EtherCAT communication with a 24 V power supply (EtherCAT P). More Details. Contact. CONEC Elektronische Bauelemente GmbH Ostenfeldmark 16 59557 Lippstadt +49 2941 765-0 +49 2941 76565 [email protected] Infos.
10153118 | Amphenol Global Search | Amphenol
10153118-120KDLF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 20pin Header D Coding. Use With. 10163003-002LF. Crimping terminal for WireLock and Flexlock connectors, AWG 22/24, LV214 S2 Crimp-to-Wire Connector Platform, Wire to Board Crimping terminal.
Cross Reference Products | Part Number Search - Amphenol CS
Cross Reference is a platform which offers you with the best Amphenol CS equivalents against your various connector requirements. Click here to submit a list of Competitor P/Ns for cross reference. Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. ...
MLC Rugged Metal LC Connectors | Fiber Optic Connectors | MIL-DTL-38999 ...
Unlike commercial plastic connectors, the MLC can be terminated to standard commercial cables, also directly to Industrial, and Military-Tactical type cables. It features superior pull-strength between the connector and the cables, plus the metal latch arms provide a superior pull out strength to LC adaptor and transceiver ports.
Amphenol SF-NDAAFF100G-003M 3m (9.8') 100GbE QSFP28 Cable - Amphenol ...
Amphenol 3m (9.8') QSFP28 (100G QSFP) 100GBASE-CR4 802.3bj qualified passive copper cables provide next generation performance by combining four SFP channels operating at speeds up to 28.0 Gbps (SFP28) into one affordable high-density package (QSFP28) capable of combined speeds in excess of 100-Gigabits per second. Our QSFP28 cables integrate a new 100G Ethernet-optimized (100GbE) 38-position ...
Lightning Protection Products - Amphenol Aerospace
Amphenol transient protection connectors offer optimal weight and space saving capabilities while increasing reliability as no additional downstream circuits are required. Design and Construction The Amphenol transient voltage protection connector utilizes the design and framework of numerous MILSpec connectors to preserve intermateability ...
CFP2 - Amphenol CS
pitch connector designed to be compatible with 100Gb/s . Form Factor Pluggable (CFP) Multi-Source Agreement for Ethernet and other applications. It is used in multi-hundred Gb/s systems and is comprised of insert molding assemblies for top contacts and press-fit cage assemblies. Rated for 25Gb/s per channel with resonance dampening
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness. The charts illustrate ...
Centaur Sagittarius | Products | Amphenol Aerospace
Now, experience the best in the galaxy with Centaur’s space series: Sagittarius. With a ruggedized D38999 connector and high-speed cable package coupled with an integrated ExaMAX high-bandwidth backplane system, Centaur: Sagittarius is optimized for ultra high-speed applications in the punishing environments of space.
Minitek® Pwr 5.7 | FCI Basics | Wire To Board Connectors - Amphenol CS
FCI Basics Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating up to 23A per contact and wire gauge range from 16AWG-12AWG for wire-to-board application.
SMA Male Connector, Lockwire Holes, R/A for RG-58 Cable
The SMA Male Connector, Lockwire Holes, R/A for RG-58 Cable M39012/56-3028. Check out the stock details and place your order through distributors. Check Inventory ... certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. ...
HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66). Proposed from 2.54mm to 1.27mm pitch, with signal, power, RF, optic or high-speed contacts, we have some compliant products with Ethernet or USB protocols. Amphenol Socapex can combines his board-to-cables ...
EBY Electro - PS506 Series - 5.00mm Spacing - PIN STRIPS Terminal Block
EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. We can build custom length and custom wired cables for you in quantities and schedules to suit your needs. Highly competitive pricing; Quality components; Cable engineering / in-house tooling; Fast lead-times; Stocking programs
Model 376C01 | PCB Piezotronics
Call for Lead Time: Product Description; Specifications; Documents & Downloads; Videos; 377C01 microphone with short 426A07 preamplifier, TEDS. ... Electrical Connector: 10-32 Jack : 10-32 Jack : Mounting Thread (Grid) 0.25 - 60 UNS: 0.25 - 60 UNS: Size - Diameter (with grid) 0.28 in: 7.1 mm: Size - Diameter (without grid) 0.25 :
RP-BNC Connectors - Amphenol RF
BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead receptacles, reverse-polarity connectors, resistor terminations, and other accessories complement the ...