Search Results for leak-033833 specs
Model 339B31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 ... - PCB
or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer service representative. Returning Equipment provide you with a Return Material Authorization (RMA)
Model ADP107 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Kaye Validator Pressure Transducer
Further, maintaining pressure within defined limits throughout the sterilization process is a requirement stipulated by standard operating procedures and guidelines. This aids in validating the integrity of the vacuum systems where necessary and identifying potential leaks that may obstruct the sterilization process.
Chip Antenna 2400-2500 MHz SMT 3.05mm x 1.6mm x 0.55mm
Chip Chip Antenna 2400-2500 MHz SMT, 3.05mm x 1.6mm x 0.55mm 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee 50 Ohms
Model 352A71 ICP® Accelerometer Installation and Operating Manual - PCB
or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer ... Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More ...
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Model M350B01 Shear ICP® Shock Accelerometer Installation and ... - PCB
or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer ... Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More ...
Model 108A04 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-2: Calibration of pressure sensors up to 100k psi (includes Series 117B in oil, excludes model 113B50) 0: 065A06: Seal ring, 0.318" OD x 0.250" ID x 0.010" thick, 316L SS (for Series 108, 109, 118 and 119) 3:
Model 4107-01A Rotary Transformer Torque Sensor Installation and ... - PCB
leak testing, hydrostatic pressure testing, and others. For information on standard recalibration services or special testing, contact your local PCB ... Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1] Nominal.
Model 65-100 | PCB Piezotronics
Model 65-100:Accelerometer, IEPE, 100 mV/g triax, ±50 g, -65°F to +257°F, not isolated, adhesive mount or M2.5 thread, side connector, 5 gra
Model 9100-PS04-TM | PCB Piezotronics
Specifications; Documents & Downloads; Three-wire low-power vibration sensor USB power supply. Provides 5 VDC excitation voltage drawing USB power from portable vibration calibrators. Terminal strip landings for power, signal and ground, BNC output. Specification Notes. English: SI:
PSMP Connectors - Amphenol RF
PSMP Connectors Specifications. Electrical. Items; Impedance: 50 Ohm: Frequency Range: DC - 10 GHz: Voltage Rating: 480 Volts RMS Continuous: Dielectric Withstanding Voltage: 1000 VRMS Max: VSWR (Return Loss) DC - 3 GHz: 1.052 (-32 dB) Max: 3 - 6 GHz: 1.11 (-26 dB) Max: Insulation Resistance : 5000 MΩ Min: Center Contact Resistance:
Model SEN031 | PCB Piezotronics
Model SEN031:Combined weather sensor: wind speed and direction (no moving parts), temperature, humidity, pressure, rainfall (requires CBL167 or CBL229 cabl
Model 2771C-1 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
240GT54/nrg240GT54 – 240A Dual-Feed Combination Fuse Panel
The Amphenol 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions.
Model PRM831 | PCB Piezotronics
Model PRM831:Model 831 sound level meter preamplifier for 1/2" free-field or random incidence prepolarized microphones
Model 333A31-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48027 01/24 - SV Microwave
- nrn 48027 01/24 approved: checked: drawn: see pdm see pdm krr 01/24/24.51313.03.45711.61.3168.03.26156.64 material: bodies & contacts: beryllium copper per astm b196,
Model 356B21/NC Platinum Stock Products; Triaxial ICP® accel ... - PCB
or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer ... Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More ...
Model 117B31 | PCB Piezotronics
Model 117B31:Conformal ballistics pressure sensor, 25-06 Rem, 270 Win, 280 Rem (7 mm Rem Exp), 30-06, 30-06 Springfield, 338-06 A-square, 35 Whelen, and 40