Search Results for leak-033833 specs
BNC Straight Plug to SMB Straight Plug RG-174 50 Ohm 12 inches
BNC Straight Plug to SMB Straight Plug RG-174 50 Ohm 12 inches (305 mm)
Model M101A06 General purpose ICP® pressure sensor, 500 psi, 10 ... - PCB
or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer ... Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More ...
AmphenolAerospace HD38999 High Density
HD38999 series was designed to meet and/or exceed the specifications of MIL-DTL-38999. The connector series has been tested to all the requirements of 38999 with the use of AS39029 size 23 contacts. Test reports are available upon request. The following is a summary of some of the performance requirements. Mechanical:
EVH6-L2ZK-HA-06 | Amphenol Global Search | Amphenol
PT-WW Series (wire-wrap connection) This series contains receptacles with non-removable contacts designed for wire-wrap connections. All other design features are identical to those of the PT series. The cross-section of the wire-wrap pin is 0.6 x 0.6 mm and corresponds to the specifications in DIN 41611, Sheet 2. 2 Receptacle Plug.
Model TLD086D20 | PCB Piezotronics
Model TLD086D20:Short-sledge Impulse Hammer w/force sensor & tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N), 2.4-lb head, TEDS 1.0
Antennes Yagi 7049075 - AMPHENOL PROCOM
Model N ° de produit Fréquence; 3 element Yagi: 7049075: 75 - 88 MHz: Ajouter au devis: Accessories; Galvanised steel crossover bracket 32/50 mm: 0900912/00
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW ...
SV Microwave designed a 2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW / Microstrip) SF1521-60115. Access the design resources now!
10155500 | Amphenol Global Search | Amphenol
MicroSpaceXSTM Crimp-to-Wire connector platform’s unique design meets LV214 up to Severity-3 and USCAR-T2V2 specifications. These 1.27mm pitch connectors come with a current rating up to 4A per contact making them ideal for higher power applications. 10155504 -a004lf.
Model LN | PCB Piezotronics
Model LN:8-pin mini DIN connector (mates to bridge inputs on 482C27, cables featuring this connector to be wired for 4-wire bridge)
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112507 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
Receiver Multicouplers HPRS-S - AMPHENOL PROCOM
Output 3. Order Intercept point (OIP3) > +24 dBm @ 100 kHz to 108 MHz
SMA Straight Crimp Plug Belden 1855A 50 Ohm | 132242 - Amphenol RF
RF Connector SMA Straight Crimp Plug Belden 1855A 50 Ohm
Charles Universal Broadband Enclosures (CUBE) CUBE PM5000 Series
INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, LLC An Amphenol Company Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com For additional product information, please visit www.charlesindustries.com OG-OSP023-G20 Charles PM5000 Series cabinets are compact, robust (GR-487 compliant) and cost effective outdoor enclosures for wireless or wireline applications.
Model 214B | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A82: Assembly lubricant (for Series 201-207 force rings) 1: 081A14: Mounting stud, 1/2-20 x 1.400", BeCu for Models 204C & 214B: 1: 082B04: Anti-friction washer for Models (M)204C & (M)214B: 1: 083B04:
Product Data Sheet - Temposonics
Product Overview and Specifications Parameters Specifications OUTPUT Measured output variables: Position Resolution: Analog: Infinite (restricted by output ripple) Digital Pulse: 0.1, 0.01 and 0.005 mm (controller dependent) Update times: Analog: < 1 ms (typical) Digital (Controller dependent, design reference = (null + stroke+ dead zone ...
Unknown - Temposonics
All specifications are subject to change. Please contact MTS for specifications that are critical to your needs. Rugged industrial sensor Linear, absolute measurement Non-contact sensing technology Non-linearity less than 0.02 % Repeatability within 0.001 % EMI shielded and CE certified Analog output, (voltage or current)
c10-779824-08s | Amphenol Global Search | Amphenol
Charles Industries’ C-10 type cable stubs are fully color-coded PIC cable with either ALPETH (C-10A1) or PASP (C-10B1) sheaths. C-10 cable stubs contain a gas plug 10’ from one end. Download the datasheet to learn more about its features, benefits, specifications and termination options.
Model 113B55 | PCB Piezotronics
[1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.