Search Results for lenovo ideapad 3 17 3
LCC17A3W3PE4N1 | USB | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
FCE17A3M3SM2N2 | Filter Connector | Amphenol
For more technical details, refer to product specification and application specification. Amphenol is one of the leading manufacturers of Filter D-Sub Connectors. Contact us today for more details of Filter D-Sub Connectors , part number FCE17A3M3SM2N2.
MIL-DTL-3933/25 Attenuators - SV Microwave
SV Microwave offers military SMA attenuators in accordance with MIL-DTL-3933/25. QPL - 3933 parts are designed and made under DSCC qualifications in order to withstand harsh environments within military applications. Hi-Rel versions also available.
B3-BBLL26-N0 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 17.3 16.7 16.5 20.2 16.9 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21.5 19.1 20.1 24.2 19.1 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines.
696-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Tri Band | Panel Antenna | XXX-Pol | 65° / 67° / 67° | 16.8 / 17.3 / 17.3 dBi | Variable Tilt Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt CWWX063X25M00 Remote Electrical Tilt AISG v2.0 / 3GPP with an MDCU RET Actuator CWWX063X25G00
696-960 / 1710-2170 / 1710-2170 MHz - amphenol-antennas.com
Tri Band | Panel Antenna | XXX-Pol | 65° / 67° / 67° | 15.2 / 17.3 / 17.3 dBi | Variable Tilt Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt CWWX063X19M00 Remote Electrical Tilt AISG v2.0 / 3GPP with an MDCU RET Actuator CWWX063X19G00
USB 4 Gen 3 Type C - Amphenol CS
USB 4 compatible with the TBT4 (ThunderboltTM 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector...), etc. Low Level Contact Resistance: 40mΩ max.
HVC3P63FSXXX Assembly Manual - amphenol-sine.com
3.2 Cable Stripping Stripping the cable according to figure 2 & table 3. Figure 2 Length (mm)* a 20.0±0.50 b 5.5±0.20 c 6.0±0.50 Table 3 *Stripping dimensions just for reference, it can be adjusted slightly according to actual situation. 3.3 Ferrule Crimping Crimp the ferrule according to table 4, figure 3&4.
Model 003A03 | PCB Piezotronics
Low noise coaxial cable, blue PTFE jacket, 3-ft, 10-32 plug to 10-32 plug. Cable assembly consists of the following components: Model 003 cabling Model EB connectors
CWWX063X25x00 - Amphenol Antenna Solutions
Can be ordered with a Multi-Device Dual Unit (MDDU) with two separate inputs for independent control of each band. Ideal for antenna sharing.
APXVB3L26B 43-C-I20 - 8-Ports, X-Pol, Panel Antenna, 2.6m, 1x 690-960 ...
All electrical parameters are compliant with BASTA NGMN 11.1 requirements. For additional mounting information please click "External Document Links".
C10737486-3YS3 | Amphenol Global Search | Amphenol
Model HT356A43:Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Temp. to +325 °F. Performance characteristics: Pull out force : ≤ 75N. Temperature range : - 40°C to +140°C. Voltage range : 900V DC. Mating cycles : 50 MIN. Rated current : 2.5mm2 = 20A @ 85°C 4mm2 = 30A @ 85°C 5mm2 = 40A @ 85°C.
BA1312-3 - Amphenol Antenna Solutions
Due to their wide bandwidth, hey are ideal for use as emergency backup antennas. Their size and mounting fixtures allow for easy storage and fast installation. Alternative mounting hardware is available for most applications.
GPS Combination Antennas GPS-C MU 3/TETRA/l - AMPHENOL PROCOM
3 dB Gain for the TETRA Band. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high-gain, low-noise amplifier. Right-Hand Circular Polarization (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector.
Sturdy 3 dBd Gain Base Station Antenna for the air Band
CXL 3-3C is a sturdy, 3 dBd, vertically polarized, omnidirectional base station antenna, which covers the air band. The antenna is provided with our “C” mast bracket, which is a universal, epoxy-coated mounting bracket made of non-corrosive aluminium. The accompanying U-bolts and fittings are made of stainless steel.
ORDERING OPTIONS - amphenol-antennas.com
Front-to-Back Ratio, Total Power, ±30° dB > 26.3 > 27.0 > 26.3 > 26.4 Upper Sidelobe Suppression, Peak to 20° dB > 17.3 > 17.0 > 16.9 > 14.5 Cross Polar Ratio Main Direction (0°) dB > 18.7 > 21.3 > 20.6 > 16.9 Sector Edges (±60°) dB > 8.6 > 5.8 > 6.0 > 7.4 Maximum Effective Power Per Port Watts 250 W Inter/Intra Band Isolation dB > 25 dB
UNLESS OTHERWISE SPECIFIED Amphenol
3d view 1:1 sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used
380-400 / 410-430 MHz - Amphenol Antenna Solutions
Vertical beamwidth (-3 dB) 17° Gain 6.4 dBi 7.3 dBi ... 6.4/7.3 dBi 380-400 / 410-430 MHz Our D2-in-1E UHF Colinear antenna 7548 are supplied with lightning protection and remain intact after a strike. For further details please contact our sales departments directly.
N275F - Amphenol Antenna Solutions
Mounting Hardware Kit for Omnidirectional Antennas – BA1012, BA1312, BA6012, and BA6312 series. The BA1012, BA1312, BA6012 and BA6312 antennas can be mounted on the top of mast Ø33-40 mm (1.3-1.6 inches) with the feeder cable inside or on a mast 25-58mm (1.0-2.3 inches) with the cable on the outside.
APXVBB3L15H 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 16.1 17.7 14.3 16.3 17.5 Cross Polar Discrimination Over Sector dB 13.6 12.2 9 4.9 1.5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18.4 21.3 22.4 19.8 17.5 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation dB 26 Interband Isolation dB 28 Specifications follow BASTA ...