Search Results for lenovo ideapad 3 17 3
Model 003C05 Low-noise coaxial cable, blue TFE jacket, 5-ft, 10 ... - PCB
3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 ...
PS SERIES PSVA3UTPU125P800-X - Amphenol Socapex
3.3V_Aux 3.3V DC 0.4 A VS1 capable of 1150 W @ 71 °C Output voltage regulation ±1% or better (no load to full load, low line to high line, – 40 °C to +71 °C at card edges). Efficiency Typical 90% (Nominal line, nominal load, room temperature) EMC Internal EMI filter included. Compliance with MIL-STD-461F
TRIAXIAL ICP® ACCELEROMETER Revision: C - pcb.com
Weight 0.13 oz 3.6 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [2] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
PCB Piezotronics | Measure vibration, pressure, force, and more
%PDF-1.5 %âãÏÓ 7 0 obj > endobj xref 7 19 0000000016 00000 n 0000000837 00000 n 0000000676 00000 n 0000000912 00000 n 0000001033 00000 n 0000001372 00000 n 0000001403 00000 n 0000001509 00000 n 0000001820 00000 n 0000024393 00000 n 0000058221 00000 n 0000058906 00000 n 0000059463 00000 n 0000060743 00000 n 0000061402 00000 n 0000062029 00000 n 0000062314 00000 n 0000062731 00000 n ...
13/16-20 UNEF THREAD - Amphenol Sine
2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles min. 3. suitable contacts :20# contacts. 4. rohs compliant. 5. all dimensions are for reference use only.
Infrared Dew Point Sensor - amphenol-sensors.com
Storage Temperature-40°F to 170°F, (-40°C to 77°C) Input Power • 18 to 30 VAC, 50/60Hz (half wave rectified) • 1.75 VA average, 2.75 VA peak
Model 357C72 ACCELEROMETER KIT WITH INTEGRAL CABLE Installation ... - PCB
3.0 OPTIONAL FEATURES. In addition to these standard features, a variety of options are also available. When listed before the model number, the following prefix letters indicate that the sensor is manufactured or supplied with optional features: A option- adhesive mount; optionJ- electrical ground isolation; option-M metric mounting thread; P
B175 Low Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT - AIRMAR EMEA
Hole Size: Fiberglass or wood hull 95 mm (3-3/4"), ... Installation 17-458-01-French. Installation 17-458-01-Italian. Installation 17-458-01-Spanish. Wiring D-20639. Wiring D-91-1363. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer ...
USB 3.1 Gen 2 Type C Connector - Amphenol CS
USB 3.1 Type C Gen 2 is the future of the USB technology providing multifunction single cable solution for Data, Power, Audio and Video. The slim form factor supports the evolving design trends. The reversible design enables quick and easy connections no matter which way it is inserted. It supports scalable power delivery up to 100W
NMEA 0183 NMEA WeatherStation® Cable, No Connector, 3m
Airmar® Connector, 3m/6'. For use with WS-120WX, WS-220WX, H2183 and GH2183.
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A44 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 53976 Performance ENGLISH SI Sensitivity(± 10 %) 50 mV/g 5.1 mV/(m/s²) Measurement Range ± 100 g pk ± 981 m/s² pk Frequency Range(+/- 5 %) 0.7 to 7,000 Hz 0.7 to 7,000 Hz
B RTS018*32Pxx A3 - Amphenol Sine
33.3 1" 1/16-18 UNEF THREAD RTS018*32Pxx XXXX 28.6 32.5 4-Ø3.1 A2 -- UPDATE DRAWING Mar-21-2018WhiteTommy A3 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed
c:userspdf47000 - amphenolrf.com
Title: c:userspdf47000.ps Created Date: 10/24/2012 3:02:16 PM
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 11/29/2010 3:30:56 PM
CUSTOMER OUTLINE DRAWING - Amphenol RF
3. mechanical: a. *durability: 25 cycles min. b. *temperature range: -40$ c to +105$ c c. *latch retention force: 110n min. 4. packaging: a. package in tape and reel b. quantity: tbd 5. pending uscar-49 certification, a '*' before a spec indicates uscar testing has not been completed for that spec -a-
5678312ENGv - amphenol-antennas.com
Connector 1-2 3-4 5-6 7-8 9-10 11-12 ... MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10). Our patented, RET module controlling all tilt angles, fully inserted inside the antenna (field replaceable) 5678312ENGv
Model 353B13 High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k ...
Size - Hex x Height 3/8 in x 0.77 in 3/8 in x 19.6 mm Weight 0.10 oz 2.9 gm [1] M - Metric Mount Mounting Thread M3 x 0.50 Male M3 x 0.50 Male Supplied Accessory : Model M080A15 Adhesive Mounting Base (1) replaces Model 080A15 Q - Extended discharge time constant Frequency Range(± 5 %) 0.15 to 10,000 Hz 0.15 to 10,000 Hz
A1 RELEASE NEW DRAWING 19/AUG/20 IAN Tommy MAIN POLARIZING KEYWAY
3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-18-06s* ( * = seal type ) (c030 option) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-18-06pn-srac030 a1 release new drawing 19/aug/20 ian of: sh:
Charles Outdoor Hub Cabinet OHC3-288 Series ... - Charles Industries
3. Install the gasket by positioning it on the pad so that it is underneath the bottom of the OHC when the cabinet is installed. Line up the gasket so that the cutouts are in proper position around the conduit opening and the bolt holes. 4. Remove the plinth cover panel to allow access to mounting holes.
IN-LINE CHARGE CONVERTER - PCB
High Frequency Response(4 mA) 35 kHz 35 kHz [1][3] Non-Linearity ≤ 1.0 % FS ≤ 1.0 % FS Environmental Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Maximum Shock 1000 g pk 9810 m/s² pk Humidity Range 100 % 100 % Radiation Exposure Limit(Integrated Gamma Flux) ≤ 1 Mrad ≤ 1 Mrad