Search Results for life cycle
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 908-24100 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code
Die Set Hex Cavity Dimensions are 0.042 0.068 0.255 0.277
Die Set, Hex Cavity Dimensions are 0.042, 0.068, 0.255, 0.278 for use with hand crimp frame 47-10000
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
M39012/16-0015 RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
SMA PCB End Launch Jack 50 Ohm Square Flange High Frequency 0.010 Pin
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq Flange High Frequency 0.010 Pin 0.118 Legs
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67
N-Type Jack to TNC Jack Adapter 50 Ohm Straight | 000-78825 - Amphenol RF
N-Type Jack to TNC Jack Adapter 50 Ohm Straight
SMA PCB End Launch Straight Plug 50 Ohm | 132412 - Amphenol RF
RF Connector SMA PCB End Launch Straight Plug 50 Ohm
RP-SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
TNC Jack Bulkhead Rear Mount 50 Ohm | 122512 - Amphenol RF
RF Connector TNC Jack Bulkhead Rear Mount 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield, RD-59, Belden 8281, Belden 9141, Belden 9231, Belden 88281, Canare LV-775
About Tecvox - Amphenol Tecvox
Amphenol Tecvox has expertise and experience that is unrivaled in the automotive connectivity industry. Our commitment to quality engineering and innovative problem solving provides our customers with unrivaled service through concept development to consumer delivery, our customers can rely on our team to provide flexible solutions throughout the entire product life cycle.
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 4 inches
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 4 inches (102 mm)
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RP-TNC Straight Crimp Plug Leoni 8500000R# 50 Ohm | 031-6802 - Amphenol RF
This connector is an equivalent to Part Number: 031-14693. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Leoni 8500000R#, Dacar 037-6
SMA PCB End Launch Straight Jack 50 Ohm | 132417 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm
SMA Straight Crimp Plug GSC-03-81748-00 50 Ohm | 132374 - Amphenol RF
RF Connector SMA Straight Crimp Plug GSC-03-81748-00 50 Ohm
Connor Clips - Connor Manufacturing
Corporate Headquarters Connor Manufacturing, Inc. 500 Park Blvd., Suite 820 Itasca, IL 60143 Phone +1-630-634-0220 Sales@ConnorMS.com Asia Administration Offices Connor Manufacturing (Asia) Pte. Ltd. 2 Venture Drive Vision Exchange #24-01 to #24-32 Suite 24050 Singapore 608526
UHF Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector UHF Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code