Search Results for life cycle
UG-274A/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208 - Amphenol RF
UG-274A/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm
TNC Straight PCB Jack Through Hole 50 Ohm | 122440 - Amphenol RF
RF Connector TNC Straight PCB Jack Through Hole 50 Ohm
Ceramic Antenna GPS 1175.5-1177.5 1574.42-1576.42 MHz
Passive Ceramic Antenna,1175.5-1177.5 1574.42-1576.42 MHz GPS, QZSS, L1, L5 GNSS, GPS, QZSS 50 Ohms
| 112119 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Alias: B1121AA-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
end of life | Amphenol Global Search | Amphenol
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. HD-BNC Tool For Installation and Removal. Downloads. 227-T2000 PDF Customer Drawing (Size: 119 kb) 227-T2000 STP Model (Size: 174 kb ) Product Life Cycle.
SMB Jam Nut | 903-10408-1 - Amphenol RF
SMB Jam Nut, Gold Plated, 100 pc Bulkpack
PCB LOAD & TORQUE: A PCB GROUP COMPANY Load Cell Handbook
LOAD CELL HANDBOOK 4 PCB Load & Torque Division Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com A load cell is a device that converts a force or load into a measureable output. Load cells can come in multiple styles including hydraulic, pneumatic, strain gage, piezoelectric, and capacitance, but the
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
RF Connector N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
HD-BNC Straight Crimp Plug Belden 1695A 75 Ohm | 034-1027 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1695A, Belden 4694P, Belden 82120, Belden 82248, Belden 87120, Belden 89120, Belden 89248
Crimp Tool | CTL-11 - Amphenol RF
Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.116, 0.429: Mil Qualified: Not Mil Qualified: You May also be Interested in. Die Set Hex Cavity Dimensions are 0.052 0.068 0.178 0.254 47-20028.
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code
End of life | Amphenol Global Search | Amphenol
Life Cycle Perspective. released into the environment, especially from the burning of fossil fuels. When designing all products, we consider the origin of raw materials, the product’s usage, and end-of-life impacts we can control.
BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
UHF Reducing Adapter RG-58 | 182107 - amphenolrf.com
RF Connector, UHF Cable Reducing Adapter for RG-58. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
BNC Cap Jk Chain | 112713-10 - Amphenol RF
BNC Protective Cap Jack With Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized
UG-932A/U MHV Straight Clamp Plug RG-59 RG-62 Non ... - Amphenol RF
Alias: 27975: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
TNC Cap Pl Chain IP67 | 202101-13 - amphenolrf.com
TNC Protective Cap Plug With Chain IP67. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
MCX Straight PCB Jack End Launch 75 Ohm | 252151-75 - Amphenol RF
RF Connector MCX Straight PCB Jack End Launch 75 Ohm